All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TS (Tapered Single) > Tapered Roller Bearings - TS (Tapered Single) Metric > View Items  

Tapered Roller Bearings - TS (Tapered Single) Metric

Check up to five results to perform an action.


This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 126 - 150 of 424 « 6 7 8 9 10 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T - Bearing Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

33211 33211 55 mm
2.1654
in
100 mm
3.937
in
35.000 mm
1.3780
in
27 mm
1.063
in
35.000 mm
1.3780
in
192000 N
43200
lbf
202000 N
45300
lbf
CAD Icon (for items table)
JF6049 - JF6010 JF6000 60 mm
2.3622
in
115 mm
4.5276
in
39 mm
1.5354
in
33.000 mm
1.2992
in
40.000 mm
1.5748
in
274000 N
61500
lbf
279000 N
62800
lbf
CAD Icon (for items table)
JLM508748 - JLM508710 LM508700 60 mm
2.3622
in
95 mm
3.7402
in
24.000 mm
0.9449
in
19.000 mm
0.7480
in
24.000 mm
0.9449
in
97600 N
21900
lbf
135000 N
30400
lbf
CAD Icon (for items table)
JP6049 - JP6010 JP6000 60 mm
2.3622
in
100 mm
3.937
in
20.000 mm
0.7874
in
15.500 mm
0.6102
in
21.000 mm
0.8268
in
82500 N
18500
lbf
101000 N
22800
lbf
CAD Icon (for items table)
JW6049 - JW6010 JW6000 60 mm
2.3622
in
125 mm
4.9213
in
33.500 mm
1.3189
in
26.000 mm
1.0236
in
37.000 mm
1.4567
in
204000 N
45800
lbf
210000 N
47100
lbf
CAD Icon (for items table)
X30212 - Y30212 30212 60 mm
2.3622
in
110 mm
4.3307
in
22.000 mm
0.8661
in
19.000 mm
0.7480
in
23.750 mm
0.9350
in
107000 N
24100
lbf
117000 N
26200
lbf
CAD Icon (for items table)
30312 30312M 60 mm
2.3622
in
130 mm
5.1181
in
31.000 mm
1.2205
in
26.000 mm
1.0236
in
33.500 mm
1.3189
in
218000 N
49000
lbf
221000 N
49800
lbf
CAD Icon (for items table)
31312 31312M 60 mm
2.3622
in
130 mm
5.1181
in
31.000 mm
1.2205
in
22.000 mm
0.8661
in
33.500 mm
1.3189
in
186000 N
41700
lbf
188000 N
42200
lbf
CAD Icon (for items table)
32012X 32012XM 60 mm
2.3622
in
95 mm
3.7402
in
23.000 mm
0.9055
in
17.500 mm
0.6890
in
23.000 mm
0.9055
in
115000 N
25800
lbf
132000 N
29600
lbf
CAD Icon (for items table)
XA32212 - Y32212 32212M 60 mm
2.3622
in
110 mm
4.3307
in
28.000 mm
1.1024
in
24.000 mm
0.9449
in
29.750 mm
1.1713
in
163000 N
36600
lbf
160000 N
35900
lbf
CAD Icon (for items table)
32212 32212M 60 mm
2.3622
in
110 mm
4.3307
in
28.000 mm
1.1024
in
24.000 mm
0.9449
in
29.750 mm
1.1713
in
149000 N
33400
lbf
178000 N
40100
lbf
CAD Icon (for items table)
X32312 - Y32312 32312 60 mm
2.3622
in
130 mm
5.1181
in
46.000 mm
1.8110
in
37.000 mm
1.4567
in
48.500 mm
1.9094
in
264000 N
59400
lbf
310000 N
69800
lbf
CAD Icon (for items table)
33012 33012M 60 mm
2.3622
in
95 mm
3.7402
in
27.000 mm
1.0630
in
21.000 mm
0.8268
in
27.000 mm
1.0630
in
122000 N
27400
lbf
150000 N
33600
lbf
CAD Icon (for items table)
33112 33112 60 mm
2.3622
in
100 mm
3.937
in
30.000 mm
1.1811
in
23.000 mm
0.9055
in
30.000 mm
1.1811
in
162000 N
36400
lbf
180000 N
40500
lbf
CAD Icon (for items table)
XAA33212 - Y33212 33212 60 mm
2.3622
in
110 mm
4.3307
in
38.000 mm
1.4961
in
29.000 mm
1.1417
in
38.000 mm
1.4961
in
234000 N
52700
lbf
253000 N
56800
lbf
CAD Icon (for items table)
33212 33212 60 mm
2.3622
in
110 mm
4.3307
in
38.000 mm
1.4961
in
29.000 mm
1.1417
in
38.000 mm
1.4961
in
234000 N
52700
lbf
253000 N
56800
lbf
CAD Icon (for items table)
XAB-33212 - Y33212 33212 60 mm
2.3622
in
110 mm
4.3307
in
38.000 mm
1.4961
in
29.000 mm
1.1417
in
38.000 mm
1.4961
in
234000 N
52700
lbf
253000 N
56800
lbf
CAD Icon (for items table)
J6392 - J6327 6300 65 mm
2.5591
in
140 mm
5.5118
in
56 mm
2.2050
in
44.450 mm
1.7500
in
53.975 mm
2.1250
in
321000 N
72300
lbf
404000 N
90900
lbf
CAD Icon (for items table)
JD6549 - JD6510 JD6500 65 mm
2.5591
in
110 mm
4.3307
in
31.000 mm
1.2205
in
25.000 mm
0.9843
in
31.000 mm
1.2205
in
193000 N
43400
lbf
212000 N
47700
lbf
CAD Icon (for items table)
JH211749 - JH211710 H211700 65 mm
2.5591
in
120 mm
4.7244
in
38.500 mm
1.5157
in
32.000 mm
1.2598
in
39.000 mm
1.5354
in
223000 N
50100
lbf
283000 N
63600
lbf
CAD Icon (for items table)
JH211749A - JH211710 H211700 65 mm
2.5591
in
120 mm
4.7244
in
38.500 mm
1.5157
in
32.000 mm
1.2598
in
39.000 mm
1.5354
in
223000 N
50100
lbf
283000 N
63600
lbf
CAD Icon (for items table)
JLM710949C - JLM710910 LM710900 65 mm
2.5591
in
105 mm
4.1339
in
23.000 mm
0.9055
in
18.500 mm
0.7283
in
24.000 mm
0.9449
in
128000 N
28800
lbf
139000 N
31300
lbf
CAD Icon (for items table)
JM511946 - JM511910 M511900 65 mm
2.5591
in
110 mm
4.3307
in
28.000 mm
1.1024
in
22.500 mm
0.8858
in
28.000 mm
1.1024
in
167000 N
37600
lbf
195000 N
43900
lbf
CAD Icon (for items table)
JW6549 - JW6510 JW6500 65 mm
2.5591
in
130 mm
5.1181
in
33.500 mm
1.3189
in
26.000 mm
1.0236
in
37.000 mm
1.4567
in
208000 N
46700
lbf
220000 N
49400
lbf
CAD Icon (for items table)
30213 30213M 65 mm
2.5591
in
120 mm
4.7244
in
23.000 mm
0.9055
in
20.000 mm
0.7874
in
24.750 mm
0.9744
in
164000 N
36900
lbf
158000 N
35500
lbf
CAD Icon (for items table)
  Results 126 - 150 of 424 « 6 7 8 9 10 »