Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
251 - 300 of 485 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 
Clear Filter

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (mm)

O.D. (D) (in)

Width (T) (mm)

Width (T) (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

JP8049-90BA1 N/A 80 mm3.1496 in N/A 125 mm4.9213 in N/A 22.500 mm0.8858 in N/A 17.5 mm0.6890 in N/A 24.000 mm0.9449 in N/A 107000 N24000 lbf N/A 141000 N31800 lbf N/A CAD Icon (for items table)
JP8049H-90BA2 N/A 80 mm3.1496 in N/A 125 mm4.9213 in N/A 22.500 mm0.8858 in N/A 17.5 mm0.6890 in N/A 24.000 mm0.9449 in N/A 107000 N24000 lbf N/A 141000 N31800 lbf N/A CAD Icon (for items table)
JM515649 / JM515610 N/A 80 mm3.1496 in N/A 130 mm5.1181 in N/A 34.000 mm1.3386 in N/A 28.500 mm1.1220 in N/A 35.000 mm1.3780 in N/A 235000 N52900 lbf N/A 283000 N63500 lbf N/A CAD Icon (for items table)
XA33116 / Y33116 N/A 80 mm3.1496 in N/A 130 mm5.1181 in N/A 37.000 mm1.4567 in N/A 29 mm1.1417 in N/A 37 mm1.4567 in N/A 247000 N55600 lbf N/A 300000 N67300 lbf N/A CAD Icon (for items table)
33116 N/A 80 mm3.1496 in N/A 130 mm5.1181 in N/A 37.000 mm1.4567 in N/A 29 mm1.1417 in N/A 37 mm1.4567 in N/A 209000 N46900 lbf N/A 300000 N67300 lbf N/A CAD Icon (for items table)
30216 N/A 80 mm3.1496 in N/A 140 mm5.5118 in N/A 26.000 mm1.0236 in N/A 22 mm0.8661 in N/A 28.25 mm1.1122 in N/A 164000 N36800 lbf N/A 187000 N42000 lbf N/A CAD Icon (for items table)
32216 N/A 80 mm3.1496 in N/A 140 mm5.5118 in N/A 33.000 mm1.2992 in N/A 28.000 mm1.1024 in N/A 35.250 mm1.3878 in N/A 206000 N46200 lbf N/A 249000 N56000 lbf N/A CAD Icon (for items table)
33216 N/A 80 mm3.1496 in N/A 140 mm5.5118 in N/A 46.000 mm1.8110 in N/A 35 mm1.378 in N/A 46.000 mm1.8110 in N/A 352000 N79100 lbf N/A 409000 N91900 lbf N/A CAD Icon (for items table)
32216-99E60 N/A 80 mm3.1496 in N/A 140 mm5.5118 in N/A 33.000 mm1.2992 in N/A 28.000 mm1.1024 in N/A 35.250 mm1.3878 in N/A 206000 N46200 lbf N/A 249000 N56000 lbf N/A CAD Icon (for items table)
XUB-30216 / YFA30216 N/A 80 mm3.1496 in N/A 141.000 mm5.5512 in N/A 28.000 mm1.1024 in N/A 22 mm0.8661 in N/A 30.250 mm1.1909 in N/A 164000 N36800 lbf N/A 187000 N42000 lbf N/A CAD Icon (for items table)
JW8049 / JW8010 N/A 80 mm3.1496 in N/A 160 mm6.2992 in N/A 41 mm1.6142 in N/A 31.000 mm1.2205 in N/A 45 mm1.7717 in N/A 313000 N70300 lbf N/A 339000 N76100 lbf N/A CAD Icon (for items table)
30316 N/A 80 mm3.1496 in N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 33.000 mm1.2992 in N/A 42.5 mm1.6732 in N/A 334000 N75200 lbf N/A 381000 N85600 lbf N/A CAD Icon (for items table)
32316 N/A 80 mm3.1496 in N/A 170 mm6.6929 in N/A 58.000 mm2.2835 in N/A 48 mm1.8898 in N/A 61.500 mm2.4213 in N/A 448000 N101000 lbf N/A 566000 N127000 lbf N/A CAD Icon (for items table)
31316 N/A 80 mm3.1496 in N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 27 mm1.063 in N/A 42.5 mm1.6732 in N/A 321000 N72100 lbf N/A 312000 N70100 lbf N/A CAD Icon (for items table)
XUA32018X / Y32018X N/A 84.000 mm3.3071 in N/A 140 mm5.5118 in N/A 32.000 mm1.2598 in N/A 24 mm0.9449 in N/A 32.000 mm1.2598 in N/A 217000 N48800 lbf N/A 264000 N59400 lbf N/A CAD Icon (for items table)
JM716649 / JM716610 N/A 85 mm3.3465 in N/A 130 mm5.1181 in N/A 29.000 mm1.1417 in N/A 24 mm0.9449 in N/A 30.000 mm1.1811 in N/A 161000 N36300 lbf N/A 245000 N55100 lbf N/A CAD Icon (for items table)
JM716648 / JM716610 N/A 85 mm3.3465 in N/A 130 mm5.1181 in N/A 29.000 mm1.1417 in N/A 24 mm0.9449 in N/A 30.000 mm1.1811 in N/A 161000 N36300 lbf N/A 245000 N55100 lbf N/A CAD Icon (for items table)
JM716649N / JM716610 N/A 85 mm3.3465 in N/A 130 mm5.1181 in N/A 29.000 mm1.1417 in N/A 24 mm0.9449 in N/A 30.000 mm1.1811 in N/A 161000 N36300 lbf N/A 245000 N55100 lbf N/A CAD Icon (for items table)
XAA32017X / Y32017X N/A 85 mm3.3465 in N/A 130 mm5.1181 in N/A 29.000 mm1.1417 in N/A 22 mm0.8661 in N/A 29 mm1.1417 in N/A 193000 N43300 lbf N/A 235000 N52900 lbf N/A CAD Icon (for items table)
32017X N/A 85 mm3.3465 in N/A 130 mm5.1181 in N/A 29.000 mm1.1417 in N/A 22 mm0.8661 in N/A 29 mm1.1417 in N/A 193000 N43300 lbf N/A 235000 N52900 lbf N/A CAD Icon (for items table)
33017 N/A 85 mm3.3465 in N/A 130 mm5.1181 in N/A 36 mm1.4173 in N/A 29.5 mm1.1614 in N/A 36.000 mm1.4173 in N/A 220000 N49500 lbf N/A 343000 N77100 lbf N/A CAD Icon (for items table)
JM716648 / JM716615 N/A 85 mm3.3465 in N/A 135.000 mm5.3150 in N/A 29.000 mm1.1417 in N/A 27 mm1.063 in N/A 33.000 mm1.2992 in N/A 161000 N36300 lbf N/A 245000 N55100 lbf N/A CAD Icon (for items table)
JM716649 / JM716615 N/A 85 mm3.3465 in N/A 135.000 mm5.3150 in N/A 29.000 mm1.1417 in N/A 27 mm1.063 in N/A 33.000 mm1.2992 in N/A 161000 N36300 lbf N/A 245000 N55100 lbf N/A CAD Icon (for items table)
JHM516849 / JHM516810 N/A 85 mm3.3465 in N/A 140 mm5.5118 in N/A 38.000 mm1.4961 in N/A 31.500 mm1.2402 in N/A 39.000 mm1.5354 in N/A 282000 N63300 lbf N/A 339000 N76300 lbf N/A CAD Icon (for items table)
33117 N/A 85 mm3.3465 in N/A 140 mm5.5118 in N/A 41 mm1.6142 in N/A 32.000 mm1.2598 in N/A 41.000 mm1.6142 in N/A 254000 N57100 lbf N/A 386000 N86800 lbf N/A CAD Icon (for items table)
JH217249 / JH217210 N/A 85 mm3.3465 in N/A 150 mm5.9055 in N/A 46.000 mm1.8110 in N/A 38 mm1.4961 in N/A 46.000 mm1.8110 in N/A 393000 N88400 lbf N/A 446000 N100000 lbf N/A CAD Icon (for items table)
30217 N/A 85 mm3.3465 in N/A 150 mm5.9055 in N/A 28.000 mm1.1024 in N/A 24 mm0.9449 in N/A 30.5 mm1.2008 in N/A 236000 N53100 lbf N/A 236000 N53000 lbf N/A CAD Icon (for items table)
32217 N/A 85 mm3.3465 in N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 30.000 mm1.1811 in N/A 38.500 mm1.5157 in N/A 245000 N55100 lbf N/A 305000 N68700 lbf N/A CAD Icon (for items table)
XA32217 / Y32217 N/A 85 mm3.3465 in N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 30.000 mm1.1811 in N/A 38.500 mm1.5157 in N/A 291000 N65300 lbf N/A 305000 N68700 lbf N/A CAD Icon (for items table)
33217 N/A 85 mm3.3465 in N/A 150 mm5.9055 in N/A 49.000 mm1.9291 in N/A 37.000 mm1.4567 in N/A 49.000 mm1.9291 in N/A 416000 N93600 lbf N/A 483000 N109000 lbf N/A CAD Icon (for items table)
30317 N/A 85 mm3.3465 in N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 34.000 mm1.3386 in N/A 44.5 mm1.752 in N/A 313000 N70500 lbf N/A 346000 N77700 lbf N/A CAD Icon (for items table)
32317 N/A 85 mm3.3465 in N/A 180 mm7.0866 in N/A 60.000 mm2.3622 in N/A 49.000 mm1.9291 in N/A 63.500 mm2.5000 in N/A 570000 N128000 lbf N/A 588000 N132000 lbf N/A CAD Icon (for items table)
31317 N/A 85 mm3.3465 in N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 28.000 mm1.1024 in N/A 44.5 mm1.752 in N/A 308000 N69300 lbf N/A 366000 N82300 lbf N/A CAD Icon (for items table)
XAA32018X / Y32018X N/A 90 mm3.5433 in N/A 140 mm5.5118 in N/A 32.000 mm1.2598 in N/A 24 mm0.9449 in N/A 32.000 mm1.2598 in N/A 217000 N48800 lbf N/A 264000 N59400 lbf N/A CAD Icon (for items table)
32018X N/A 90 mm3.5433 in N/A 140 mm5.5118 in N/A 32.000 mm1.2598 in N/A 24 mm0.9449 in N/A 32.000 mm1.2598 in N/A 217000 N48800 lbf N/A 264000 N59400 lbf N/A CAD Icon (for items table)
33018 N/A 90 mm3.5433 in N/A 140 mm5.5118 in N/A 39 mm1.5354 in N/A 32.500 mm1.2795 in N/A 39.000 mm1.5354 in N/A 293000 N65900 lbf N/A 377000 N84700 lbf N/A CAD Icon (for items table)
JM718149A / JM718110 N/A 90 mm3.5433 in N/A 145 mm5.7087 in N/A 34.000 mm1.3386 in N/A 27 mm1.063 in N/A 35.000 mm1.3780 in N/A 222000 N50000 lbf N/A 313000 N70500 lbf N/A CAD Icon (for items table)
JM718149 / JM718110 N/A 90 mm3.5433 in N/A 145 mm5.7087 in N/A 34.000 mm1.3386 in N/A 27 mm1.063 in N/A 35.000 mm1.3780 in N/A 222000 N50000 lbf N/A 313000 N70500 lbf N/A CAD Icon (for items table)
JT9049 / JT9010 N/A 90 mm3.5433 in N/A 150 mm5.9055 in N/A 40.000 mm1.5748 in N/A 34.000 mm1.3386 in N/A 42.000 mm1.6535 in N/A 298000 N67100 lbf N/A 386000 N86800 lbf N/A CAD Icon (for items table)
33118 N/A 90 mm3.5433 in N/A 150 mm5.9055 in N/A 45 mm1.7717 in N/A 35 mm1.378 in N/A 45 mm1.7717 in N/A 363000 N81600 lbf N/A 447000 N100000 lbf N/A CAD Icon (for items table)
JHM318448A / JHM318410 N/A 90 mm3.5433 in N/A 155 mm6.1024 in N/A 44.000 mm1.7323 in N/A 35.500 mm1.3976 in N/A 44.000 mm1.7323 in N/A 392000 N88100 lbf N/A 447000 N101000 lbf N/A CAD Icon (for items table)
JHM318448 / JHM318410 N/A 90 mm3.5433 in N/A 155 mm6.1024 in N/A 44.000 mm1.7323 in N/A 35.500 mm1.3976 in N/A 44.000 mm1.7323 in N/A 392000 N88100 lbf N/A 447000 N101000 lbf N/A CAD Icon (for items table)
30218 N/A 90 mm3.5433 in N/A 160 mm6.2992 in N/A 30.000 mm1.1811 in N/A 26 mm1.0236 in N/A 32.5 mm1.2795 in N/A 240000 N54100 lbf N/A 295000 N66200 lbf N/A CAD Icon (for items table)
32218 N/A 90 mm3.5433 in N/A 160 mm6.2992 in N/A 40.000 mm1.5748 in N/A 34.000 mm1.3386 in N/A 42.5 mm1.6732 in N/A 370000 N83200 lbf N/A 406000 N91200 lbf N/A CAD Icon (for items table)
J90354 / J90748 N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 46.038 mm1.8125 in N/A 31.750 mm1.2500 in N/A 50.800 mm2.0000 in N/A 383000 N86100 lbf N/A 392000 N88100 lbf N/A CAD Icon (for items table)
JHH221436 / JHH221413 N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 57.531 mm2.2650 in N/A 46.038 mm1.8125 in N/A 57.150 mm2.2500 in N/A 534000 N120000 lbf N/A 692000 N156000 lbf N/A CAD Icon (for items table)
JHH221437P / JHH221413 N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 65.500 mm2.5787 in N/A 46.038 mm1.8125 in N/A 65.000 mm2.5591 in N/A 578000 N130000 lbf N/A 692000 N156000 lbf N/A CAD Icon (for items table)
JHH221436 / JHH221414P N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 57.531 mm2.2650 in N/A 48.500 mm1.9094 in N/A 59.500 mm2.3425 in N/A 534000 N120000 lbf N/A 692000 N156000 lbf N/A CAD Icon (for items table)
JHH221437P / JHH221414P N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 65.500 mm2.5787 in N/A 48.500 mm1.9094 in N/A 67.500 mm2.6575 in N/A 578000 N130000 lbf N/A 692000 N156000 lbf N/A CAD Icon (for items table)
31318 N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 30.000 mm1.1811 in N/A 46.5 mm1.8307 in N/A 324000 N72800 lbf N/A 421000 N94600 lbf N/A CAD Icon (for items table)
251 - 300 of 485 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10