All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - TS (Tapered Single)
>
Tapered Roller Bearings - TS (Tapered Single) Metric
>
View Items
Tapered Roller Bearings - TS (Tapered Single) Metric
Check up to five results to perform an action.
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 151 - 175 of 424
«
6
7
8
9
10
»
Part Number
Series
d - Bore
D - Cup Outer Diameter
B - Cone Width
C - Cup Width
T - Bearing Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
31313
31313M
65
mm
2.5591
in
140
mm
5.5118
in
33.000
mm
1.2992
in
23.000
mm
0.9055
in
36
mm
1.4173
in
212000
N
47800
lbf
217000
N
48700
lbf
X32013X - Y32013X
32013X
65
mm
2.5591
in
100
mm
3.937
in
23.000
mm
0.9055
in
17.500
mm
0.6890
in
23.000
mm
0.9055
in
116000
N
26100
lbf
137000
N
30900
lbf
XAA32013X - Y32013X
32013X
65
mm
2.5591
in
100
mm
3.937
in
23.000
mm
0.9055
in
17.500
mm
0.6890
in
23.000
mm
0.9055
in
116000
N
26100
lbf
137000
N
30900
lbf
32213
32213
65
mm
2.5591
in
120
mm
4.7244
in
31.000
mm
1.2205
in
27
mm
1.063
in
32.750
mm
1.2894
in
174000
N
39100
lbf
209000
N
46900
lbf
32313
32313M
65
mm
2.5591
in
140
mm
5.5118
in
48
mm
1.8898
in
39
mm
1.5354
in
51
mm
2.0079
in
320000
N
72000
lbf
388000
N
87200
lbf
33013
33013M
65
mm
2.5591
in
100
mm
3.937
in
27.000
mm
1.0630
in
21.000
mm
0.8268
in
27.000
mm
1.0630
in
127000
N
28500
lbf
162000
N
36400
lbf
33113
33113
65
mm
2.5591
in
110
mm
4.3307
in
34.000
mm
1.3386
in
26.500
mm
1.0433
in
34.000
mm
1.3386
in
167000
N
37500
lbf
225000
N
50600
lbf
X32213 - YAA32213
32213
65
mm
2.5591
in
120
mm
4.7244
in
31.000
mm
1.2205
in
27
mm
1.063
in
32.750
mm
1.2894
in
174000
N
39100
lbf
209000
N
46900
lbf
JF7049A - JF7010
JF7000
70
mm
2.7559
in
130
mm
5.1181
in
42.000
mm
1.6535
in
35
mm
1.378
in
43.000
mm
1.6929
in
325000
N
73200
lbf
360000
N
80800
lbf
JH913848 - JH913811
H913800
70
mm
2.7559
in
150
mm
5.9055
in
39.688
mm
1.5625
in
25.400
mm
1.0000
in
41.275
mm
1.6250
in
273000
N
61300
lbf
256000
N
57500
lbf
JLM813049 - JLM813010
LM813000
70
mm
2.7559
in
110
mm
4.3307
in
25.000
mm
0.9843
in
20.500
mm
0.8071
in
26.000
mm
1.0236
in
115000
N
25700
lbf
168000
N
37800
lbf
JM612949 - JM612910
M612900
70
mm
2.7559
in
115
mm
4.5276
in
29.000
mm
1.1417
in
23.000
mm
0.9055
in
29.000
mm
1.1417
in
178000
N
40000
lbf
198000
N
44500
lbf
JM612949 - JM612910V
M612900
70
mm
2.7559
in
115
mm
4.5276
in
29.000
mm
1.1417
in
23.000
mm
0.9055
in
29.000
mm
1.1417
in
178000
N
40000
lbf
198000
N
44500
lbf
JP7049 - JP7010
JP7000
70
mm
2.7559
in
110
mm
4.3307
in
20.000
mm
0.7874
in
15.500
mm
0.6102
in
21.000
mm
0.8268
in
91600
N
20600
lbf
112000
N
25200
lbf
JW7049 - JW7010
JW7000
70
mm
2.7559
in
140
mm
5.5118
in
35.500
mm
1.3976
in
27
mm
1.063
in
39.000
mm
1.5354
in
241000
N
54200
lbf
257000
N
57800
lbf
JW7049 - JW7010AX
JW7000
70
mm
2.7559
in
140
mm
5.5118
in
35.500
mm
1.3976
in
27
mm
1.063
in
39.000
mm
1.5354
in
241000
N
54200
lbf
257000
N
57800
lbf
30214
30214
70
mm
2.7559
in
125
mm
4.9213
in
24.000
mm
0.9449
in
21.000
mm
0.8268
in
26.250
mm
1.0335
in
138000
N
31000
lbf
157000
N
35300
lbf
XA30214 - Y30214
30214
70
mm
2.7559
in
125
mm
4.9213
in
24.000
mm
0.9449
in
21.000
mm
0.8268
in
26.250
mm
1.0335
in
138000
N
31000
lbf
157000
N
35300
lbf
30314
30314M
70
mm
2.7559
in
150
mm
5.9055
in
35.000
mm
1.3780
in
30.000
mm
1.1811
in
38.000
mm
1.4961
in
251000
N
56500
lbf
276000
N
62000
lbf
31314
31314M
70
mm
2.7559
in
150
mm
5.9055
in
35.000
mm
1.3780
in
25.000
mm
0.9843
in
38.000
mm
1.4961
in
252000
N
56800
lbf
235000
N
52900
lbf
X32014X - Y32014X
32014X
70
mm
2.7559
in
110
mm
4.3307
in
25.000
mm
0.9843
in
19.000
mm
0.7480
in
25.000
mm
0.9843
in
133000
N
29900
lbf
163000
N
36700
lbf
X32214 - Y32214
32214
70
mm
2.7559
in
125
mm
4.9213
in
31.000
mm
1.2205
in
27
mm
1.063
in
33.250
mm
1.3091
in
216000
N
48600
lbf
224000
N
50400
lbf
32214
32214M
70
mm
2.7559
in
125
mm
4.9213
in
31.000
mm
1.2205
in
27
mm
1.063
in
33.250
mm
1.3091
in
216000
N
48600
lbf
224000
N
50400
lbf
33014
33014M
70
mm
2.7559
in
110
mm
4.3307
in
31.000
mm
1.2205
in
25.500
mm
1.0039
in
31.000
mm
1.2205
in
153000
N
34500
lbf
236000
N
53000
lbf
X33114 - Y33114
33114
70
mm
2.7559
in
120
mm
4.7244
in
37.000
mm
1.4567
in
29.000
mm
1.1417
in
37.000
mm
1.4567
in
235000
N
52800
lbf
270000
N
60800
lbf
Results 151 - 175 of 424
«
6
7
8
9
10
»