Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
151 - 175 of 424 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

d - Bore (mm)

d - Bore (in)

D - Cup Outer Diameter (mm)

D - Cup Outer Diameter (in)

T - Bearing Width (mm)

T - Bearing Width (in)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T - Bearing Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A 31313M N/A 65 mm2.5591 in N/A 140 mm5.5118 in N/A 33.000 mm1.2992 in N/A 23.000 mm0.9055 in N/A 36 mm1.4173 in N/A 212000 N47800 lbf N/A 217000 N48700 lbf N/A CAD Add To Cart
Request Quote
N/A 32013X N/A 65 mm2.5591 in N/A 100 mm3.9370 in N/A 23.000 mm0.9055 in N/A 17.500 mm0.6890 in N/A 23.000 mm0.9055 in N/A 116000 N26100 lbf N/A 137000 N30900 lbf N/A CAD Add To Cart
Request Quote
N/A 32013X N/A 65 mm2.5591 in N/A 100 mm3.9370 in N/A 23.000 mm0.9055 in N/A 17.500 mm0.6890 in N/A 23.000 mm0.9055 in N/A 116000 N26100 lbf N/A 137000 N30900 lbf N/A CAD Add To Cart
Request Quote
N/A 32213 N/A 65 mm2.5591 in N/A 120 mm4.7244 in N/A 31.000 mm1.2205 in N/A 27 mm1.063 in N/A 32.750 mm1.2894 in N/A 174000 N39100 lbf N/A 209000 N46900 lbf N/A CAD Add To Cart
Request Quote
N/A 32313M N/A 65 mm2.5591 in N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 39 mm1.5354 in N/A 51 mm2.0079 in N/A 320000 N72000 lbf N/A 388000 N87200 lbf N/A CAD Add To Cart
Request Quote
N/A 33013M N/A 65 mm2.5591 in N/A 100 mm3.9370 in N/A 27.000 mm1.0630 in N/A 21.000 mm0.8268 in N/A 27.000 mm1.0630 in N/A 127000 N28500 lbf N/A 162000 N36400 lbf N/A CAD Add To Cart
Request Quote
N/A 33113 N/A 65 mm2.5591 in N/A 110 mm4.3307 in N/A 34.000 mm1.3386 in N/A 26.500 mm1.0433 in N/A 34.000 mm1.3386 in N/A 167000 N37500 lbf N/A 225000 N50600 lbf N/A CAD Add To Cart
Request Quote
N/A 32213 N/A 65 mm2.5591 in N/A 120 mm4.7244 in N/A 31.000 mm1.2205 in N/A 27 mm1.063 in N/A 32.750 mm1.2894 in N/A 174000 N39100 lbf N/A 209000 N46900 lbf N/A CAD Add To Cart
Request Quote
N/A JF7000 N/A 70 mm2.7559 in N/A 130 mm5.1181 in N/A 42.000 mm1.6535 in N/A 35 mm1.378 in N/A 43.000 mm1.6929 in N/A 325000 N73200 lbf N/A 360000 N80800 lbf N/A CAD Add To Cart
Request Quote
N/A H913800 N/A 70 mm2.7559 in N/A 150 mm5.9055 in N/A 39.688 mm1.5625 in N/A 25.400 mm1.0000 in N/A 41.275 mm1.6250 in N/A 273000 N61300 lbf N/A 256000 N57500 lbf N/A CAD Add To Cart
Request Quote
N/A LM813000 N/A 70 mm2.7559 in N/A 110 mm4.3307 in N/A 25.000 mm0.9843 in N/A 20.500 mm0.8071 in N/A 26.000 mm1.0236 in N/A 115000 N25700 lbf N/A 168000 N37800 lbf N/A CAD Add To Cart
Request Quote
N/A M612900 N/A 70 mm2.7559 in N/A 115 mm4.5276 in N/A 29.000 mm1.1417 in N/A 23.000 mm0.9055 in N/A 29.000 mm1.1417 in N/A 178000 N40000 lbf N/A 198000 N44500 lbf N/A CAD Add To Cart
Request Quote
N/A M612900 N/A 70 mm2.7559 in N/A 115 mm4.5276 in N/A 29.000 mm1.1417 in N/A 23.000 mm0.9055 in N/A 29.000 mm1.1417 in N/A 178000 N40000 lbf N/A 198000 N44500 lbf N/A CAD Add To Cart
Request Quote
N/A JP7000 N/A 70 mm2.7559 in N/A 110 mm4.3307 in N/A 20.000 mm0.7874 in N/A 15.500 mm0.6102 in N/A 21.000 mm0.8268 in N/A 91600 N20600 lbf N/A 112000 N25200 lbf N/A CAD Add To Cart
Request Quote
N/A JW7000 N/A 70 mm2.7559 in N/A 140 mm5.5118 in N/A 35.500 mm1.3976 in N/A 27 mm1.063 in N/A 39.000 mm1.5354 in N/A 241000 N54200 lbf N/A 257000 N57800 lbf N/A CAD Add To Cart
Request Quote
N/A JW7000 N/A 70 mm2.7559 in N/A 140 mm5.5118 in N/A 35.500 mm1.3976 in N/A 27 mm1.063 in N/A 39.000 mm1.5354 in N/A 241000 N54200 lbf N/A 257000 N57800 lbf N/A CAD Add To Cart
Request Quote
N/A 30214 N/A 70 mm2.7559 in N/A 125 mm4.9213 in N/A 24.000 mm0.9449 in N/A 21.000 mm0.8268 in N/A 26.250 mm1.0335 in N/A 138000 N31000 lbf N/A 157000 N35300 lbf N/A CAD Add To Cart
Request Quote
N/A 30214 N/A 70 mm2.7559 in N/A 125 mm4.9213 in N/A 24.000 mm0.9449 in N/A 21.000 mm0.8268 in N/A 26.250 mm1.0335 in N/A 138000 N31000 lbf N/A 157000 N35300 lbf N/A CAD Add To Cart
Request Quote
N/A 30314M N/A 70 mm2.7559 in N/A 150 mm5.9055 in N/A 35.000 mm1.3780 in N/A 30.000 mm1.1811 in N/A 38.000 mm1.4961 in N/A 251000 N56500 lbf N/A 276000 N62000 lbf N/A CAD Add To Cart
Request Quote
N/A 31314M N/A 70 mm2.7559 in N/A 150 mm5.9055 in N/A 35.000 mm1.3780 in N/A 25.000 mm0.9843 in N/A 38.000 mm1.4961 in N/A 252000 N56800 lbf N/A 235000 N52900 lbf N/A CAD Add To Cart
Request Quote
N/A 32014X N/A 70 mm2.7559 in N/A 110 mm4.3307 in N/A 25.000 mm0.9843 in N/A 19.000 mm0.7480 in N/A 25.000 mm0.9843 in N/A 133000 N29900 lbf N/A 163000 N36700 lbf N/A CAD Add To Cart
Request Quote
N/A 32214 N/A 70 mm2.7559 in N/A 125 mm4.9213 in N/A 31.000 mm1.2205 in N/A 27 mm1.063 in N/A 33.250 mm1.3091 in N/A 216000 N48600 lbf N/A 224000 N50400 lbf N/A CAD Add To Cart
Request Quote
N/A 32214M N/A 70 mm2.7559 in N/A 125 mm4.9213 in N/A 31.000 mm1.2205 in N/A 27 mm1.063 in N/A 33.250 mm1.3091 in N/A 216000 N48600 lbf N/A 224000 N50400 lbf N/A CAD Add To Cart
Request Quote
N/A 33014M N/A 70 mm2.7559 in N/A 110 mm4.3307 in N/A 31.000 mm1.2205 in N/A 25.500 mm1.0039 in N/A 31.000 mm1.2205 in N/A 153000 N34500 lbf N/A 236000 N53000 lbf N/A CAD Add To Cart
Request Quote
N/A 33114 N/A 70 mm2.7559 in N/A 120 mm4.7244 in N/A 37.000 mm1.4567 in N/A 29.000 mm1.1417 in N/A 37.000 mm1.4567 in N/A 235000 N52800 lbf N/A 270000 N60800 lbf N/A CAD Add To Cart
Request Quote
151 - 175 of 424 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »