Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TS (Tapered Single) Metric
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TS (Tapered Single) > Tapered Roller Bearings - TS (Tapered Single) Metric > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - TS (Tapered Single) Metric

For CAD models and more information, click Directly on the part number below.


This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.




Add To Cart Request Quote
   
  Results 176 - 200 of 424 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T - Bearing Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

33114 33114M 70 mm
2.7559
in
120 mm
4.7244
in
37.000 mm
1.4567
in
29.000 mm
1.1417
in
37.000 mm
1.4567
in
215000 N
48200
lbf
270000 N
60800
lbf
X33214 - Y33214 33214 70 mm
2.7559
in
125 mm
4.9213
in
41 mm
1.6142
in
32.000 mm
1.2598
in
41.000 mm
1.6142
in
282000 N
63300
lbf
314000 N
70700
lbf
JH415647 - JH415610 H415600 75 mm
2.9528
in
145 mm
5.7087
in
51 mm
2.0079
in
42 mm
1.6535
in
51 mm
2.0079
in
347000 N
78000
lbf
463000 N
104000
lbf
JH415647A - JH415610 H415600 75 mm
2.9528
in
145 mm
5.7087
in
51 mm
2.0079
in
42 mm
1.6535
in
51 mm
2.0079
in
347000 N
78000
lbf
463000 N
104000
lbf
JLM714149 - JLM714110 LM714100 75 mm
2.9528
in
115 mm
4.5276
in
25.000 mm
0.9843
in
19.000 mm
0.7480
in
25.000 mm
0.9843
in
140000 N
31600
lbf
167000 N
37500
lbf
JM714249 - JM714210 M714200 75 mm
2.9528
in
120 mm
4.7244
in
29.500 mm
1.1614
in
25.000 mm
0.9843
in
31.000 mm
1.2205
in
159000 N
35800
lbf
229000 N
51500
lbf
JM714249A - JM714210 M714200 75 mm
2.9528
in
120 mm
4.7244
in
29.500 mm
1.1614
in
25.000 mm
0.9843
in
31.000 mm
1.2205
in
159000 N
35800
lbf
229000 N
51500
lbf
JM714249 - JM714210A M714200 75 mm
2.9528
in
120 mm
4.7244
in
29.500 mm
1.1614
in
25.000 mm
0.9843
in
31.000 mm
1.2205
in
159000 N
35800
lbf
229000 N
51500
lbf
JW7549 - JW7510 JW7500 75 mm
2.9528
in
150 mm
5.9055
in
38.000 mm
1.4961
in
29.000 mm
1.1417
in
42.000 mm
1.6535
in
274000 N
61600
lbf
294000 N
66200
lbf
30215 30215M 75 mm
2.9528
in
130 mm
5.1181
in
25.000 mm
0.9843
in
22.000 mm
0.8661
in
27.250 mm
1.0728
in
152000 N
34200
lbf
180000 N
40400
lbf
XA30215 - Y30215 30215M 75 mm
2.9528
in
130 mm
5.1181
in
25.000 mm
0.9843
in
22.000 mm
0.8661
in
27.250 mm
1.0728
in
181000 N
40600
lbf
180000 N
40400
lbf
X30315 - Y30315 30315 75 mm
2.9528
in
160 mm
6.2992
in
37.000 mm
1.4567
in
31.000 mm
1.2205
in
40.000 mm
1.5748
in
354000 N
79600
lbf
338000 N
76000
lbf
30315 30315M 75 mm
2.9528
in
160 mm
6.2992
in
37.000 mm
1.4567
in
31.000 mm
1.2205
in
40.000 mm
1.5748
in
354000 N
79600
lbf
338000 N
76000
lbf
31315 31315M 75 mm
2.9528
in
160 mm
6.2992
in
37.000 mm
1.4567
in
26.000 mm
1.0236
in
40.000 mm
1.5748
in
248000 N
55800
lbf
278000 N
62500
lbf
32015X 32015XM 75 mm
2.9528
in
115 mm
4.5276
in
25.000 mm
0.9843
in
19.000 mm
0.7480
in
25.000 mm
0.9843
in
135000 N
30400
lbf
170000 N
38200
lbf
X32215 - Y32215 32215 75 mm
2.9528
in
130 mm
5.1181
in
31.000 mm
1.2205
in
27 mm
1.063
in
33.250 mm
1.3091
in
218000 N
49000
lbf
227000 N
51100
lbf
32215 32215M 75 mm
2.9528
in
130 mm
5.1181
in
31.000 mm
1.2205
in
27 mm
1.063
in
33.250 mm
1.3091
in
199000 N
44800
lbf
227000 N
51100
lbf
32315 32315M 75 mm
2.9528
in
160 mm
6.2992
in
55 mm
2.1654
in
45.000 mm
1.7717
in
58.000 mm
2.2835
in
357000 N
80300
lbf
421000 N
94600
lbf
33015 33015 75 mm
2.9528
in
115 mm
4.5276
in
31.000 mm
1.2205
in
25.500 mm
1.0039
in
31.000 mm
1.2205
in
187000 N
42000
lbf
239000 N
53700
lbf
XAA33115 - Y33115 33115 75 mm
2.9528
in
125 mm
4.9213
in
37.000 mm
1.4567
in
29.000 mm
1.1417
in
37.000 mm
1.4567
in
205000 N
46000
lbf
287000 N
64500
lbf
X33115 - Y33115 33115 75 mm
2.9528
in
125 mm
4.9213
in
37.000 mm
1.4567
in
29.000 mm
1.1417
in
37.000 mm
1.4567
in
205000 N
46000
lbf
287000 N
64500
lbf
X33215 - Y33215 33215 75 mm
2.9528
in
130 mm
5.1181
in
41 mm
1.6142
in
31.000 mm
1.2205
in
41.000 mm
1.6142
in
236000 N
53100
lbf
316000 N
71000
lbf
JM515649 - JM515610 M515600 80 mm
3.1496
in
130 mm
5.1181
in
34.000 mm
1.3386
in
28.500 mm
1.1220
in
35.000 mm
1.3780
in
235000 N
52900
lbf
283000 N
63500
lbf
JP8049 - JP8010 JP8000 80 mm
3.1496
in
125 mm
4.9213
in
22.500 mm
0.8858
in
17.500 mm
0.6890
in
24.000 mm
0.9449
in
107000 N
24000
lbf
141000 N
31800
lbf
JP8049H - JP8010 JP8000 80 mm
3.1496
in
125 mm
4.9213
in
22.500 mm
0.8858
in
17.500 mm
0.6890
in
24.000 mm
0.9449
in
107000 N
24000
lbf
141000 N
31800
lbf
  Results 176 - 200 of 424 « 6 7 8 9 10 »  
<