All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - TS (Tapered Single)
>
Tapered Roller Bearings - TS (Tapered Single) Metric
>
View Items
Tapered Roller Bearings - TS (Tapered Single) Metric
Check up to five results to perform an action.
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 176 - 200 of 424
«
6
7
8
9
10
»
Part Number
Series
d - Bore
D - Cup Outer Diameter
B - Cone Width
C - Cup Width
T - Bearing Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
33114
33114M
70
mm
2.7559
in
120
mm
4.7244
in
37.000
mm
1.4567
in
29.000
mm
1.1417
in
37.000
mm
1.4567
in
215000
N
48200
lbf
270000
N
60800
lbf
X33214 - Y33214
33214
70
mm
2.7559
in
125
mm
4.9213
in
41
mm
1.6142
in
32.000
mm
1.2598
in
41.000
mm
1.6142
in
282000
N
63300
lbf
314000
N
70700
lbf
JH415647 - JH415610
H415600
75
mm
2.9528
in
145
mm
5.7087
in
51
mm
2.0079
in
42
mm
1.6535
in
51
mm
2.0079
in
347000
N
78000
lbf
463000
N
104000
lbf
JH415647A - JH415610
H415600
75
mm
2.9528
in
145
mm
5.7087
in
51
mm
2.0079
in
42
mm
1.6535
in
51
mm
2.0079
in
347000
N
78000
lbf
463000
N
104000
lbf
JLM714149 - JLM714110
LM714100
75
mm
2.9528
in
115
mm
4.5276
in
25.000
mm
0.9843
in
19.000
mm
0.7480
in
25.000
mm
0.9843
in
140000
N
31600
lbf
167000
N
37500
lbf
JM714249 - JM714210
M714200
75
mm
2.9528
in
120
mm
4.7244
in
29.500
mm
1.1614
in
25.000
mm
0.9843
in
31.000
mm
1.2205
in
159000
N
35800
lbf
229000
N
51500
lbf
JM714249A - JM714210
M714200
75
mm
2.9528
in
120
mm
4.7244
in
29.500
mm
1.1614
in
25.000
mm
0.9843
in
31.000
mm
1.2205
in
159000
N
35800
lbf
229000
N
51500
lbf
JM714249 - JM714210A
M714200
75
mm
2.9528
in
120
mm
4.7244
in
29.500
mm
1.1614
in
25.000
mm
0.9843
in
31.000
mm
1.2205
in
159000
N
35800
lbf
229000
N
51500
lbf
JW7549 - JW7510
JW7500
75
mm
2.9528
in
150
mm
5.9055
in
38.000
mm
1.4961
in
29.000
mm
1.1417
in
42.000
mm
1.6535
in
274000
N
61600
lbf
294000
N
66200
lbf
30215
30215M
75
mm
2.9528
in
130
mm
5.1181
in
25.000
mm
0.9843
in
22.000
mm
0.8661
in
27.250
mm
1.0728
in
152000
N
34200
lbf
180000
N
40400
lbf
XA30215 - Y30215
30215M
75
mm
2.9528
in
130
mm
5.1181
in
25.000
mm
0.9843
in
22.000
mm
0.8661
in
27.250
mm
1.0728
in
181000
N
40600
lbf
180000
N
40400
lbf
X30315 - Y30315
30315
75
mm
2.9528
in
160
mm
6.2992
in
37.000
mm
1.4567
in
31.000
mm
1.2205
in
40.000
mm
1.5748
in
354000
N
79600
lbf
338000
N
76000
lbf
30315
30315M
75
mm
2.9528
in
160
mm
6.2992
in
37.000
mm
1.4567
in
31.000
mm
1.2205
in
40.000
mm
1.5748
in
354000
N
79600
lbf
338000
N
76000
lbf
31315
31315M
75
mm
2.9528
in
160
mm
6.2992
in
37.000
mm
1.4567
in
26.000
mm
1.0236
in
40.000
mm
1.5748
in
248000
N
55800
lbf
278000
N
62500
lbf
32015X
32015XM
75
mm
2.9528
in
115
mm
4.5276
in
25.000
mm
0.9843
in
19.000
mm
0.7480
in
25.000
mm
0.9843
in
135000
N
30400
lbf
170000
N
38200
lbf
X32215 - Y32215
32215
75
mm
2.9528
in
130
mm
5.1181
in
31.000
mm
1.2205
in
27
mm
1.063
in
33.250
mm
1.3091
in
218000
N
49000
lbf
227000
N
51100
lbf
32215
32215M
75
mm
2.9528
in
130
mm
5.1181
in
31.000
mm
1.2205
in
27
mm
1.063
in
33.250
mm
1.3091
in
199000
N
44800
lbf
227000
N
51100
lbf
32315
32315M
75
mm
2.9528
in
160
mm
6.2992
in
55
mm
2.1654
in
45.000
mm
1.7717
in
58.000
mm
2.2835
in
357000
N
80300
lbf
421000
N
94600
lbf
33015
33015
75
mm
2.9528
in
115
mm
4.5276
in
31.000
mm
1.2205
in
25.500
mm
1.0039
in
31.000
mm
1.2205
in
187000
N
42000
lbf
239000
N
53700
lbf
XAA33115 - Y33115
33115
75
mm
2.9528
in
125
mm
4.9213
in
37.000
mm
1.4567
in
29.000
mm
1.1417
in
37.000
mm
1.4567
in
205000
N
46000
lbf
287000
N
64500
lbf
X33115 - Y33115
33115
75
mm
2.9528
in
125
mm
4.9213
in
37.000
mm
1.4567
in
29.000
mm
1.1417
in
37.000
mm
1.4567
in
205000
N
46000
lbf
287000
N
64500
lbf
X33215 - Y33215
33215
75
mm
2.9528
in
130
mm
5.1181
in
41
mm
1.6142
in
31.000
mm
1.2205
in
41.000
mm
1.6142
in
236000
N
53100
lbf
316000
N
71000
lbf
JM515649 - JM515610
M515600
80
mm
3.1496
in
130
mm
5.1181
in
34.000
mm
1.3386
in
28.500
mm
1.1220
in
35.000
mm
1.3780
in
235000
N
52900
lbf
283000
N
63500
lbf
JP8049 - JP8010
JP8000
80
mm
3.1496
in
125
mm
4.9213
in
22.500
mm
0.8858
in
17.500
mm
0.6890
in
24.000
mm
0.9449
in
107000
N
24000
lbf
141000
N
31800
lbf
JP8049H - JP8010
JP8000
80
mm
3.1496
in
125
mm
4.9213
in
22.500
mm
0.8858
in
17.500
mm
0.6890
in
24.000
mm
0.9449
in
107000
N
24000
lbf
141000
N
31800
lbf
Results 176 - 200 of 424
«
6
7
8
9
10
»