Tapered Roller Bearings - TS (Tapered Single) Metric
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - TS (Tapered Single)
>
Tapered Roller Bearings - TS (Tapered Single) Metric
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Tapered Roller Bearings - TS (Tapered Single) Metric
For CAD models and more information, click Directly on the part number below.
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
larger image
larger image
Results Per Page :
25
50
100
200
Results 201 - 225 of 424
Unit of Measure:
Imperial
Metric
Both
«
6
7
8
9
10
»
Part Number
Series
d - Bore
D - Cup Outer Diameter
B - Cone Width
C - Cup Width
T - Bearing Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
JW8049 - JW8010
JW8000
80
mm
3.1496
in
160
mm
6.2992
in
41
mm
1.6142
in
31.000
mm
1.2205
in
45
mm
1.7717
in
313000
N
70300
lbf
339000
N
76100
lbf
30216
30216M
80
mm
3.1496
in
140
mm
5.5118
in
26.000
mm
1.0236
in
22.000
mm
0.8661
in
28.250
mm
1.1122
in
164000
N
36800
lbf
187000
N
42000
lbf
30316
30316M
80
mm
3.1496
in
170
mm
6.6929
in
39
mm
1.5354
in
33.000
mm
1.2992
in
42.5
mm
1.6732
in
334000
N
75200
lbf
381000
N
85600
lbf
32016X
32016XM
80
mm
3.1496
in
125
mm
4.9213
in
29.000
mm
1.1417
in
22.000
mm
0.8661
in
29.000
mm
1.1417
in
197000
N
44200
lbf
238000
N
53600
lbf
X32216 - Y32216
32216
80
mm
3.1496
in
140
mm
5.5118
in
33.000
mm
1.2992
in
28
mm
1.1024
in
35.250
mm
1.3878
in
206000
N
46200
lbf
249000
N
56000
lbf
32316
32316M
80
mm
3.1496
in
170
mm
6.6929
in
58.000
mm
2.2835
in
48
mm
1.8898
in
61.500
mm
2.4213
in
448000
N
101000
lbf
566000
N
127000
lbf
XA33116 - Y33116
33116M
80
mm
3.1496
in
130
mm
5.1181
in
37.000
mm
1.4567
in
29.000
mm
1.1417
in
37.000
mm
1.4567
in
247000
N
55600
lbf
300000
N
67300
lbf
33116
33116M
80
mm
3.1496
in
130
mm
5.1181
in
37.000
mm
1.4567
in
29.000
mm
1.1417
in
37.000
mm
1.4567
in
209000
N
46900
lbf
300000
N
67300
lbf
33216
33216M
80
mm
3.1496
in
140
mm
5.5118
in
46.000
mm
1.8110
in
35
mm
1.378
in
46.000
mm
1.8110
in
352000
N
79100
lbf
409000
N
91900
lbf
XUB-30216 - YFA30216
30216
80
mm
3.1496
in
141.000
mm
5.5512
in
28.000
mm
1.1024
in
22.000
mm
0.8661
in
30.250
mm
1.1909
in
164000
N
36800
lbf
187000
N
42000
lbf
XUA32018X - Y32018X
32018X
84.000
mm
3.3071
in
140
mm
5.5118
in
32.000
mm
1.2598
in
24.000
mm
0.9449
in
32.000
mm
1.2598
in
217000
N
48800
lbf
264000
N
59400
lbf
JH217249 - JH217210
H217200
85
mm
3.3465
in
150
mm
5.9055
in
46.000
mm
1.8110
in
38
mm
1.4961
in
46.000
mm
1.8110
in
393000
N
88400
lbf
446000
N
100000
lbf
JHM516849 - JHM516810
HM516800
85
mm
3.3465
in
140
mm
5.5118
in
38.000
mm
1.4961
in
31.500
mm
1.2402
in
39.000
mm
1.5354
in
282000
N
63300
lbf
339000
N
76300
lbf
JM716649 - JM716610
M716600
85
mm
3.3465
in
130
mm
5.1181
in
29.000
mm
1.1417
in
24.000
mm
0.9449
in
30.000
mm
1.1811
in
161000
N
36300
lbf
245000
N
55100
lbf
JM716648 - JM716610
M716600
85
mm
3.3465
in
130
mm
5.1181
in
29.000
mm
1.1417
in
24.000
mm
0.9449
in
30.000
mm
1.1811
in
161000
N
36300
lbf
245000
N
55100
lbf
JM716649N - JM716610
M716600
85
mm
3.3465
in
130
mm
5.1181
in
29.000
mm
1.1417
in
24.000
mm
0.9449
in
30.000
mm
1.1811
in
161000
N
36300
lbf
245000
N
55100
lbf
JM716648 - JM716615
M716600
85
mm
3.3465
in
135
mm
5.3150
in
29.000
mm
1.1417
in
27
mm
1.063
in
33.000
mm
1.2992
in
161000
N
36300
lbf
245000
N
55100
lbf
JM716649 - JM716615
M716600
85
mm
3.3465
in
135
mm
5.3150
in
29.000
mm
1.1417
in
27
mm
1.063
in
33.000
mm
1.2992
in
161000
N
36300
lbf
245000
N
55100
lbf
30217
30217
85
mm
3.3465
in
150
mm
5.9055
in
28.000
mm
1.1024
in
24.000
mm
0.9449
in
30.500
mm
1.2008
in
236000
N
53100
lbf
236000
N
53000
lbf
30317
30317M
85
mm
3.3465
in
180
mm
7.0866
in
41
mm
1.6142
in
34
mm
1.3386
in
44.5
mm
1.752
in
313000
N
70500
lbf
346000
N
77700
lbf
XAA32017X - Y32017X
32017X
85
mm
3.3465
in
130
mm
5.1181
in
29.000
mm
1.1417
in
22.000
mm
0.8661
in
29.000
mm
1.1417
in
193000
N
43300
lbf
235000
N
52900
lbf
32017X
32017X
85
mm
3.3465
in
130
mm
5.1181
in
29.000
mm
1.1417
in
22.000
mm
0.8661
in
29.000
mm
1.1417
in
193000
N
43300
lbf
235000
N
52900
lbf
32217
32217M
85
mm
3.3465
in
150
mm
5.9055
in
36
mm
1.4173
in
30.000
mm
1.1811
in
38.500
mm
1.5157
in
245000
N
55100
lbf
305000
N
68700
lbf
XA32217 - Y32217
32217M
85
mm
3.3465
in
150
mm
5.9055
in
36
mm
1.4173
in
30.000
mm
1.1811
in
38.500
mm
1.5157
in
291000
N
65300
lbf
305000
N
68700
lbf
32317
32317
85
mm
3.3465
in
180
mm
7.0866
in
60.000
mm
2.3622
in
49.000
mm
1.9291
in
63.500
mm
2.5000
in
570000
N
128000
lbf
588000
N
132000
lbf
Results 201 - 225 of 424
«
6
7
8
9
10
»
<