Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
201 - 225 of 424 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

d - Bore (mm)

d - Bore (in)

D - Cup Outer Diameter (mm)

D - Cup Outer Diameter (in)

T - Bearing Width (mm)

T - Bearing Width (in)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T - Bearing Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A JW8000 N/A 80 mm3.1496 in N/A 160 mm6.2992 in N/A 41 mm1.6142 in N/A 31.000 mm1.2205 in N/A 45 mm1.7717 in N/A 313000 N70300 lbf N/A 339000 N76100 lbf N/A CAD Add To Cart
Request Quote
N/A 30216M N/A 80 mm3.1496 in N/A 140 mm5.5118 in N/A 26.000 mm1.0236 in N/A 22.000 mm0.8661 in N/A 28.250 mm1.1122 in N/A 164000 N36800 lbf N/A 187000 N42000 lbf N/A CAD Add To Cart
Request Quote
N/A 30316M N/A 80 mm3.1496 in N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 33.000 mm1.2992 in N/A 42.5 mm1.6732 in N/A 334000 N75200 lbf N/A 381000 N85600 lbf N/A CAD Add To Cart
Request Quote
N/A 32016XM N/A 80 mm3.1496 in N/A 125 mm4.9213 in N/A 29.000 mm1.1417 in N/A 22.000 mm0.8661 in N/A 29.000 mm1.1417 in N/A 197000 N44200 lbf N/A 238000 N53600 lbf N/A CAD Add To Cart
Request Quote
N/A 32216 N/A 80 mm3.1496 in N/A 140 mm5.5118 in N/A 33.000 mm1.2992 in N/A 28 mm1.1024 in N/A 35.250 mm1.3878 in N/A 206000 N46200 lbf N/A 249000 N56000 lbf N/A CAD Add To Cart
Request Quote
N/A 32316M N/A 80 mm3.1496 in N/A 170 mm6.6929 in N/A 58.000 mm2.2835 in N/A 48 mm1.8898 in N/A 61.500 mm2.4213 in N/A 448000 N101000 lbf N/A 566000 N127000 lbf N/A CAD Add To Cart
Request Quote
N/A 33116M N/A 80 mm3.1496 in N/A 130 mm5.1181 in N/A 37.000 mm1.4567 in N/A 29.000 mm1.1417 in N/A 37.000 mm1.4567 in N/A 247000 N55600 lbf N/A 300000 N67300 lbf N/A CAD Add To Cart
Request Quote
N/A 33116M N/A 80 mm3.1496 in N/A 130 mm5.1181 in N/A 37.000 mm1.4567 in N/A 29.000 mm1.1417 in N/A 37.000 mm1.4567 in N/A 209000 N46900 lbf N/A 300000 N67300 lbf N/A CAD Add To Cart
Request Quote
N/A 33216M N/A 80 mm3.1496 in N/A 140 mm5.5118 in N/A 46.000 mm1.8110 in N/A 35 mm1.378 in N/A 46.000 mm1.8110 in N/A 352000 N79100 lbf N/A 409000 N91900 lbf N/A CAD Add To Cart
Request Quote
N/A 30216 N/A 80 mm3.1496 in N/A 141.000 mm5.5512 in N/A 28.000 mm1.1024 in N/A 22.000 mm0.8661 in N/A 30.250 mm1.1909 in N/A 164000 N36800 lbf N/A 187000 N42000 lbf N/A CAD Add To Cart
Request Quote
N/A 32018X N/A 84.000 mm3.3071 in N/A 140 mm5.5118 in N/A 32.000 mm1.2598 in N/A 24.000 mm0.9449 in N/A 32.000 mm1.2598 in N/A 217000 N48800 lbf N/A 264000 N59400 lbf N/A CAD Add To Cart
Request Quote
N/A H217200 N/A 85 mm3.3465 in N/A 150 mm5.9055 in N/A 46.000 mm1.8110 in N/A 38 mm1.4961 in N/A 46.000 mm1.8110 in N/A 393000 N88400 lbf N/A 446000 N100000 lbf N/A CAD Add To Cart
Request Quote
N/A HM516800 N/A 85 mm3.3465 in N/A 140 mm5.5118 in N/A 38.000 mm1.4961 in N/A 31.500 mm1.2402 in N/A 39.000 mm1.5354 in N/A 282000 N63300 lbf N/A 339000 N76300 lbf N/A CAD Add To Cart
Request Quote
N/A M716600 N/A 85 mm3.3465 in N/A 130 mm5.1181 in N/A 29.000 mm1.1417 in N/A 24.000 mm0.9449 in N/A 30.000 mm1.1811 in N/A 161000 N36300 lbf N/A 245000 N55100 lbf N/A CAD Add To Cart
Request Quote
N/A M716600 N/A 85 mm3.3465 in N/A 130 mm5.1181 in N/A 29.000 mm1.1417 in N/A 24.000 mm0.9449 in N/A 30.000 mm1.1811 in N/A 161000 N36300 lbf N/A 245000 N55100 lbf N/A CAD Add To Cart
Request Quote
N/A M716600 N/A 85 mm3.3465 in N/A 130 mm5.1181 in N/A 29.000 mm1.1417 in N/A 24.000 mm0.9449 in N/A 30.000 mm1.1811 in N/A 161000 N36300 lbf N/A 245000 N55100 lbf N/A CAD Add To Cart
Request Quote
N/A M716600 N/A 85 mm3.3465 in N/A 135 mm5.3150 in N/A 29.000 mm1.1417 in N/A 27 mm1.063 in N/A 33.000 mm1.2992 in N/A 161000 N36300 lbf N/A 245000 N55100 lbf N/A CAD Add To Cart
Request Quote
N/A M716600 N/A 85 mm3.3465 in N/A 135 mm5.3150 in N/A 29.000 mm1.1417 in N/A 27 mm1.063 in N/A 33.000 mm1.2992 in N/A 161000 N36300 lbf N/A 245000 N55100 lbf N/A CAD Add To Cart
Request Quote
N/A 30217 N/A 85 mm3.3465 in N/A 150 mm5.9055 in N/A 28.000 mm1.1024 in N/A 24.000 mm0.9449 in N/A 30.500 mm1.2008 in N/A 236000 N53100 lbf N/A 236000 N53000 lbf N/A CAD Add To Cart
Request Quote
N/A 30317M N/A 85 mm3.3465 in N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 34 mm1.3386 in N/A 44.5 mm1.752 in N/A 313000 N70500 lbf N/A 346000 N77700 lbf N/A CAD Add To Cart
Request Quote
N/A 32017X N/A 85 mm3.3465 in N/A 130 mm5.1181 in N/A 29.000 mm1.1417 in N/A 22.000 mm0.8661 in N/A 29.000 mm1.1417 in N/A 193000 N43300 lbf N/A 235000 N52900 lbf N/A CAD Add To Cart
Request Quote
N/A 32017X N/A 85 mm3.3465 in N/A 130 mm5.1181 in N/A 29.000 mm1.1417 in N/A 22.000 mm0.8661 in N/A 29.000 mm1.1417 in N/A 193000 N43300 lbf N/A 235000 N52900 lbf N/A CAD Add To Cart
Request Quote
N/A 32217M N/A 85 mm3.3465 in N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 30.000 mm1.1811 in N/A 38.500 mm1.5157 in N/A 245000 N55100 lbf N/A 305000 N68700 lbf N/A CAD Add To Cart
Request Quote
N/A 32217M N/A 85 mm3.3465 in N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 30.000 mm1.1811 in N/A 38.500 mm1.5157 in N/A 291000 N65300 lbf N/A 305000 N68700 lbf N/A CAD Add To Cart
Request Quote
N/A 32317 N/A 85 mm3.3465 in N/A 180 mm7.0866 in N/A 60.000 mm2.3622 in N/A 49.000 mm1.9291 in N/A 63.500 mm2.5000 in N/A 570000 N128000 lbf N/A 588000 N132000 lbf N/A CAD Add To Cart
Request Quote
201 - 225 of 424 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »