Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
30203 | Series N/A 30203 | d - Bore N/A 17 mm0.6693 in | D - Cup Outer Diameter N/A 40 mm1.5748 in | B - Cone Width N/A 12.000 mm0.4724 in | C - Cup Width N/A 11.000 mm0.4331 in | T - Bearing Width N/A 13.250 mm0.5217 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 N4800 lbf | C0 - Static Radial Rating N/A 19900 N4460 lbf | CAD N/A |
X30203 - Y30203 | Series N/A 30203 | d - Bore N/A 17 mm0.6693 in | D - Cup Outer Diameter N/A 40 mm1.5748 in | B - Cone Width N/A 12.000 mm0.4724 in | C - Cup Width N/A 11.000 mm0.4331 in | T - Bearing Width N/A 13.250 mm0.5217 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 N4800 lbf | C0 - Static Radial Rating N/A 19900 N4460 lbf | CAD N/A |
30302 | Series N/A 30302 | d - Bore N/A 15 mm0.5906 in | D - Cup Outer Diameter N/A 42 mm1.6535 in | B - Cone Width N/A 13.000 mm0.5118 in | C - Cup Width N/A 11.000 mm0.4331 in | T - Bearing Width N/A 14.250 mm0.5610 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 26000 N5850 lbf | C0 - Static Radial Rating N/A 22200 N4980 lbf | CAD N/A |
30303 | Series N/A 30303 | d - Bore N/A 17 mm0.6693 in | D - Cup Outer Diameter N/A 47 mm1.8504 in | B - Cone Width N/A 14.000 mm0.5512 in | C - Cup Width N/A 12.000 mm0.4724 in | T - Bearing Width N/A 15.250 mm0.6004 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 32700 N7360 lbf | C0 - Static Radial Rating N/A 28400 N6390 lbf | CAD N/A |
32004X | Series N/A 32004X | d - Bore N/A 20 mm0.7874 in | D - Cup Outer Diameter N/A 42 mm1.6535 in | B - Cone Width N/A 15.000 mm0.5906 in | C - Cup Width N/A 12.000 mm0.4724 in | T - Bearing Width N/A 15.000 mm0.5906 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 32900 N7390 lbf | C0 - Static Radial Rating N/A 29400 N6600 lbf | CAD N/A |
XAA32004X - YAA32004X | Series N/A 32004X | d - Bore N/A 20 mm0.7874 in | D - Cup Outer Diameter N/A 42 mm1.6535 in | B - Cone Width N/A 15.000 mm0.5906 in | C - Cup Width N/A 12.000 mm0.4724 in | T - Bearing Width N/A 15.000 mm0.5906 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 32900 N7390 lbf | C0 - Static Radial Rating N/A 29400 N6600 lbf | CAD N/A |
X32004X - YAA32004X | Series N/A 32004X | d - Bore N/A 20 mm0.7874 in | D - Cup Outer Diameter N/A 42 mm1.6535 in | B - Cone Width N/A 15.000 mm0.5906 in | C - Cup Width N/A 12.000 mm0.4724 in | T - Bearing Width N/A 15.000 mm0.5906 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 32900 N7390 lbf | C0 - Static Radial Rating N/A 29400 N6600 lbf | CAD N/A |
30204 | Series N/A 30204M | d - Bore N/A 20 mm0.7874 in | D - Cup Outer Diameter N/A 47 mm1.8504 in | B - Cone Width N/A 14.000 mm0.5512 in | C - Cup Width N/A 12.000 mm0.4724 in | T - Bearing Width N/A 15.250 mm0.6004 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 33200 N7470 lbf | C0 - Static Radial Rating N/A 33000 N7420 lbf | CAD N/A |
JL44642A - JL44615 | Series N/A L44600 | d - Bore N/A 25 mm0.9843 in | D - Cup Outer Diameter N/A 52 mm2.0472 in | B - Cone Width N/A 14.732 mm0.5800 in | C - Cup Width N/A 10.668 mm0.4200 in | T - Bearing Width N/A 14.224 mm0.5600 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 35600 N8010 lbf | C0 - Static Radial Rating N/A 32900 N7400 lbf | CAD N/A |
XAA32005X - YAA32005X | Series N/A 32005X | d - Bore N/A 25 mm0.9843 in | D - Cup Outer Diameter N/A 47 mm1.8504 in | B - Cone Width N/A 15.000 mm0.5906 in | C - Cup Width N/A 11.500 mm0.4528 in | T - Bearing Width N/A 15.000 mm0.5906 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36500 N8200 lbf | C0 - Static Radial Rating N/A 35400 N7960 lbf | CAD N/A |
30205 | Series N/A 30205M | d - Bore N/A 25 mm0.9843 in | D - Cup Outer Diameter N/A 52 mm2.0472 in | B - Cone Width N/A 15.000 mm0.5906 in | C - Cup Width N/A 13.000 mm0.5118 in | T - Bearing Width N/A 16.250 mm0.6398 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36900 N8300 lbf | C0 - Static Radial Rating N/A 38300 N8620 lbf | CAD N/A |
30304 | Series N/A 30304 | d - Bore N/A 20 mm0.7874 in | D - Cup Outer Diameter N/A 52 mm2.0472 in | B - Cone Width N/A 15.000 mm0.5906 in | C - Cup Width N/A 13.000 mm0.5118 in | T - Bearing Width N/A 16.250 mm0.6398 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 38500 N8660 lbf | C0 - Static Radial Rating N/A 34500 N7760 lbf | CAD N/A |
32006X | Series N/A 32006X | d - Bore N/A 30 mm1.1811 in | D - Cup Outer Diameter N/A 55 mm2.1654 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 13.000 mm0.5118 in | T - Bearing Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46500 N10400 lbf | C0 - Static Radial Rating N/A 45300 N10200 lbf | CAD N/A |
X32006X - YGA32006X | Series N/A 32006X | d - Bore N/A 30 mm1.1811 in | D - Cup Outer Diameter N/A 62 mm2.4409 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 13.000 mm0.5118 in | T - Bearing Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46500 N10400 lbf | C0 - Static Radial Rating N/A 45300 N10200 lbf | CAD N/A |
JLM67042 - JLM67020P | Series N/A LM67000 | d - Bore N/A 27.000 mm1.0630 in | D - Cup Outer Diameter N/A 58.513 mm2.3037 in | B - Cone Width N/A 16.764 mm0.6600 in | C - Cup Width N/A 11.561 mm0.4552 in | T - Bearing Width N/A 15.875 mm0.6250 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46700 N10500 lbf | C0 - Static Radial Rating N/A 44600 N10000 lbf | CAD N/A |
JLM67041P - JLM67020P | Series N/A LM67000 | d - Bore N/A 25.413 mm1.0005 in | D - Cup Outer Diameter N/A 58.513 mm2.3037 in | B - Cone Width N/A 16.231 mm0.6390 in | C - Cup Width N/A 11.561 mm0.4552 in | T - Bearing Width N/A 15.392 mm0.6060 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46700 N10500 lbf | C0 - Static Radial Rating N/A 44600 N10000 lbf | CAD N/A |
XFA30206CM - Y30206CM | Series N/A 30206C | d - Bore N/A 27.000 mm1.0630 in | D - Cup Outer Diameter N/A 62 mm2.4409 in | B - Cone Width N/A 16 mm0.6299 in | C - Cup Width N/A 14 mm0.5512 in | T - Bearing Width N/A 17.25 mm0.6791 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 49300 N11100 lbf | C0 - Static Radial Rating N/A 51800 N11600 lbf | CAD N/A |
X30206CM - Y30206CM | Series N/A 30206C | d - Bore N/A 30 mm1.1811 in | D - Cup Outer Diameter N/A 62 mm2.4409 in | B - Cone Width N/A 16 mm0.6299 in | C - Cup Width N/A 14 mm0.5512 in | T - Bearing Width N/A 17.25 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 49300 N11100 lbf | C0 - Static Radial Rating N/A 51800 N11600 lbf | CAD N/A |
32204 | Series N/A 32204 | d - Bore N/A 20 mm0.7874 in | D - Cup Outer Diameter N/A 47 mm1.8504 in | B - Cone Width N/A 18 mm0.7087 in | C - Cup Width N/A 15.000 mm0.5906 in | T - Bearing Width N/A 19.250 mm0.7579 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 49500 N11100 lbf | C0 - Static Radial Rating N/A 43000 N9660 lbf | CAD N/A |
X32205 - Y32205 | Series N/A 32205 | d - Bore N/A 25 mm0.9843 in | D - Cup Outer Diameter N/A 52 mm2.0472 in | B - Cone Width N/A 18 mm0.7087 in | C - Cup Width N/A 16 mm0.6299 in | T - Bearing Width N/A 19.250 mm0.7579 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 49800 N11200 lbf | C0 - Static Radial Rating N/A 42100 N9470 lbf | CAD N/A |
JL69349 - JL69310 | Series N/A L69300 | d - Bore N/A 38.000 mm1.4961 in | D - Cup Outer Diameter N/A 63.000 mm2.4803 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 13.500 mm0.5315 in | T - Bearing Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf | CAD N/A |
JL69349H - JL69310 | Series N/A L69300 | d - Bore N/A 38.000 mm1.4961 in | D - Cup Outer Diameter N/A 63.000 mm2.4803 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 13.500 mm0.5315 in | T - Bearing Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf | CAD N/A |
JL69349A - JL69310 | Series N/A L69300 | d - Bore N/A 38.000 mm1.4961 in | D - Cup Outer Diameter N/A 63.000 mm2.4803 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 13.500 mm0.5315 in | T - Bearing Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf | CAD N/A |
JL69349AX - JL69310 | Series N/A L69300 | d - Bore N/A 38.000 mm1.4961 in | D - Cup Outer Diameter N/A 63.000 mm2.4803 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 13.500 mm0.5315 in | T - Bearing Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf | CAD N/A |
JL69348 - JL69310 | Series N/A L69300 | d - Bore N/A 38.000 mm1.4961 in | D - Cup Outer Diameter N/A 63.000 mm2.4803 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 13.500 mm0.5315 in | T - Bearing Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf | CAD N/A |