Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
1 - 25 of 122 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

d - Bore

D - Cup Outer Diameter

T - Bearing Width across Cones

C - Double Cup Width

C1 - Dynamic Radial Rating (1 million revolutions)

CAD

N/A 3/4 in19.05 mm N/A 1.8504 in47 mm N/A 1.25 in31.75 mm N/A 0.9926 in25.212 mm N/A 10500 lbf46500 N N/A CAD
N/A 0.9835 in24.981 mm N/A 2.4409 in61.999 mm N/A 1.5625 in39.688 mm N/A 1.4275 in36.259 mm N/A 16900 lbf75300 N N/A CAD
N/A 1 1/8 in28.575 mm N/A 2-15/16 in74.613 mm N/A 2.1876 in55.565 mm N/A 1.6250 in41.275 mm N/A 27300 lbf121000 N N/A CAD
N/A 1.1806 in29.987 mm N/A 2.8336 in71.973 mm N/A 1.6835 in42.76 mm N/A 1.4375 in36.513 mm N/A 23000 lbf102000 N N/A CAD
N/A 1 1/4 in31.75 mm N/A 2.3125 in58.738 mm N/A 1.2812 in32.542 mm N/A 0.9688 in24.608 mm N/A 12400 lbf55200 N N/A CAD
N/A 1 5/16 in33.338 mm N/A 3.1875 in80.963 mm N/A 2.1875 in55.562 mm N/A 1.5625 in39.688 mm N/A 30400 lbf135000 N N/A CAD
N/A 1 3/8 in34.925 mm N/A 2.7170 in69.012 mm N/A 1.8126 in46.04 mm N/A 1.5000 in38.100 mm N/A 21400 lbf95100 N N/A CAD
N/A 1.3770 in34.976 mm N/A 3.1510 in80.035 mm N/A 1.8126 in46.04 mm N/A 1.3750 in34.925 mm N/A 24800 lbf111000 N N/A CAD
N/A 1 7/16 in36.513 mm N/A 3.6250 in92.075 mm N/A 2.1875 in55.562 mm N/A 1.5625 in39.688 mm N/A 32900 lbf147000 N N/A CAD
N/A 1 1/2 in38.1 mm N/A 2.7170 in69.012 mm N/A 1.8124 in46.035 mm N/A 1.5000 in38.100 mm N/A 22200 lbf98700 N N/A CAD
N/A 1 9/16 in39.688 mm N/A 3.4843 in88.501 mm N/A 2.1875 in55.562 mm N/A 1.5625 in39.688 mm N/A 32900 lbf147000 N N/A CAD
N/A 1 9/16 in39.688 mm N/A 3.6250 in92.075 mm N/A 2.1875 in55.562 mm N/A 1.5625 in39.688 mm N/A 32900 lbf147000 N N/A CAD
N/A 1.5748 in40 mm N/A 3.5480 in90.119 mm N/A 2 in50.8 mm N/A 1.7500 in44.450 mm N/A 32000 lbf142000 N N/A CAD
N/A 1 5/8 in41.275 mm N/A 3.6250 in92.075 mm N/A 2.1875 in55.562 mm N/A 1.5625 in39.688 mm N/A 39100 lbf174000 N N/A CAD
N/A 1.7188 in43.658 mm N/A 3.2500 in82.550 mm N/A 1.75 in44.45 mm N/A 1.3750 in34.925 mm N/A 30300 lbf135000 N N/A CAD
N/A 1 3/4 in44.45 mm N/A 3.1250 in79.375 mm N/A 1.6249 in41.272 mm N/A 1.3125 in33.338 mm N/A 20400 lbf90600 N N/A CAD
N/A 1 3/4 in44.45 mm N/A 3.7500 in95.250 mm N/A 2.4376 in61.915 mm N/A 2.0000 in50.800 mm N/A 49700 lbf221000 N N/A CAD
N/A 1 3/4 in44.45 mm N/A 3.7500 in95.250 mm N/A 2.5626 in65.090 mm N/A 1.7500 in44.450 mm N/A 39200 lbf174000 N N/A CAD
N/A 1 3/4 in44.45 mm N/A 3.8750 in98.425 mm N/A 2.5626 in65.090 mm N/A 1.7500 in44.450 mm N/A 39200 lbf174000 N N/A CAD
N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 1.9689 in50.01 mm N/A 1.6563 in42.070 mm N/A 39900 lbf177000 N N/A CAD
N/A 2 in50.80 mm N/A 3.6718 in93.264 mm N/A 2.5625 in65.088 mm N/A 2.0625 in52.388 mm N/A 47800 lbf213000 N N/A CAD
N/A 2 in50.80 mm N/A 4.25 in107.95 mm N/A 2.5626 in65.090 mm N/A 2.1250 in53.975 mm N/A 53100 lbf236000 N N/A CAD
N/A 2 in50.80 mm N/A 4-7/16 in112.713 mm N/A 2.5625 in65.088 mm N/A 1.8125 in46.038 mm N/A 41600 lbf185000 N N/A CAD
N/A 2 1/8 in53.975 mm N/A 4.375 in111.125 mm N/A 3.125 in79.375 mm N/A 2.5 in63.5 mm N/A 67400 lbf300000 N N/A CAD
N/A 2 1/8 in53.975 mm N/A 4.625 in117.475 mm N/A 2.875 in73.025 mm N/A 2.1250 in53.975 mm N/A 58300 lbf259000 N N/A CAD
1 - 25 of 122 | Results Per Page | View | Unit of Measure
1 2 3 4 5