Part Number |
d - Bore |
D - Cup Outer Diameter |
T - Bearing Width across Cones |
C - Double Cup Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
CAD |
---|---|---|---|---|---|---|
HH221449NA - HH221410D | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | T - Bearing Width across Cones N/A 5 in127 mm | C - Double Cup Width N/A 4.1250 in104.775 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 209000 lbf929000 N | CAD N/A |
HM231140NA - HM231116D | d - Bore N/A 5.7500 in146.050 mm | D - Cup Outer Diameter N/A 9.5000 in241.300 mm | T - Bearing Width across Cones N/A 5.1875 in131.762 mm | C - Double Cup Width N/A 4.1875 in106.363 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 234000 lbf1040000 N | CAD N/A |
HM231149NA - HM231116D | d - Bore N/A 5.8750 in149.225 mm | D - Cup Outer Diameter N/A 9.5000 in241.300 mm | T - Bearing Width across Cones N/A 5.1875 in131.762 mm | C - Double Cup Width N/A 4.1875 in106.363 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 234000 lbf1040000 N | CAD N/A |
HM252343NA - HM252311D | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | T - Bearing Width across Cones N/A 6.8125 in173.038 mm | C - Double Cup Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 587000 lbf2610000 N | CAD N/A |
HM252343NA - HM252315CD | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 16.9970 in431.724 mm | T - Bearing Width across Cones N/A 6.8125 in173.038 mm | C - Double Cup Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 587000 lbf2610000 N | CAD N/A |
HM252344NA - HM252315CD | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 16.9970 in431.724 mm | T - Bearing Width across Cones N/A 6.8125 in173.038 mm | C - Double Cup Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 605000 lbf2690000 N | CAD N/A |
HM252348NA - HM252311D | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | T - Bearing Width across Cones N/A 6.8125 in173.038 mm | C - Double Cup Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 587000 lbf2610000 N | CAD N/A |
HM252348NA - HM252315CD | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.9970 in431.724 mm | T - Bearing Width across Cones N/A 6.8125 in173.038 mm | C - Double Cup Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 587000 lbf2610000 N | CAD N/A |
HM252349NA - HM252311D | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | T - Bearing Width across Cones N/A 6.8125 in173.038 mm | C - Double Cup Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 605000 lbf2690000 N | CAD N/A |
HM252349NA - HM252315CD | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.9970 in431.724 mm | T - Bearing Width across Cones N/A 6.8125 in173.038 mm | C - Double Cup Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 605000 lbf2690000 N | CAD N/A |
HM926740NA - HM926710CD | d - Bore N/A 4.5000 in114.300 mm | D - Cup Outer Diameter N/A 9.0000 in228.600 mm | T - Bearing Width across Cones N/A 4.5625 in115.888 mm | C - Double Cup Width N/A 3.3125 in84.138 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 194000 lbf862000 N | CAD N/A |
L163149NW - L163110CD | d - Bore N/A 14 in355.6 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | T - Bearing Width across Cones N/A 5.375 in136.525 mm | C - Double Cup Width N/A 4.375 in111.125 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 287000 lbf1280000 N | CAD N/A |
L357049NW - L357010CD | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 15.5 in393.7 mm | T - Bearing Width across Cones N/A 4.25 in107.95 mm | C - Double Cup Width N/A 3.25 in82.55 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 229000 lbf1020000 N | CAD N/A |
LM241149NW - LM241110D | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 10.875 in276.225 mm | T - Bearing Width across Cones N/A 3.75 in95.25 mm | C - Double Cup Width N/A 2.875 in73.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 172000 lbf764000 N | CAD N/A |
LM249747NW - LM249710CD | d - Bore N/A 9.999 in253.975 mm | D - Cup Outer Diameter N/A 13.6875 in347.663 mm | T - Bearing Width across Cones N/A 4 in101.6 mm | C - Double Cup Width N/A 2.75 in69.85 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 240000 lbf1070000 N | CAD N/A |
LM251649NW - LM251610D | d - Bore N/A 10.5 in266.7 mm | D - Cup Outer Diameter N/A 13.875 in352.425 mm | T - Bearing Width across Cones N/A 4.25 in107.95 mm | C - Double Cup Width N/A 3.25 in82.55 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 221000 lbf985000 N | CAD N/A |
LM446349NW - LM446310D | d - Bore N/A 9.25 in234.95 mm | D - Cup Outer Diameter N/A 12.25 in311.15 mm | T - Bearing Width across Cones N/A 4 in101.6 mm | C - Double Cup Width N/A 2.875 in73.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 173000 lbf768000 N | CAD N/A |
LM637349NW - LM637310D | d - Bore N/A 7.2500 in184.150 mm | D - Cup Outer Diameter N/A 9.5625 in242.888 mm | T - Bearing Width across Cones N/A 3.75 in95.25 mm | C - Double Cup Width N/A 2.75 in69.85 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 122000 lbf541000 N | CAD N/A |
NA05075 - 05185D | d - Bore N/A 0.7500 in19.05 mm | D - Cup Outer Diameter N/A 1.8504 in47 mm | T - Bearing Width across Cones N/A 1.25 in31.75 mm | C - Double Cup Width N/A 0.9926 in25.212 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10500 lbf46500 N | CAD N/A |
NA08125 - 08231D | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.3125 in58.738 mm | T - Bearing Width across Cones N/A 1.2812 in32.542 mm | C - Double Cup Width N/A 0.9688 in24.608 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12400 lbf55200 N | CAD N/A |
NA132083 - 132126D | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | T - Bearing Width across Cones N/A 4.75 in120.65 mm | C - Double Cup Width N/A 3.5000 in88.900 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 207000 lbf919000 N | CAD N/A |
NA13687 - 13621D | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | T - Bearing Width across Cones N/A 1.8124 in46.035 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98700 N | CAD N/A |
NA14138 - 14276D | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | T - Bearing Width across Cones N/A 1.8126 in46.04 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21400 lbf95100 N | CAD N/A |
NA15117SW - 15251D | d - Bore N/A 1.1813 in30.005 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | T - Bearing Width across Cones N/A 2 in50.8 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19800 lbf88000 N | CAD N/A |
NA15118SW - 15251D | d - Bore N/A 1.1811 in30 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | T - Bearing Width across Cones N/A 1.9981 in50.752 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19800 lbf88000 N | CAD N/A |