Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width (in)

T - Bearing Width (mm)

T1 - Total Width (in)

T1 - Total Width (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T - Bearing Width

T1 - Total Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

N/A LM11900 N/A 3/4 in19.05 mm N/A 1.7810 in45.237 mm N/A 0.6550 in16.637 mm N/A 0.4750 in12.065 mm N/A 0.6100 in15.494 mm N/A 0.641 in16.281 mm N/A 8800 lbf39100 N N/A 7200 lbf32000 N N/A CAD Icon (for items table)
N/A LM11900 N/A 3/4 in19.05 mm N/A 1.7810 in45.237 mm N/A 0.6550 in16.637 mm N/A 0.4750 in12.065 mm N/A 0.6100 in16.281 mm N/A 0.685 in17.4 mm N/A 8800 lbf39100 N N/A 7200 lbf32000 N N/A CAD Icon (for items table)
N/A M12600 N/A 0.8437 in21.430 mm N/A 1.9687 in50.005 mm N/A 0.7200 in18.288 mm N/A 0.5500 in13.970 mm N/A 0.69 in17.526 mm N/A 0.765 in19.43 mm N/A 11700 lbf52200 N N/A 9780 lbf43500 N N/A CAD Icon (for items table)
N/A 07000 N/A 1 in25.40 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 0.3750 in9.525 mm N/A 0.5313 in13.495 mm N/A 0.606 in15.4 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
N/A L44600 N/A 1 in25.40 mm N/A 1.9800 in50.292 mm N/A 0.5800 in14.732 mm N/A 0.4200 in10.668 mm N/A 0.5600 in14.224 mm N/A 0.588 in14.935 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD Icon (for items table)
N/A L44600 N/A 1 in25.40 mm N/A 1.9800 in50.292 mm N/A 0.5800 in14.732 mm N/A 0.4200 in10.668 mm N/A 0.5600 in14.224 mm N/A 0.635 in16.13 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD Icon (for items table)
N/A L44600 N/A 1 in25.40 mm N/A 1.9800 in50.292 mm N/A 0.5800 in14.732 mm N/A 0.4200 in10.668 mm N/A 0.5600 in14.224 mm N/A 0.635 in16.13 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD Icon (for items table)
N/A LM67000 N/A 1 1/4 in31.75 mm N/A 2.3280 in59.131 mm N/A 0.6600 in16.764 mm N/A 0.4650 in11.811 mm N/A 0.6250 in15.875 mm N/A 0.7 in17.78 mm N/A 10500 lbf46700 N N/A 10000 lbf44600 N N/A CAD Icon (for items table)
N/A LM48500 N/A 1 3/8 in34.925 mm N/A 2.5625 in65.088 mm N/A 0.7200 in18.288 mm N/A 0.5500 in13.970 mm N/A 0.71 in18.034 mm N/A 0.7850 in19.940 mm N/A 14500 lbf64600 N N/A 14200 lbf63100 N N/A CAD Icon (for items table)
N/A LM29700 N/A 1 1/2 in38.1 mm N/A 2.5625 in65.088 mm N/A 0.7200 in18.288 mm N/A 0.5500 in13.970 mm N/A 0.71 in18.034 mm N/A 0.7850 in19.940 mm N/A 10900 lbf48600 N N/A 13600 lbf60300 N N/A CAD Icon (for items table)
N/A 13600 N/A 1 1/2 in38.1 mm N/A 2.7170 in69.012 mm N/A 0.7500 in19.050 mm N/A 0.5638 in14.321 mm N/A 0.72 in18.288 mm N/A 0.795 in20.19 mm N/A 15100 lbf67200 N N/A 15300 lbf67900 N N/A CAD Icon (for items table)
N/A 13600 N/A 1 1/2 in38.1 mm N/A 2.7170 in69.012 mm N/A 0.7500 in19.050 mm N/A 0.5938 in15.083 mm N/A 0.75 in19.05 mm N/A 0.825 in20.96 mm N/A 15100 lbf67200 N N/A 15300 lbf67900 N N/A CAD Icon (for items table)
N/A 395 N/A 2 1/2 in63.500 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 0.7411 in18.824 mm N/A 0.8661 in21.999 mm N/A 0.9141 in23.218 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
N/A N/A 2.6250 in66.675 mm N/A 4.7244 in120 mm N/A 1.1420 in29.007 mm N/A 0.9230 in23.444 mm N/A 1.1418 in29.002 mm N/A 1.2720 in32.418 mm N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table)
N/A 395 N/A 2 11/16 in68.263 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 0.7411 in18.824 mm N/A 0.8661 in21.999 mm N/A 0.97 in24.64 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
N/A 395 N/A 2 11/16 in68.263 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 0.7411 in18.824 mm N/A 0.8661 in21.999 mm N/A 0.9141 in23.218 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1