All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Timken Wheel-Pac™
>
View Items
Timken Wheel-Pac™
Check up to five results to perform an action.
Timken Wheel-Pac™
The Timken Wheel-Pac™ bearing is a pre-set, pre-greased, pre-sealed integrated bearing assembly that provides outstanding wheel end performance for commercial vehicle trucks and trailers. We customized Wheel-Pac™ to suit the truck builder’s preferred hub design.
Design Attributes:
Pre-set, pre-greased and pre-sealed bearing package eliminates the need for manual bearing adjustment and features fewer components, simplifying installation and maintenance. Features a reduced bearing setting range that reduces runout, increases assembly stiffness and provides better friction control for increased system life. Design optimizes weight and packaging for high power density – greater performance in a smaller package. Additional design options include through hardened or case carburized steel (for improved debris resistance), greased, super-sealed or oiled lubrication options, and anti-lock braking systems ring integration.
Applications:
Commercial vehicle truck and trailer wheel ends
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 9 of 9
1
Part Number
Bore (Outboard)
Bore (Inboard)
Cup Outside Diameter (Outboard)
Cup Outside Diameter (Inboard)
Total Width
CAD
SET2311
2.276
in
57.800
mm
2.283
in
58.000
mm
4.331
in
110.000
mm
4.331
in
110.000
mm
4.528
in
115.000
mm
N/A
SET2312
2.677
in
68.000
mm
2.685
in
68.200
mm
4.921
in
125.000
mm
4.921
in
125.000
mm
4.528
in
115.000
mm
SET2346
2.748
in
69.800
mm
2.756
in
70.000
mm
4.921
in
125.000
mm
4.921
in
125.000
mm
4.488
in
114.00
mm
SET2351
2.748
in
69.800
mm
2.756
in
70.000
mm
4.713
in
119.700
mm
4.909
in
124.689
mm
4.335
in
110.100
mm
SET2370
3.465
in
88.000
mm
3.465
in
88.000
mm
5.433
in
138.000
mm
5.433
in
138.000
mm
4.724
in
120.00
mm
N/A
SET2314
3.693
in
93.800
mm
3.701
in
94.000
mm
5.827
in
148.000
mm
5.827
in
148.000
mm
5.315
in
135.00
mm
SET2352
3.929
in
99.800
mm
3.937
in
100.000
mm
5.827
in
148.000
mm
5.827
in
148.000
mm
5.315
in
135.00
mm
SET2371
3.937
in
100.000
mm
3.937
in
100.000
mm
5.827
in
148.000
mm
5.827
in
148.000
mm
5.551
in
141.000
mm
SET2335
4.134
in
105.000
mm
4.134
in
105.000
mm
6.299
in
160.000
mm
6.299
in
160.000
mm
5.512
in
140.00
mm
Results 1 - 9 of 9
1