Part Number |
d - Bore Diameter |
D - Bearing O.D. |
T - Bearing Width |
T1 - Bearing Width |
d1 - Large Bore I.D. |
D1 - Small Diameter O.D. |
Static Load Rating |
Dynamic Load Rating |
Limiting Speed |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
C-8360-A | d - Bore Diameter N/A 238.125 mm | D - Bearing O.D. N/A 307.975 mm12.1250 in | T - Bearing Width N/A 38.1 mm1.5 in | T1 - Bearing Width N/A 11.11 mm0.438 in | d1 - Large Bore I.D. N/A 238.51 mm9.39 in | D1 - Small Diameter O.D. N/A 306.39 mm12.063 in | Static Load Rating N/A 3700000 N827600 lbf | Dynamic Load Rating N/A 440000 N99000 lbf | Limiting Speed N/A 1140 rpm | CAD N/A |
80TP135 | d - Bore Diameter N/A 203.2 mm | D - Bearing O.D. N/A 355.6 mm14 in | T - Bearing Width N/A 76.2 mm3 in | T1 - Bearing Width N/A 20.64 mm0.812 in | d1 - Large Bore I.D. N/A 205.58 mm8.094 in | D1 - Small Diameter O.D. N/A 353.22 mm13.906 in | Static Load Rating N/A 700000 N146200 lbf | Dynamic Load Rating N/A 1500000 N346200 lbf | Limiting Speed N/A 2190 rpm | CAD N/A |
70TP132 | d - Bore Diameter N/A 177.800 mm | D - Bearing O.D. N/A 355.6 mm14 in | T - Bearing Width N/A 76.2 mm3 in | T1 - Bearing Width N/A 20.64 mm0.812 in | d1 - Large Bore I.D. N/A 180.18 mm7.094 in | D1 - Small Diameter O.D. N/A 353.22 mm13.906 in | Static Load Rating N/A 2300000 N523800 lbf | Dynamic Load Rating N/A 1700000 N374300 lbf | Limiting Speed N/A 1420 rpm | CAD N/A |
90TP139 | d - Bore Diameter N/A 228.600 mm | D - Bearing O.D. N/A 355.6 mm14 in | T - Bearing Width N/A 76.2 mm3 in | T1 - Bearing Width N/A 20.64 mm0.812 in | d1 - Large Bore I.D. N/A 230.98 mm9.094 in | D1 - Small Diameter O.D. N/A 353.22 mm13.906 in | Static Load Rating N/A 2300000 N515700 lbf | Dynamic Load Rating N/A 1500000 N335900 lbf | Limiting Speed N/A 1420 rpm | CAD N/A |
F-2658-B | d - Bore Diameter N/A 280 mm | D - Bearing O.D. N/A 375.4 mm14.7795 in | T - Bearing Width N/A 53.01 mm2.087 in | T1 - Bearing Width N/A 15.39 mm0.606 in | d1 - Large Bore I.D. N/A 283.01 mm11.142 in | D1 - Small Diameter O.D. N/A 374.6 mm14.748 in | Static Load Rating N/A 4800000 N1073500 lbf | Dynamic Load Rating N/A 953000 N214320 lbf | Limiting Speed N/A 1030 rpm | CAD N/A |
100TP143 | d - Bore Diameter N/A 254 mm | D - Bearing O.D. N/A 406.400 mm16.0000 in | T - Bearing Width N/A 76.2 mm3 in | T1 - Bearing Width N/A 20.64 mm0.812 in | d1 - Large Bore I.D. N/A 256.38 mm10.094 in | D1 - Small Diameter O.D. N/A 404.02 mm15.906 in | Static Load Rating N/A 2100000 N465800 lbf | Dynamic Load Rating N/A 1700000 N387800 lbf | Limiting Speed N/A 1420 rpm | CAD N/A |
80TP136 | d - Bore Diameter N/A 203.2 mm | D - Bearing O.D. N/A 406.400 mm16.0000 in | T - Bearing Width N/A 76.2 mm3 in | T1 - Bearing Width N/A 20.64 mm0.812 in | d1 - Large Bore I.D. N/A 205.58 mm8.094 in | D1 - Small Diameter O.D. N/A 404.02 mm15.906 in | Static Load Rating N/A 1700000 N372500 lbf | Dynamic Load Rating N/A 1900000 N426700 lbf | Limiting Speed N/A 1630 rpm | CAD N/A |
90TP140 | d - Bore Diameter N/A 228.600 mm | D - Bearing O.D. N/A 406.400 mm16.0000 in | T - Bearing Width N/A 76.2 mm3 in | T1 - Bearing Width N/A 20.64 mm0.812 in | d1 - Large Bore I.D. N/A 230.98 mm9.094 in | D1 - Small Diameter O.D. N/A 404.02 mm15.906 in | Static Load Rating N/A 3000000 N683500 lbf | Dynamic Load Rating N/A 1900000 N425600 lbf | Limiting Speed N/A 1260 rpm | CAD N/A |
100TP144 | d - Bore Diameter N/A 254 mm | D - Bearing O.D. N/A 457.2 mm18 in | T - Bearing Width N/A 95.25 mm3.7 in | T1 - Bearing Width N/A 26.19 mm1.031 in | d1 - Large Bore I.D. N/A 256.38 mm10.094 in | D1 - Small Diameter O.D. N/A 454.82 mm17.906 in | Static Load Rating N/A 2900000 N645200 lbf | Dynamic Load Rating N/A 2500000 N559800 lbf | Limiting Speed N/A 1260 rpm | CAD N/A |
120TP151 | d - Bore Diameter N/A 304.8 mm | D - Bearing O.D. N/A 457.2 mm18 in | T - Bearing Width N/A 95.25 mm3.75 in | T1 - Bearing Width N/A 26.19 mm1.031 in | d1 - Large Bore I.D. N/A 307.18 mm12.094 in | D1 - Small Diameter O.D. N/A 454.82 mm17.906 in | Static Load Rating N/A 5600000 N1248900 lbf | Dynamic Load Rating N/A 2200000 N503600 lbf | Limiting Speed N/A 950 rpm | CAD N/A |
S-4790-A | d - Bore Diameter N/A 330.200 mm | D - Bearing O.D. N/A 495.300 mm19.5000 in | T - Bearing Width N/A 88.9 mm3.5 in | T1 - Bearing Width N/A 24.51 mm0.965 in | d1 - Large Bore I.D. N/A 330.2 mm13 in | D1 - Small Diameter O.D. N/A 495.3 mm19.5 in | Static Load Rating N/A 4600000 N1032600 lbf | Dynamic Load Rating N/A 2575000 N579000 lbf | Limiting Speed N/A 1030 rpm | CAD N/A |
140TP158 | d - Bore Diameter N/A 355.6 mm | D - Bearing O.D. N/A 508.000 mm20.0000 in | T - Bearing Width N/A 95.25 mm3.75 in | T1 - Bearing Width N/A 26.19 mm1.031 in | d1 - Large Bore I.D. N/A 358.78 mm14.125 in | D1 - Small Diameter O.D. N/A 504.82 mm19.875 in | Static Load Rating N/A 5600000 N1252500 lbf | Dynamic Load Rating N/A 2400000 N546300 lbf | Limiting Speed N/A 950 rpm | CAD N/A |
120TP152 | d - Bore Diameter N/A 304.8 mm | D - Bearing O.D. N/A 508.000 mm20.0000 in | T - Bearing Width N/A 114.3 mm4.5 in | T1 - Bearing Width N/A 31.75 mm1.25 in | d1 - Large Bore I.D. N/A 307.18 mm12.094 in | D1 - Small Diameter O.D. N/A 505.62 mm19.906 in | Static Load Rating N/A 2400000 N543800 lbf | Dynamic Load Rating N/A 2800000 N626100 lbf | Limiting Speed N/A 1260 rpm | CAD N/A |
100TP145 | d - Bore Diameter N/A 254 mm | D - Bearing O.D. N/A 508.000 mm20.0000 in | T - Bearing Width N/A 95.25 mm3.75 in | T1 - Bearing Width N/A 26.19 mm1.031 in | d1 - Large Bore I.D. N/A 256.38 mm10.094 in | D1 - Small Diameter O.D. N/A 505.62 mm19.906 in | Static Load Rating N/A 3700000 N835900 lbf | Dynamic Load Rating N/A 3000000 N674900 lbf | Limiting Speed N/A 1140 rpm | CAD N/A |
160TP164 | d - Bore Diameter N/A 406.400 mm | D - Bearing O.D. N/A 558.800 mm22.0000 in | T - Bearing Width N/A 114.3 mm4.5 in | T1 - Bearing Width N/A 31.75 mm1.25 in | d1 - Large Bore I.D. N/A 409.6 mm16.125 in | D1 - Small Diameter O.D. N/A 555.6 mm21.875 in | Static Load Rating N/A 3900000 N886500 lbf | Dynamic Load Rating N/A 2700000 N616900 lbf | Limiting Speed N/A 1030 rpm | CAD N/A |
140TP159 | d - Bore Diameter N/A 355.6 mm | D - Bearing O.D. N/A 558.800 mm22.0000 in | T - Bearing Width N/A 95.25 mm3.75 in | T1 - Bearing Width N/A 26.19 mm1.031 in | d1 - Large Bore I.D. N/A 358.78 mm14.125 in | D1 - Small Diameter O.D. N/A 555.62 mm21.875 in | Static Load Rating N/A 3051000 N686000 lbf | Dynamic Load Rating N/A 3000000 N677200 lbf | Limiting Speed N/A 1030 rpm | CAD N/A |
S-4750-A | d - Bore Diameter N/A 431.800 mm | D - Bearing O.D. N/A 571.500 mm22.5000 in | T - Bearing Width N/A 88.9 mm3.5 in | T1 - Bearing Width N/A 24.51 mm0.965 in | d1 - Large Bore I.D. N/A 431.8 mm17 in | D1 - Small Diameter O.D. N/A 571.5 mm22.5 in | Static Load Rating N/A 4500000 N1016000 lbf | Dynamic Load Rating N/A 2509000 N564000 lbf | Limiting Speed N/A 950 rpm | CAD N/A |
140TP160 | d - Bore Diameter N/A 355.6 mm | D - Bearing O.D. N/A 609.600 mm24.0000 in | T - Bearing Width N/A 95.25 mm3.75 in | T1 - Bearing Width N/A 26.19 mm1.031 in | d1 - Large Bore I.D. N/A 358.78 mm14.125 in | D1 - Small Diameter O.D. N/A 606.4 mm23.875 in | Static Load Rating N/A 2800000 N625400 lbf | Dynamic Load Rating N/A 3600000 N816500 lbf | Limiting Speed N/A 1140 rpm | CAD N/A |
160TP165 | d - Bore Diameter N/A 406.400 mm | D - Bearing O.D. N/A 609.600 mm24.0000 in | T - Bearing Width N/A 114.3 mm4.5 in | T1 - Bearing Width N/A 31.75 mm1.25 in | d1 - Large Bore I.D. N/A 409.6 mm16.125 in | D1 - Small Diameter O.D. N/A 606.4 mm23.875 in | Static Load Rating N/A 5200000 N1180100 lbf | Dynamic Load Rating N/A 3400000 N771600 lbf | Limiting Speed N/A 950 rpm | CAD N/A |
120TP153 | d - Bore Diameter N/A 304.8 mm | D - Bearing O.D. N/A 609.600 mm24.0000 in | T - Bearing Width N/A 114.3 mm4.5 in | T1 - Bearing Width N/A 31.75 mm1.25 in | d1 - Large Bore I.D. N/A 307.18 mm12.094 in | D1 - Small Diameter O.D. N/A 607.22 mm23.906 in | Static Load Rating N/A 3300000 N738800 lbf | Dynamic Load Rating N/A 4000000 N901500 lbf | Limiting Speed N/A 1140 rpm | CAD N/A |
E-2192-A | d - Bore Diameter N/A 431.800 mm | D - Bearing O.D. N/A 609.600 mm24.0000 in | T - Bearing Width N/A 101.6 mm4 in | T1 - Bearing Width N/A 25.4 mm1 in | d1 - Large Bore I.D. N/A 432.44 mm17.025 in | D1 - Small Diameter O.D. N/A 609.47 mm23.995 in | Static Load Rating N/A 6900000 N1558900 lbf | Dynamic Load Rating N/A 3363000 N756000 lbf | Limiting Speed N/A 810 rpm | CAD N/A |
B-3653-B | d - Bore Diameter N/A 527.101 mm | D - Bearing O.D. N/A 635.127 mm25.005 in | T - Bearing Width N/A 44.45 mm1.75 in | T1 - Bearing Width N/A 11.13 mm0.438 in | d1 - Large Bore I.D. N/A 527.1 mm20.752 in | D1 - Small Diameter O.D. N/A 635.13 mm25.005 in | Static Load Rating N/A 10800000 N2423100 lbf | Dynamic Load Rating N/A 970000 N218120 lbf | Limiting Speed N/A 630 rpm | CAD N/A |
180TP168 | d - Bore Diameter N/A 457.200 mm | D - Bearing O.D. N/A 660.400 mm26.0000 in | T - Bearing Width N/A 127 mm5 in | T1 - Bearing Width N/A 34.92 mm1.375 in | d1 - Large Bore I.D. N/A 460.4 mm18.125 in | D1 - Small Diameter O.D. N/A 657.2 mm25.875 in | Static Load Rating N/A 6800000 N1524300 lbf | Dynamic Load Rating N/A 3900000 N879900 lbf | Limiting Speed N/A 810 rpm | CAD N/A |
160TP166 | d - Bore Diameter N/A 406.400 mm | D - Bearing O.D. N/A 660.400 mm26.0000 in | T - Bearing Width N/A 114.3 mm4.5 in | T1 - Bearing Width N/A 31.75 mm1.25 in | d1 - Large Bore I.D. N/A 409.6 mm16.125 in | D1 - Small Diameter O.D. N/A 657.2 mm25.875 in | Static Load Rating N/A 7500000 N1692700 lbf | Dynamic Load Rating N/A 4100000 N922000 lbf | Limiting Speed N/A 810 rpm | CAD N/A |
E-2191-A | d - Bore Diameter N/A 457.200 mm | D - Bearing O.D. N/A 660.400 mm26.0000 in | T - Bearing Width N/A 101.6 mm4 in | T1 - Bearing Width N/A 25.4 mm1 in | d1 - Large Bore I.D. N/A 457.33 mm18.005 in | D1 - Small Diameter O.D. N/A 660.27 mm25.995 in | Static Load Rating N/A 9300000 N2091300 lbf | Dynamic Load Rating N/A 3580000 N805000 lbf | Limiting Speed N/A 710 rpm | CAD N/A |