Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken Thrust Cylindrical Roller Bearings are engineered for applications that demand high axial load capacity, low friction, and precise axial stiffness. Featuring flat raceways and line contact between rollers and races, these bearings deliver excellent load distribution, minimal deflection, and stable performance at higher speeds.
1 - 50 of 74 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (T) (mm)

Width (T) (in)

Bearing Width (T1) (mm)

Bearing Width (T1) (in)

Large Bore I.D. (d1) (mm)

Large Bore I.D. (d1) (in)

Small Diameter O.D. (D1) (mm)

Small Diameter O.D. (D1) (in)

Dynamic Axial Rating - 90M Revs (Ca90) (N)

Dynamic Axial Rating - 90M Revs (Ca90) (lbf)

Part Number

Bore (d)

O.D. (D)

Width (T)

Dynamic Axial Rating - 90M Revs (Ca90)

Static Axial Load Rating (Ca0)

CAD

20TP103 N/A 50.8 mm N/A 152.4 mm6.000 in N/A 34.925 mm1.375 in N/A 400000 N84300 lbf N/A 1400000 N315400 lbf N/A CAD Icon (for items table)
20TP104 N/A 50.8 mm N/A 177.8 mm7 in N/A 34.925 mm1.375 in N/A 400000 N95700 lbf N/A 1700000 N384200 lbf N/A CAD Icon (for items table)
30TP106 N/A 76.2 mm N/A 152.4 mm6.000 in N/A 34.925 mm1.375 in N/A 300000 N74200 lbf N/A 1200000 N279500 lbf N/A CAD Icon (for items table)
30TP107 N/A 76.2 mm N/A 177.8 mm7 in N/A 34.925 mm1.375 in N/A 400000 N96100 lbf N/A 1800000 N401500 lbf N/A CAD Icon (for items table)
30TP108 N/A 76.2 mm N/A 203.2 mm8 in N/A 34.925 mm1.375 in N/A 500000 N115500 lbf N/A 2300000 N523800 lbf N/A CAD Icon (for items table)
30TP109 N/A 76.2 mm N/A 228.600 mm9.0000 in N/A 34.925 mm1.375 in N/A 600000 N141400 lbf N/A 3100000 N698300 lbf N/A CAD Icon (for items table)
35TP113 N/A 88.9 mm N/A 132.558 mm5.2188 in N/A 25.4 mm1 in N/A 200000 N37000 lbf N/A 700000 N146200 lbf N/A CAD Icon (for items table)
40TP114 N/A 101.600 mm N/A 177.8 mm7 in N/A 44.45 mm1.75 in N/A 400000 N97200 lbf N/A 1700000 N372500 lbf N/A CAD Icon (for items table)
40TP115 N/A 101.600 mm N/A 203.2 mm8 in N/A 44.45 mm1.75 in N/A 500000 N122800 lbf N/A 2300000 N515700 lbf N/A CAD Icon (for items table)
40TP116 N/A 101.600 mm N/A 228.600 mm9.0000 in N/A 44.45 mm1.75 in N/A 700000 N150200 lbf N/A 3000000 N683500 lbf N/A CAD Icon (for items table)
40TP117 N/A 101.600 mm N/A 254 mm10.000 in N/A 44.45 mm1.75 in N/A 800000 N171400 lbf N/A 3700000 N827600 lbf N/A CAD Icon (for items table)
50TP119 N/A 127 mm N/A 203.2 mm8 in N/A 44.45 mm1.75 in N/A 500000 N110700 lbf N/A 2100000 N465800 lbf N/A CAD Icon (for items table)
50TP120 N/A 127 mm N/A 228.600 mm9.0000 in N/A 44.45 mm1.75 in N/A 600000 N140400 lbf N/A 2900000 N645200 lbf N/A CAD Icon (for items table)
50TP121 N/A 127 mm N/A 254 mm10.000 in N/A 50.8 mm2 in N/A 800000 N184000 lbf N/A 3700000 N835900 lbf N/A CAD Icon (for items table)
50TP122 N/A 127 mm N/A 279.400 mm11.0000 in N/A 50.8 mm2 in N/A 1000000 N220000 lbf N/A 4800000 N1073500 lbf N/A CAD Icon (for items table)
50TP123 N/A 127 mm N/A 304.8 mm12.000 in N/A 50.8 mm2 in N/A 1100000 N244200 lbf N/A 5600000 N1248900 lbf N/A CAD Icon (for items table)
60TP124 N/A 152.400 mm N/A 228.600 mm9.0000 in N/A 50.8 mm2 in N/A 600000 N131100 lbf N/A 2400000 N543800 lbf N/A CAD Icon (for items table)
60TP125 N/A 152.400 mm N/A 254 mm10.000 in N/A 50.8 mm2 in N/A 700000 N164000 lbf N/A 3300000 N738800 lbf N/A CAD Icon (for items table)
60TP126 N/A 152.400 mm N/A 279.400 mm11.0000 in N/A 50.8 mm2 in N/A 900000 N209600 lbf N/A 4600000 N1032600 lbf N/A CAD Icon (for items table)
60TP127 N/A 152.400 mm N/A 304.8 mm12.000 in N/A 50.8 mm2 in N/A 1100000 N240600 lbf N/A 5600000 N1252500 lbf N/A CAD Icon (for items table)
S-4789-A N/A 174.625 mm N/A 279.400 mm11.0000 in N/A 69.85 mm2.75 in N/A 1156000 N260000 lbf N/A 1400000 N315400 lbf N/A
70TP129 N/A 177.800 mm N/A 254 mm10.000 in N/A 50.8 mm2 in N/A 600000 N141600 lbf N/A 2800000 N625400 lbf N/A CAD Icon (for items table)
70TP130 N/A 177.800 mm N/A 279.400 mm11.0000 in N/A 50.8 mm2 in N/A 800000 N183200 lbf N/A 3900000 N886500 lbf N/A CAD Icon (for items table)
70TP131 N/A 177.800 mm N/A 304.8 mm12.000 in N/A 50.8 mm2 in N/A 1000000 N226200 lbf N/A 5200000 N1180100 lbf N/A CAD Icon (for items table)
70TP132 N/A 177.800 mm N/A 355.6 mm14.000 in N/A 76.2 mm3 in N/A 1700000 N374300 lbf N/A 7500000 N1692700 lbf N/A CAD Icon (for items table)
80TP134 N/A 203.2 mm N/A 304.8 mm12.000 in N/A 76.2 mm3 in N/A 1100000 N254000 lbf N/A 4500000 N1016000 lbf N/A CAD Icon (for items table)
80TP135 N/A 203.2 mm N/A 355.6 mm14.000 in N/A 76.2 mm3 in N/A 1500000 N346200 lbf N/A 6900000 N1558900 lbf N/A CAD Icon (for items table)
80TP136 N/A 203.2 mm N/A 406.4 mm16.000 in N/A 76.2 mm3 in N/A 1900000 N426700 lbf N/A 9300000 N2091300 lbf N/A CAD Icon (for items table)
90TP139 N/A 228.600 mm N/A 355.6 mm14.000 in N/A 76.2 mm3 in N/A 1500000 N335900 lbf N/A 6800000 N1524300 lbf N/A CAD Icon (for items table)
90TP140 N/A 228.600 mm N/A 406.4 mm16.000 in N/A 76.2 mm3 in N/A 1900000 N425600 lbf N/A 9400000 N2115800 lbf N/A CAD Icon (for items table)
C-8360-A N/A 238.125 mm N/A 307.975 mm12.1250 in N/A 38.1 mm1.5 in N/A 440000 N99000 lbf N/A 3700000 N827600 lbf N/A CAD Icon (for items table)
100TP143 N/A 254 mm N/A 406.4 mm16.000 in N/A 76.2 mm3 in N/A 1700000 N387800 lbf N/A 8500000 N1905400 lbf N/A CAD Icon (for items table)
100TP144 N/A 254 mm N/A 457.200 mm18.0000 in N/A 95.25 mm3.7 in N/A 2500000 N559800 lbf N/A 12000000 N2702600 lbf N/A CAD Icon (for items table)
100TP145 N/A 254 mm N/A 508.000 mm20.0000 in N/A 95.25 mm3.75 in N/A 3000000 N674900 lbf N/A 15600000 N3512400 lbf N/A CAD Icon (for items table)
F-2658-B N/A 280 mm N/A 375.4 mm14.7795 in N/A 53.01 mm2.087 in N/A 953000 N214320 lbf N/A 4800000 N1073500 lbf N/A CAD Icon (for items table)
120TP151 N/A 304.8 mm N/A 457.200 mm18.0000 in N/A 95.25 mm3.75 in N/A 2200000 N503600 lbf N/A 10800000 N2423100 lbf N/A CAD Icon (for items table)
120TP152 N/A 304.8 mm N/A 508.000 mm20.0000 in N/A 114.3 mm4.5 in N/A 2800000 N626100 lbf N/A 12800000 N2888000 lbf N/A CAD Icon (for items table)
120TP153 N/A 304.8 mm N/A 609.600 mm24.0000 in N/A 114.3 mm4.5 in N/A 4000000 N901500 lbf N/A 21200000 N4772700 lbf N/A CAD Icon (for items table)
S-4790-A N/A 330.200 mm N/A 495.300 mm19.5000 in N/A 88.9 mm3.5 in N/A 2575000 N579000 lbf N/A 4600000 N1032600 lbf N/A
140TP158 N/A 355.6 mm N/A 508.000 mm20.0000 in N/A 95.25 mm3.75 in N/A 2400000 N546300 lbf N/A 12500000 N2801900 lbf N/A CAD Icon (for items table)
140TP159 N/A 355.6 mm N/A 558.800 mm22.0000 in N/A 95.25 mm3.75 in N/A 3000000 N677200 lbf N/A 16700000 N3753400 lbf N/A CAD Icon (for items table)
140TP160 N/A 355.6 mm N/A 609.600 mm24.0000 in N/A 95.25 mm3.75 in N/A 3600000 N816500 lbf N/A 21600000 N4846200 lbf N/A CAD Icon (for items table)
160TP164 N/A 406.400 mm N/A 558.800 mm22.0000 in N/A 114.3 mm4.5 in N/A 2700000 N616900 lbf N/A 13400000 N3009000 lbf N/A CAD Icon (for items table)
160TP165 N/A 406.400 mm N/A 609.600 mm24.0000 in N/A 114.3 mm4.5 in N/A 3400000 N771600 lbf N/A 18100000 N4077300 lbf N/A CAD Icon (for items table)
160TP166 N/A 406.400 mm N/A 660.400 mm26.0000 in N/A 114.3 mm4.5 in N/A 4100000 N922000 lbf N/A 23100000 N5191800 lbf N/A CAD Icon (for items table)
S-4750-A N/A 431.800 mm N/A 571.500 mm22.5000 in N/A 88.9 mm3.5 in N/A 2509000 N564000 lbf N/A 4500000 N1016000 lbf N/A
E-2192-A N/A 431.800 mm N/A 609.600 mm24.0000 in N/A 101.6 mm4 in N/A 3363000 N756000 lbf N/A 6900000 N1558900 lbf N/A
E-2191-A N/A 457.2 mm N/A 660.400 mm26.0000 in N/A 101.6 mm4 in N/A 3580000 N805000 lbf N/A 9300000 N2091300 lbf N/A CAD Icon (for items table)
180TP168 N/A 457.2 mm N/A 660.400 mm26.0000 in N/A 127 mm5 in N/A 3900000 N879900 lbf N/A 20400000 N4580700 lbf N/A CAD Icon (for items table)
180TP169 N/A 457.2 mm N/A 711.2 mm28.0000 in N/A 127 mm5 in N/A 4600000 N1040500 lbf N/A 25600000 N5754900 lbf N/A CAD Icon (for items table)
1 - 50 of 74 | Results Per Page | View | Unit of Measure
1 2