Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Bore Size |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Thermal Speed Rating |
CAD |
|---|---|---|---|---|---|---|---|
| 29418EJ | Bore Size N/A 90 mm | Outside Diameter N/A 190 mm7.480 in | Total Width N/A 60 mm2.362 in | Static Load Rating N/A 1890000 N426000 lbf | Dynamic Load Rating N/A 820000 N184000 lbf | Thermal Speed Rating N/A 2000 rpm |
CAD
N/A
|
| 29320EJ | Bore Size N/A 100 mm | Outside Diameter N/A 170 mm6.693 in | Total Width N/A 42 mm1.654 in | Static Load Rating N/A 1240000 N278000 lbf | Dynamic Load Rating N/A 462000 N104000 lbf | Thermal Speed Rating N/A 2000 rpm |
CAD
N/A
|
| 29420EJ | Bore Size N/A 100 mm | Outside Diameter N/A 210 mm8.268 in | Total Width N/A 67 mm2.638 in | Static Load Rating N/A 2390000 N536000 lbf | Dynamic Load Rating N/A 1020000 N230000 lbf | Thermal Speed Rating N/A 1800 rpm |
CAD
N/A
|
| 29420EJN1 | Bore Size N/A 100 mm | Outside Diameter N/A 210 mm8.268 in | Total Width N/A 67 mm2.638 in | Static Load Rating N/A 2390000 N536000 lbf | Dynamic Load Rating N/A 1020000 N230000 lbf | Thermal Speed Rating N/A 1800 rpm |
CAD
N/A
|
| 29322EJ | Bore Size N/A 110 mm | Outside Diameter N/A 190 mm7.480 in | Total Width N/A 48.03 mm1.891 in | Static Load Rating N/A 1660000 N372000 lbf | Dynamic Load Rating N/A 604000 N136000 lbf | Thermal Speed Rating N/A 1800 rpm |
CAD
N/A
|
| 29422EJ | Bore Size N/A 110 mm | Outside Diameter N/A 230 mm9.055 in | Total Width N/A 73 mm2.874 in | Static Load Rating N/A 2840000 N638000 lbf | Dynamic Load Rating N/A 1200000 N269000 lbf | Thermal Speed Rating N/A 1700 rpm |
CAD
N/A
|
| 29324EJ | Bore Size N/A 120 mm | Outside Diameter N/A 210 mm8.268 in | Total Width N/A 54 mm2.126 in | Static Load Rating N/A 2070000 N466000 lbf | Dynamic Load Rating N/A 768000 N173000 lbf | Thermal Speed Rating N/A 1700 rpm |
CAD
N/A
|
| 29324EJN1 | Bore Size N/A 120 mm | Outside Diameter N/A 210 mm8.268 in | Total Width N/A 54 mm2.126 in | Static Load Rating N/A 2070000 N466000 lbf | Dynamic Load Rating N/A 768000 N173000 lbf | Thermal Speed Rating N/A 1700 rpm |
CAD
N/A
|
| 29424EJ | Bore Size N/A 120 mm | Outside Diameter N/A 250 mm9.843 in | Total Width N/A 78 mm3.071 in | Static Load Rating N/A 3320000 N746000 lbf | Dynamic Load Rating N/A 1390000 N312000 lbf | Thermal Speed Rating N/A 1500 rpm |
CAD
N/A
|
| 29424EJN1 | Bore Size N/A 120 mm | Outside Diameter N/A 250 mm9.843 in | Total Width N/A 78 mm3.071 in | Static Load Rating N/A 3320000 N746000 lbf | Dynamic Load Rating N/A 1390000 N312000 lbf | Thermal Speed Rating N/A 1500 rpm |
CAD
N/A
|
| 29326EJ | Bore Size N/A 130 mm | Outside Diameter N/A 225 mm8.858 in | Total Width N/A 58 mm2.284 in | Static Load Rating N/A 2410000 N543000 lbf | Dynamic Load Rating N/A 852000 N192000 lbf | Thermal Speed Rating N/A 1600 rpm |
CAD
N/A
|
| 29326EJN1 | Bore Size N/A 130 mm | Outside Diameter N/A 225 mm8.858 in | Total Width N/A 58 mm2.284 in | Static Load Rating N/A 2410000 N543000 lbf | Dynamic Load Rating N/A 852000 N192000 lbf | Thermal Speed Rating N/A 1600 rpm |
CAD
N/A
|
| 29426EJ | Bore Size N/A 130 mm | Outside Diameter N/A 270 mm10.63 in | Total Width N/A 85 mm3.346 in | Static Load Rating N/A 3870000 N871000 lbf | Dynamic Load Rating N/A 1600000 N359000 lbf | Thermal Speed Rating N/A 1400 rpm |
CAD
N/A
|
| 29426EJN1 | Bore Size N/A 130 mm | Outside Diameter N/A 270 mm10.63 in | Total Width N/A 85 mm3.346 in | Static Load Rating N/A 3870000 N871000 lbf | Dynamic Load Rating N/A 1600000 N359000 lbf | Thermal Speed Rating N/A 1400 rpm |
CAD
N/A
|
| 29328EJ | Bore Size N/A 140 mm | Outside Diameter N/A 240 mm9.449 in | Total Width N/A 60 mm2.362 in | Static Load Rating N/A 2710000 N609000 lbf | Dynamic Load Rating N/A 970000 N218000 lbf | Thermal Speed Rating N/A 1500 rpm |
CAD
N/A
|
| 29328EJN1 | Bore Size N/A 140 mm | Outside Diameter N/A 240 mm9.449 in | Total Width N/A 60 mm2.362 in | Static Load Rating N/A 2710000 N609000 lbf | Dynamic Load Rating N/A 970000 N218000 lbf | Thermal Speed Rating N/A 1500 rpm |
CAD
N/A
|
| 29428EJ | Bore Size N/A 140 mm | Outside Diameter N/A 280 mm11.024 in | Total Width N/A 85 mm3.346 in | Static Load Rating N/A 4110000 N924000 lbf | Dynamic Load Rating N/A 1640000 N369000 lbf | Thermal Speed Rating N/A 1300 rpm |
CAD
N/A
|
| 29428EJN1 | Bore Size N/A 140 mm | Outside Diameter N/A 280 mm11.024 in | Total Width N/A 85 mm3.346 in | Static Load Rating N/A 4110000 N924000 lbf | Dynamic Load Rating N/A 1640000 N369000 lbf | Thermal Speed Rating N/A 1300 rpm |
CAD
N/A
|
| 29330EJ | Bore Size N/A 150 mm | Outside Diameter N/A 250 mm9.843 in | Total Width N/A 60 mm2.362 in | Static Load Rating N/A 2760000 N620000 lbf | Dynamic Load Rating N/A 993000 N223000 lbf | Thermal Speed Rating N/A 1400 rpm |
CAD
N/A
|
| 29330EJN1 | Bore Size N/A 150 mm | Outside Diameter N/A 250 mm9.843 in | Total Width N/A 60 mm2.362 in | Static Load Rating N/A 2760000 N620000 lbf | Dynamic Load Rating N/A 993000 N223000 lbf | Thermal Speed Rating N/A 1400 rpm |
CAD
N/A
|
| 29430EJ | Bore Size N/A 150 mm | Outside Diameter N/A 300 mm11.811 in | Total Width N/A 90 mm3.543 in | Static Load Rating N/A 4730000 N1060000 lbf | Dynamic Load Rating N/A 1860000 N418000 lbf | Thermal Speed Rating N/A 1200 rpm |
CAD
N/A
|
| 29332EJ | Bore Size N/A 160 mm | Outside Diameter N/A 270 mm10.63 in | Total Width N/A 67 mm2.638 in | Static Load Rating N/A 3370000 N758000 lbf | Dynamic Load Rating N/A 1190000 N267000 lbf | Thermal Speed Rating N/A 1300 rpm |
CAD
N/A
|
| 29332EJN1 | Bore Size N/A 160 mm | Outside Diameter N/A 270 mm10.63 in | Total Width N/A 67 mm2.638 in | Static Load Rating N/A 3370000 N758000 lbf | Dynamic Load Rating N/A 1190000 N267000 lbf | Thermal Speed Rating N/A 1300 rpm |
CAD
N/A
|
| 29432EJ | Bore Size N/A 160 mm | Outside Diameter N/A 320 mm12.598 in | Total Width N/A 95 mm3.74 in | Static Load Rating N/A 5340000 N1200000 lbf | Dynamic Load Rating N/A 2100000 N472000 lbf | Thermal Speed Rating N/A 1200 rpm |
CAD
N/A
|
| 29334EJ | Bore Size N/A 170 mm | Outside Diameter N/A 280 mm11.024 in | Total Width N/A 67 mm2.638 in | Static Load Rating N/A 3430000 N770000 lbf | Dynamic Load Rating N/A 1230000 N277000 lbf | Thermal Speed Rating N/A 1200 rpm |
CAD
N/A
|