Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
Thrust spherical roller bearings (type TSR) are ideal for applications where conditions include heavy loads, difficulties in establishing or maintaining housing alignment and problems with shaft deflection.
1 - 25 of 115 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Bore Size (mm)

Outside Diameter (mm)

Outside Diameter (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Thermal Speed Rating (rpm)

Part Number

Bore Size

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Thermal Speed Rating

CAD

N/A 90 mm N/A 190 mm7.480 in N/A 60 mm2.362 in N/A 1890000 N426000 lbf N/A 820000 N184000 lbf N/A 2000 rpm N/A CAD Icon (for items table)
N/A 100 mm N/A 170 mm6.693 in N/A 42 mm1.654 in N/A 1240000 N278000 lbf N/A 462000 N104000 lbf N/A 2000 rpm N/A CAD Icon (for items table)
N/A 100 mm N/A 210 mm8.268 in N/A 67 mm2.638 in N/A 2390000 N536000 lbf N/A 1020000 N230000 lbf N/A 1800 rpm N/A CAD Icon (for items table)
N/A 100 mm N/A 210 mm8.268 in N/A 67 mm2.638 in N/A 2390000 N536000 lbf N/A 1020000 N230000 lbf N/A 1800 rpm N/A CAD Icon (for items table)
N/A 110 mm N/A 190 mm7.480 in N/A 48.03 mm1.891 in N/A 1660000 N372000 lbf N/A 604000 N136000 lbf N/A 1800 rpm N/A CAD Icon (for items table)
N/A 110 mm N/A 230 mm9.055 in N/A 73 mm2.874 in N/A 2840000 N638000 lbf N/A 1200000 N269000 lbf N/A 1700 rpm N/A CAD Icon (for items table)
N/A 120 mm N/A 210 mm8.268 in N/A 54 mm2.126 in N/A 2070000 N466000 lbf N/A 768000 N173000 lbf N/A 1700 rpm N/A CAD Icon (for items table)
N/A 120 mm N/A 210 mm8.268 in N/A 54 mm2.126 in N/A 2070000 N466000 lbf N/A 768000 N173000 lbf N/A 1700 rpm N/A CAD Icon (for items table)
N/A 120 mm N/A 250 mm9.843 in N/A 78 mm3.071 in N/A 3320000 N746000 lbf N/A 1390000 N312000 lbf N/A 1500 rpm N/A CAD Icon (for items table)
N/A 120 mm N/A 250 mm9.843 in N/A 78 mm3.071 in N/A 3320000 N746000 lbf N/A 1390000 N312000 lbf N/A 1500 rpm N/A CAD Icon (for items table)
N/A 130 mm N/A 225 mm8.858 in N/A 58 mm2.284 in N/A 2410000 N543000 lbf N/A 852000 N192000 lbf N/A 1600 rpm N/A CAD Icon (for items table)
N/A 130 mm N/A 225 mm8.858 in N/A 58 mm2.284 in N/A 2410000 N543000 lbf N/A 852000 N192000 lbf N/A 1600 rpm N/A CAD Icon (for items table)
N/A 130 mm N/A 270 mm10.63 in N/A 85 mm3.346 in N/A 3870000 N871000 lbf N/A 1600000 N359000 lbf N/A 1400 rpm N/A CAD Icon (for items table)
N/A 130 mm N/A 270 mm10.63 in N/A 85 mm3.346 in N/A 3870000 N871000 lbf N/A 1600000 N359000 lbf N/A 1400 rpm N/A CAD Icon (for items table)
N/A 140 mm N/A 240 mm9.449 in N/A 60 mm2.362 in N/A 2710000 N609000 lbf N/A 970000 N218000 lbf N/A 1500 rpm N/A CAD Icon (for items table)
N/A 140 mm N/A 240 mm9.449 in N/A 60 mm2.362 in N/A 2710000 N609000 lbf N/A 970000 N218000 lbf N/A 1500 rpm N/A CAD Icon (for items table)
N/A 140 mm N/A 280 mm11.024 in N/A 85 mm3.346 in N/A 4110000 N924000 lbf N/A 1640000 N369000 lbf N/A 1300 rpm N/A CAD Icon (for items table)
N/A 140 mm N/A 280 mm11.024 in N/A 85 mm3.346 in N/A 4110000 N924000 lbf N/A 1640000 N369000 lbf N/A 1300 rpm N/A CAD Icon (for items table)
N/A 150 mm N/A 250 mm9.843 in N/A 60 mm2.362 in N/A 2760000 N620000 lbf N/A 993000 N223000 lbf N/A 1400 rpm N/A CAD Icon (for items table)
N/A 150 mm N/A 250 mm9.843 in N/A 60 mm2.362 in N/A 2760000 N620000 lbf N/A 993000 N223000 lbf N/A 1400 rpm N/A CAD Icon (for items table)
N/A 150 mm N/A 300 mm11.811 in N/A 90 mm3.543 in N/A 4730000 N1060000 lbf N/A 1860000 N418000 lbf N/A 1200 rpm N/A CAD Icon (for items table)
N/A 160 mm N/A 270 mm10.63 in N/A 67 mm2.638 in N/A 3370000 N758000 lbf N/A 1190000 N267000 lbf N/A 1300 rpm N/A CAD Icon (for items table)
N/A 160 mm N/A 270 mm10.63 in N/A 67 mm2.638 in N/A 3370000 N758000 lbf N/A 1190000 N267000 lbf N/A 1300 rpm N/A CAD Icon (for items table)
N/A 160 mm N/A 320 mm12.598 in N/A 95 mm3.74 in N/A 5340000 N1200000 lbf N/A 2100000 N472000 lbf N/A 1200 rpm N/A CAD Icon (for items table)
N/A 170 mm N/A 280 mm11.024 in N/A 67 mm2.638 in N/A 3430000 N770000 lbf N/A 1230000 N277000 lbf N/A 1200 rpm N/A CAD Icon (for items table)
1 - 25 of 115 | Results Per Page | View | Unit of Measure
1 2 3 4 5