Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken Type TSR Thrust Spherical Roller Bearings are engineered for maximum thrust capacity with minimal friction and continuous roller alignment. This advanced design ensures reliable performance in demanding applications where heavy loads, shaft deflection, or misaligned housings are common challenges. By maintaining consistent roller alignment, TSR bearings reduce wear and extend service life, making them the ideal solution for industries that require durability and efficiency under extreme operating conditions.
1 - 50 of 115 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (T) (mm)

Width (T) (in)

Dynamic Axial Rating - 90M Revs (Ca90) (N)

Dynamic Axial Rating - 90M Revs (Ca90) (lbf)

Part Number

Bore (d)

O.D. (D)

Width (T)

Dynamic Axial Rating - 90M Revs (Ca90)

Static Axial Load Rating (Ca0)

CAD

29418EJ N/A 90 mm N/A 190 mm7.480 in N/A 60 mm2.362 in N/A 820000 N184000 lbf N/A 1890000 N426000 lbf N/A CAD Icon (for items table)
29320EJ N/A 100 mm N/A 170 mm6.693 in N/A 42 mm1.654 in N/A 462000 N104000 lbf N/A 1240000 N278000 lbf N/A CAD Icon (for items table)
29420EJ N/A 100 mm N/A 210 mm8.268 in N/A 67 mm2.638 in N/A 1020000 N230000 lbf N/A 2390000 N536000 lbf N/A CAD Icon (for items table)
29420EJN1 N/A 100 mm N/A 210 mm8.268 in N/A 67 mm2.638 in N/A 1020000 N230000 lbf N/A 2390000 N536000 lbf N/A CAD Icon (for items table)
29322EJ N/A 110 mm N/A 190 mm7.480 in N/A 48.03 mm1.891 in N/A 604000 N136000 lbf N/A 1660000 N372000 lbf N/A CAD Icon (for items table)
29422EJ N/A 110 mm N/A 230 mm9.055 in N/A 73 mm2.874 in N/A 1200000 N269000 lbf N/A 2840000 N638000 lbf N/A CAD Icon (for items table)
29324EJ N/A 120 mm N/A 210 mm8.268 in N/A 54 mm2.126 in N/A 768000 N173000 lbf N/A 2070000 N466000 lbf N/A CAD Icon (for items table)
29324EJN1 N/A 120 mm N/A 210 mm8.268 in N/A 54 mm2.126 in N/A 768000 N173000 lbf N/A 2070000 N466000 lbf N/A CAD Icon (for items table)
29424EJ N/A 120 mm N/A 250 mm9.843 in N/A 78 mm3.071 in N/A 1390000 N312000 lbf N/A 3320000 N746000 lbf N/A CAD Icon (for items table)
29424EJN1 N/A 120 mm N/A 250 mm9.843 in N/A 78 mm3.071 in N/A 1390000 N312000 lbf N/A 3320000 N746000 lbf N/A CAD Icon (for items table)
29326EJ N/A 130 mm N/A 225 mm8.858 in N/A 58 mm2.284 in N/A 852000 N192000 lbf N/A 2410000 N543000 lbf N/A CAD Icon (for items table)
29326EJN1 N/A 130 mm N/A 225 mm8.858 in N/A 58 mm2.284 in N/A 852000 N192000 lbf N/A 2410000 N543000 lbf N/A CAD Icon (for items table)
29426EJ N/A 130 mm N/A 270 mm10.630 in N/A 85 mm3.346 in N/A 1600000 N359000 lbf N/A 3870000 N871000 lbf N/A CAD Icon (for items table)
29426EJN1 N/A 130 mm N/A 270 mm10.630 in N/A 85 mm3.346 in N/A 1600000 N359000 lbf N/A 3870000 N871000 lbf N/A CAD Icon (for items table)
29328EJ N/A 140 mm N/A 240 mm9.449 in N/A 60 mm2.362 in N/A 970000 N218000 lbf N/A 2710000 N609000 lbf N/A CAD Icon (for items table)
29328EJN1 N/A 140 mm N/A 240 mm9.449 in N/A 60 mm2.362 in N/A 970000 N218000 lbf N/A 2710000 N609000 lbf N/A CAD Icon (for items table)
29428EJ N/A 140 mm N/A 280 mm11.024 in N/A 85 mm3.346 in N/A 1640000 N369000 lbf N/A 4110000 N924000 lbf N/A CAD Icon (for items table)
29428EJN1 N/A 140 mm N/A 280 mm11.024 in N/A 85 mm3.346 in N/A 1640000 N369000 lbf N/A 4110000 N924000 lbf N/A CAD Icon (for items table)
29330EJ N/A 150 mm N/A 250 mm9.843 in N/A 60 mm2.362 in N/A 993000 N223000 lbf N/A 2760000 N620000 lbf N/A CAD Icon (for items table)
29330EJN1 N/A 150 mm N/A 250 mm9.843 in N/A 60 mm2.362 in N/A 993000 N223000 lbf N/A 2760000 N620000 lbf N/A CAD Icon (for items table)
29430EJ N/A 150 mm N/A 300 mm11.811 in N/A 90 mm3.543 in N/A 1860000 N418000 lbf N/A 4730000 N1060000 lbf N/A CAD Icon (for items table)
29332EJ N/A 160 mm N/A 270 mm10.630 in N/A 67 mm2.638 in N/A 1190000 N267000 lbf N/A 3370000 N758000 lbf N/A CAD Icon (for items table)
29332EJN1 N/A 160 mm N/A 270 mm10.630 in N/A 67 mm2.638 in N/A 1190000 N267000 lbf N/A 3370000 N758000 lbf N/A CAD Icon (for items table)
29432EJ N/A 160 mm N/A 320 mm12.598 in N/A 95 mm3.74 in N/A 2100000 N472000 lbf N/A 5340000 N1200000 lbf N/A CAD Icon (for items table)
29334EJ N/A 170 mm N/A 280 mm11.024 in N/A 67 mm2.638 in N/A 1230000 N277000 lbf N/A 3430000 N770000 lbf N/A CAD Icon (for items table)
29334EJN1 N/A 170 mm N/A 280 mm11.024 in N/A 67 mm2.638 in N/A 1230000 N277000 lbf N/A 3430000 N770000 lbf N/A CAD Icon (for items table)
29434EJ N/A 170 mm N/A 340 mm13.386 in N/A 103 mm4.055 in N/A 2380000 N536000 lbf N/A 6140000 N1380000 lbf N/A CAD Icon (for items table)
29434EJN1 N/A 170 mm N/A 340 mm13.386 in N/A 103 mm4.055 in N/A 2380000 N536000 lbf N/A 6140000 N1380000 lbf N/A CAD Icon (for items table)
29336EJ N/A 180 mm N/A 300 mm11.811 in N/A 73.03 mm2.875 in N/A 1430000 N322000 lbf N/A 4130000 N927000 lbf N/A CAD Icon (for items table)
29336EJN1 N/A 180 mm N/A 300 mm11.811 in N/A 73.03 mm2.875 in N/A 1430000 N322000 lbf N/A 4130000 N927000 lbf N/A CAD Icon (for items table)
29436EJ N/A 180 mm N/A 360 mm14.173 in N/A 109.03 mm4.291 in N/A 2660000 N598000 lbf N/A 7090000 N1590000 lbf N/A CAD Icon (for items table)
29436EJN1 N/A 180 mm N/A 360 mm14.173 in N/A 109.03 mm4.291 in N/A 2660000 N598000 lbf N/A 7090000 N1590000 lbf N/A CAD Icon (for items table)
29338EJ N/A 190 mm N/A 320 mm12.598 in N/A 78.13 mm3.076 in N/A 1620000 N364000 lbf N/A 4550000 N1020000 lbf N/A CAD Icon (for items table)
29338EJN1 N/A 190 mm N/A 320 mm12.598 in N/A 78.13 mm3.076 in N/A 1620000 N364000 lbf N/A 4550000 N1020000 lbf N/A CAD Icon (for items table)
29438EJ N/A 190 mm N/A 380 mm14.961 in N/A 115 mm4.528 in N/A 3040000 N683000 lbf N/A 7910000 N1780000 lbf N/A CAD Icon (for items table)
29340EJ N/A 200 mm N/A 340 mm13.386 in N/A 85.04 mm3.348 in N/A 1880000 N423000 lbf N/A 5370000 N1210000 lbf N/A CAD Icon (for items table)
29340EJN1 N/A 200 mm N/A 340 mm13.386 in N/A 85.04 mm3.348 in N/A 1880000 N423000 lbf N/A 5370000 N1210000 lbf N/A CAD Icon (for items table)
29440EJ N/A 200 mm N/A 400 mm15.748 in N/A 122 mm4.803 in N/A 3210000 N723000 lbf N/A 8470000 N1900000 lbf N/A CAD Icon (for items table)
29344EJ N/A 220 mm N/A 360 mm14.172 in N/A 85.03 mm3.348 in N/A 1950000 N437000 lbf N/A 5840000 N1310000 lbf N/A CAD Icon (for items table)
29344EJN1 N/A 220 mm N/A 360 mm14.172 in N/A 85.03 mm3.348 in N/A 1950000 N437000 lbf N/A 5840000 N1310000 lbf N/A CAD Icon (for items table)
29444EJ N/A 220 mm N/A 420 mm16.535 in N/A 122 mm4.803 in N/A 3350000 N754000 lbf N/A 9090000 N2040000 lbf N/A CAD Icon (for items table)
29348EJ N/A 240 mm N/A 380 mm14.961 in N/A 85.03 mm3.348 in N/A 2040000 N458000 lbf N/A 6280000 N1410000 lbf N/A CAD Icon (for items table)
29348EJN1 N/A 240 mm N/A 380 mm14.961 in N/A 85.03 mm3.348 in N/A 2040000 N458000 lbf N/A 6280000 N1410000 lbf N/A CAD Icon (for items table)
29448EJ N/A 240 mm N/A 440 mm17.323 in N/A 122 mm4.803 in N/A 3410000 N767000 lbf N/A 9520000 N2140000 lbf N/A CAD Icon (for items table)
29448EJN1 N/A 240 mm N/A 440 mm17.323 in N/A 122 mm4.803 in N/A 3410000 N767000 lbf N/A 9520000 N2140000 lbf N/A CAD Icon (for items table)
29352EJ N/A 260 mm N/A 420 mm16.535 in N/A 95 mm3.74 in N/A 2580000 N579000 lbf N/A 8100000 N1820000 lbf N/A CAD Icon (for items table)
29452EJ N/A 260 mm N/A 480 mm18.898 in N/A 132.04 mm5.197 in N/A 4160000 N935000 lbf N/A 11900000 N2680000 lbf N/A CAD Icon (for items table)
29356EJ N/A 280 mm N/A 440 mm17.323 in N/A 95.04 mm3.742 in N/A 2580000 N580000 lbf N/A 8500000 N1910000 lbf N/A CAD Icon (for items table)
29456EJ N/A 280 mm N/A 520 mm20.472 in N/A 145.16 mm5.715 in N/A 4920000 N1110000 lbf N/A 1430000 N3220000 lbf N/A CAD Icon (for items table)
29360EJ N/A 300 mm N/A 480 mm18.898 in N/A 109.04 mm4.293 in N/A 3150000 N709000 lbf N/A 9900000 N2230000 lbf N/A CAD Icon (for items table)
1 - 50 of 115 | Results Per Page | View | Unit of Measure
1 2 3