Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Thrust spherical roller bearings (type TSR) are ideal for applications where conditions include heavy loads, difficulties in establishing or maintaining housing alignment and problems with shaft deflection.
26 - 50 of 115 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Bore Size (mm)

Outside Diameter (mm)

Outside Diameter (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Thermal Speed Rating (rpm)

Part Number

Bore Size

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Thermal Speed Rating

CAD

Add To Cart/Request Quote
N/A 170 mm N/A 280 mm11.024 in N/A 67 mm2.638 in N/A 3430000 N770000 lbf N/A 1230000 N277000 lbf N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 340 mm13.386 in N/A 103 mm4.055 in N/A 6140000 N1380000 lbf N/A 2380000 N536000 lbf N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 340 mm13.386 in N/A 103 mm4.055 in N/A 6140000 N1380000 lbf N/A 2380000 N536000 lbf N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 73.03 mm2.875 in N/A 4130000 N927000 lbf N/A 1430000 N322000 lbf N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 73.03 mm2.875 in N/A 4130000 N927000 lbf N/A 1430000 N322000 lbf N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 180 mm N/A 360 mm14.173 in N/A 109.03 mm4.291 in N/A 7090000 N1590000 lbf N/A 2660000 N598000 lbf N/A 990 rpm N/A CAD Add To Cart
Request Quote
N/A 180 mm N/A 360 mm14.173 in N/A 109.03 mm4.291 in N/A 7090000 N1590000 lbf N/A 2660000 N598000 lbf N/A 990 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 320 mm12.598 in N/A 78.13 mm3.076 in N/A 4550000 N1020000 lbf N/A 1620000 N364000 lbf N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 320 mm12.598 in N/A 78.13 mm3.076 in N/A 4550000 N1020000 lbf N/A 1620000 N364000 lbf N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 380 mm14.961 in N/A 115 mm4.528 in N/A 7910000 N1780000 lbf N/A 3040000 N683000 lbf N/A 930 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 340 mm13.386 in N/A 85.04 mm3.348 in N/A 5370000 N1210000 lbf N/A 1880000 N423000 lbf N/A 1000 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 340 mm13.386 in N/A 85.04 mm3.348 in N/A 5370000 N1210000 lbf N/A 1880000 N423000 lbf N/A 1000 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 400 mm15.748 in N/A 122 mm4.803 in N/A 8470000 N1900000 lbf N/A 3210000 N723000 lbf N/A 900 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 360 mm14.172 in N/A 85.03 mm3.348 in N/A 5840000 N1310000 lbf N/A 1950000 N437000 lbf N/A 960 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 360 mm14.172 in N/A 85.03 mm3.348 in N/A 5840000 N1310000 lbf N/A 1950000 N437000 lbf N/A 960 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 420 mm16.535 in N/A 122 mm4.803 in N/A 9090000 N2040000 lbf N/A 3350000 N754000 lbf N/A 830 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 380 mm14.961 in N/A 85.03 mm3.348 in N/A 6280000 N1410000 lbf N/A 2040000 N458000 lbf N/A 870 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 380 mm14.961 in N/A 85.03 mm3.348 in N/A 6280000 N1410000 lbf N/A 2040000 N458000 lbf N/A 870 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 122 mm4.803 in N/A 9520000 N2140000 lbf N/A 3410000 N767000 lbf N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 122 mm4.803 in N/A 9520000 N2140000 lbf N/A 3410000 N767000 lbf N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 420 mm16.535 in N/A 95 mm3.74 in N/A 8100000 N1820000 lbf N/A 2580000 N579000 lbf N/A 790 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 132.04 mm5.197 in N/A 11900000 N2680000 lbf N/A 4160000 N935000 lbf N/A 690 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 440 mm17.323 in N/A 95.04 mm3.742 in N/A 8500000 N1910000 lbf N/A 2580000 N580000 lbf N/A 740 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 520 mm20.472 in N/A 145.16 mm5.715 in N/A 1430000 N3220000 lbf N/A 4920000 N1110000 lbf N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 480 mm18.898 in N/A 109.04 mm4.293 in N/A 9900000 N2230000 lbf N/A 3150000 N709000 lbf N/A 690 rpm N/A CAD Add To Cart
Request Quote
26 - 50 of 115 | Results Per Page | View | Unit of Measure
1 2 3 4 5