Part Number |
Bore Size |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Thermal Speed Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 29334EJN1 | Bore Size N/A 170 mm | Outside Diameter N/A 280 mm11.024 in | Total Width N/A 67 mm2.638 in | Static Load Rating N/A 3430000 N770000 lbf | Dynamic Load Rating N/A 1230000 N277000 lbf | Thermal Speed Rating N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29434EJ | Bore Size N/A 170 mm | Outside Diameter N/A 340 mm13.386 in | Total Width N/A 103 mm4.055 in | Static Load Rating N/A 6140000 N1380000 lbf | Dynamic Load Rating N/A 2380000 N536000 lbf | Thermal Speed Rating N/A 1100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29434EJN1 | Bore Size N/A 170 mm | Outside Diameter N/A 340 mm13.386 in | Total Width N/A 103 mm4.055 in | Static Load Rating N/A 6140000 N1380000 lbf | Dynamic Load Rating N/A 2380000 N536000 lbf | Thermal Speed Rating N/A 1100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29336EJ | Bore Size N/A 180 mm | Outside Diameter N/A 300 mm11.811 in | Total Width N/A 73.03 mm2.875 in | Static Load Rating N/A 4130000 N927000 lbf | Dynamic Load Rating N/A 1430000 N322000 lbf | Thermal Speed Rating N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29336EJN1 | Bore Size N/A 180 mm | Outside Diameter N/A 300 mm11.811 in | Total Width N/A 73.03 mm2.875 in | Static Load Rating N/A 4130000 N927000 lbf | Dynamic Load Rating N/A 1430000 N322000 lbf | Thermal Speed Rating N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29436EJ | Bore Size N/A 180 mm | Outside Diameter N/A 360 mm14.173 in | Total Width N/A 109.03 mm4.291 in | Static Load Rating N/A 7090000 N1590000 lbf | Dynamic Load Rating N/A 2660000 N598000 lbf | Thermal Speed Rating N/A 990 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29436EJN1 | Bore Size N/A 180 mm | Outside Diameter N/A 360 mm14.173 in | Total Width N/A 109.03 mm4.291 in | Static Load Rating N/A 7090000 N1590000 lbf | Dynamic Load Rating N/A 2660000 N598000 lbf | Thermal Speed Rating N/A 990 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29338EJ | Bore Size N/A 190 mm | Outside Diameter N/A 320 mm12.598 in | Total Width N/A 78.13 mm3.076 in | Static Load Rating N/A 4550000 N1020000 lbf | Dynamic Load Rating N/A 1620000 N364000 lbf | Thermal Speed Rating N/A 1100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29338EJN1 | Bore Size N/A 190 mm | Outside Diameter N/A 320 mm12.598 in | Total Width N/A 78.13 mm3.076 in | Static Load Rating N/A 4550000 N1020000 lbf | Dynamic Load Rating N/A 1620000 N364000 lbf | Thermal Speed Rating N/A 1100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29438EJ | Bore Size N/A 190 mm | Outside Diameter N/A 380 mm14.961 in | Total Width N/A 115 mm4.528 in | Static Load Rating N/A 7910000 N1780000 lbf | Dynamic Load Rating N/A 3040000 N683000 lbf | Thermal Speed Rating N/A 930 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29340EJ | Bore Size N/A 200 mm | Outside Diameter N/A 340 mm13.386 in | Total Width N/A 85.04 mm3.348 in | Static Load Rating N/A 5370000 N1210000 lbf | Dynamic Load Rating N/A 1880000 N423000 lbf | Thermal Speed Rating N/A 1000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29340EJN1 | Bore Size N/A 200 mm | Outside Diameter N/A 340 mm13.386 in | Total Width N/A 85.04 mm3.348 in | Static Load Rating N/A 5370000 N1210000 lbf | Dynamic Load Rating N/A 1880000 N423000 lbf | Thermal Speed Rating N/A 1000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29440EJ | Bore Size N/A 200 mm | Outside Diameter N/A 400 mm15.748 in | Total Width N/A 122 mm4.803 in | Static Load Rating N/A 8470000 N1900000 lbf | Dynamic Load Rating N/A 3210000 N723000 lbf | Thermal Speed Rating N/A 900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29344EJ | Bore Size N/A 220 mm | Outside Diameter N/A 360 mm14.172 in | Total Width N/A 85.03 mm3.348 in | Static Load Rating N/A 5840000 N1310000 lbf | Dynamic Load Rating N/A 1950000 N437000 lbf | Thermal Speed Rating N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29344EJN1 | Bore Size N/A 220 mm | Outside Diameter N/A 360 mm14.172 in | Total Width N/A 85.03 mm3.348 in | Static Load Rating N/A 5840000 N1310000 lbf | Dynamic Load Rating N/A 1950000 N437000 lbf | Thermal Speed Rating N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29444EJ | Bore Size N/A 220 mm | Outside Diameter N/A 420 mm16.535 in | Total Width N/A 122 mm4.803 in | Static Load Rating N/A 9090000 N2040000 lbf | Dynamic Load Rating N/A 3350000 N754000 lbf | Thermal Speed Rating N/A 830 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29348EJ | Bore Size N/A 240 mm | Outside Diameter N/A 380 mm14.961 in | Total Width N/A 85.03 mm3.348 in | Static Load Rating N/A 6280000 N1410000 lbf | Dynamic Load Rating N/A 2040000 N458000 lbf | Thermal Speed Rating N/A 870 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29348EJN1 | Bore Size N/A 240 mm | Outside Diameter N/A 380 mm14.961 in | Total Width N/A 85.03 mm3.348 in | Static Load Rating N/A 6280000 N1410000 lbf | Dynamic Load Rating N/A 2040000 N458000 lbf | Thermal Speed Rating N/A 870 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29448EJ | Bore Size N/A 240 mm | Outside Diameter N/A 440 mm17.323 in | Total Width N/A 122 mm4.803 in | Static Load Rating N/A 9520000 N2140000 lbf | Dynamic Load Rating N/A 3410000 N767000 lbf | Thermal Speed Rating N/A 770 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29448EJN1 | Bore Size N/A 240 mm | Outside Diameter N/A 440 mm17.323 in | Total Width N/A 122 mm4.803 in | Static Load Rating N/A 9520000 N2140000 lbf | Dynamic Load Rating N/A 3410000 N767000 lbf | Thermal Speed Rating N/A 770 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29352EJ | Bore Size N/A 260 mm | Outside Diameter N/A 420 mm16.535 in | Total Width N/A 95 mm3.74 in | Static Load Rating N/A 8100000 N1820000 lbf | Dynamic Load Rating N/A 2580000 N579000 lbf | Thermal Speed Rating N/A 790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29452EJ | Bore Size N/A 260 mm | Outside Diameter N/A 480 mm18.898 in | Total Width N/A 132.04 mm5.197 in | Static Load Rating N/A 11900000 N2680000 lbf | Dynamic Load Rating N/A 4160000 N935000 lbf | Thermal Speed Rating N/A 690 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29356EJ | Bore Size N/A 280 mm | Outside Diameter N/A 440 mm17.323 in | Total Width N/A 95.04 mm3.742 in | Static Load Rating N/A 8500000 N1910000 lbf | Dynamic Load Rating N/A 2580000 N580000 lbf | Thermal Speed Rating N/A 740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29456EJ | Bore Size N/A 280 mm | Outside Diameter N/A 520 mm20.472 in | Total Width N/A 145.16 mm5.715 in | Static Load Rating N/A 1430000 N3220000 lbf | Dynamic Load Rating N/A 4920000 N1110000 lbf | Thermal Speed Rating N/A 1300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29360EJ | Bore Size N/A 300 mm | Outside Diameter N/A 480 mm18.898 in | Total Width N/A 109.04 mm4.293 in | Static Load Rating N/A 9900000 N2230000 lbf | Dynamic Load Rating N/A 3150000 N709000 lbf | Thermal Speed Rating N/A 690 rpm |
CAD
N/A
|
Add To Cart
Request Quote |