All Product Types > ENGINEERED BEARINGS > Thrust Bearings > Thrust Spherical Roller Bearings-Type TSR > View Items  

Thrust Spherical Roller Bearings-Type TSR

Check up to five results to perform an action.


Thrust spherical roller bearings (type TSR) are ideal for applications where conditions include heavy loads, difficulties in establishing or maintaining housing alignment and problems with shaft deflection.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 115 1 2 3 4 5 

Part Number

Bore Size

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Thermal Speed Rating

CAD

29460EJ 300 mm 540 mm
21.2600
in
145 mm
5.709
in
15000000 N
3370000
lbf
4990000 N
1120000
lbf
600 rpm CAD Icon (for items table)
29264EJ 320.000 mm 440 mm
17.323
in
73 mm
2.874
in
5160000 N
1160000
lbf
1320000 N
297000
lbf
N/A CAD Icon (for items table)
29364EJ 320.000 mm 500 mm
19.685
in
109 mm
4.291
in
10700000 N
2400000
lbf
2830000 N
636000
lbf
650 rpm CAD Icon (for items table)
29464EM 320.000 mm 580 mm
22.8350
in
155 mm
6.102
in
18909000 N
4251000
lbf
5155000 N
1159000
lbf
530 rpm CAD Icon (for items table)
29464EJ 320.000 mm 580 mm
22.8350
in
155 mm
6.102
in
17100000 N
3840000
lbf
5640000 N
1270000
lbf
N/A CAD Icon (for items table)
29268EJ 340.000 mm 460 mm
18.1100
in
73 mm
2.874
in
5390000 N
1210000
lbf
1350000 N
303000
lbf
N/A CAD Icon (for items table)
29368EJ 340.000 mm 540 mm
21.2600
in
122 mm
4.803
in
12000000 N
2690000
lbf
3120000 N
702000
lbf
620 rpm CAD Icon (for items table)
29468EM 340.000 mm 620 mm
24.409
in
170 mm
6.693
in
22030000 N
4953000
lbf
5920000 N
1331000
lbf
490 rpm CAD Icon (for items table)
29272EJ 360.000 mm 500 mm
19.685
in
85 mm
3.346
in
6960000 N
1560000
lbf
1750000 N
394000
lbf
N/A CAD Icon (for items table)
29272EJW18W66 360.000 mm 500 mm
19.685
in
85 mm
3.346
in
6960000 N
1560000
lbf
1750000 N
394000
lbf
N/A CAD Icon (for items table)
29372EM 360.000 mm 560 mm
22.0470
in
122 mm
4.803
in
15130000 N
3402000
lbf
3630000 N
816400
lbf
540 rpm CAD Icon (for items table)
29472EM 360.000 mm 640 mm
25.197
in
170 mm
6.693
in
19500000 N
4380000
lbf
5440000 N
1220000
lbf
510 rpm CAD Icon (for items table)
29276EJ 380 mm 520 mm
20.472
in
85 mm
3.346
in
7630000 N
1720000
lbf
1860000 N
419000
lbf
N/A CAD Icon (for items table)
29376EM 380 mm 600 mm
23.6220
in
132 mm
5.197
in
17780000 N
3996000
lbf
4300000 N
965500
lbf
500 rpm CAD Icon (for items table)
29476EM 380 mm 670 mm
26.3780
in
175 mm
6.89
in
24870000 N
5592000
lbf
6490000 N
1460000
lbf
440 rpm CAD Icon (for items table)
29280EJ 400 mm 540 mm
21.2600
in
85 mm
3.346
in
8110000 N
1820000
lbf
1930000 N
433000
lbf
N/A CAD Icon (for items table)
29380EM 400 mm 620 mm
24.409
in
132 mm
5.197
in
15100000 N
3390000
lbf
3850000 N
864000
lbf
530 rpm CAD Icon (for items table)
29480EM 400 mm 710 mm
27.953
in
185 mm
7.284
in
28470000 N
6400000
lbf
7330000 N
1649000
lbf
410 rpm CAD Icon (for items table)
29284EM 420 mm 580 mm
22.8350
in
95 mm
3.74
in
12460000 N
2802000
lbf
2680000 N
602900
lbf
580 rpm CAD Icon (for items table)
29384EM 420 mm 650 mm
25.591
in
140 mm
5.512
in
16000000 N
3610000
lbf
4040000 N
909000
lbf
510 rpm CAD Icon (for items table)
29484EM 420 mm 730 mm
28.74
in
185 mm
7.284
in
26000000 N
5860000
lbf
6780000 N
1530000
lbf
430 rpm CAD Icon (for items table)
29288EM 440 mm 600 mm
23.6220
in
95 mm
3.74
in
10500000 N
2350000
lbf
2100000 N
471000
lbf
N/A CAD Icon (for items table)
29388EM 440 mm 680 mm
26.7720
in
145 mm
5.709
in
18500000 N
4160000
lbf
4530000 N
1020000
lbf
480 rpm CAD Icon (for items table)
29388EMW16 440 mm 680 mm
26.7720
in
145 mm
5.709
in
18500000 N
4160000
lbf
5340000 N
1200000
lbf
N/A CAD Icon (for items table)
29488EM 440 mm 780 mm
30.709
in
206.03 mm
8.11
in
33710000 N
7579000
lbf
8610000 N
1935000
lbf
370 rpm CAD Icon (for items table)
  Results 51 - 75 of 115 1 2 3 4 5