All Product Types
>
ENGINEERED BEARINGS
>
Thrust Bearings
>
Thrust Spherical Roller Bearings-Type TSR
>
View Items
Thrust Spherical Roller Bearings-Type TSR
Check up to five results to perform an action.
Thrust spherical roller bearings (type TSR) are ideal for applications where conditions include heavy loads, difficulties in establishing or maintaining housing alignment and problems with shaft deflection.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 115
1
2
3
4
5
Part Number
Bore Size
Outside Diameter
Total Width
Static Load Rating
Dynamic Load Rating
Thermal Speed Rating
CAD
29418EJ
90
mm
190
mm
7.480
in
60
mm
2.362
in
1890000
N
426000
lbf
820000
N
184000
lbf
2000
rpm
29320EJ
100
mm
170
mm
6.693
in
42
mm
1.654
in
1240000
N
278000
lbf
462000
N
104000
lbf
2000
rpm
29420EJ
100
mm
210
mm
8.268
in
67
mm
2.638
in
2390000
N
536000
lbf
1020000
N
230000
lbf
1800
rpm
29420EJN1
100
mm
210
mm
8.268
in
67
mm
2.638
in
2390000
N
536000
lbf
1020000
N
230000
lbf
1800
rpm
29322EJ
110
mm
190
mm
7.480
in
48.03
mm
1.891
in
1660000
N
372000
lbf
604000
N
136000
lbf
1800
rpm
29422EJ
110
mm
230
mm
9.055
in
73
mm
2.874
in
2840000
N
638000
lbf
1200000
N
269000
lbf
1700
rpm
29324EJ
120
mm
210
mm
8.268
in
54
mm
2.126
in
2070000
N
466000
lbf
768000
N
173000
lbf
1700
rpm
29324EJN1
120
mm
210
mm
8.268
in
54
mm
2.126
in
2070000
N
466000
lbf
768000
N
173000
lbf
1700
rpm
29424EJ
120
mm
250
mm
9.843
in
78
mm
3.071
in
3320000
N
746000
lbf
1390000
N
312000
lbf
1500
rpm
29424EJN1
120
mm
250
mm
9.843
in
78
mm
3.071
in
3320000
N
746000
lbf
1390000
N
312000
lbf
1500
rpm
29326EJ
130
mm
225
mm
8.858
in
58
mm
2.284
in
2410000
N
543000
lbf
852000
N
192000
lbf
1600
rpm
29326EJN1
130
mm
225
mm
8.858
in
58
mm
2.284
in
2410000
N
543000
lbf
852000
N
192000
lbf
1600
rpm
29426EJ
130
mm
270
mm
10.63
in
85
mm
3.346
in
3870000
N
871000
lbf
1600000
N
359000
lbf
1400
rpm
29426EJN1
130
mm
270
mm
10.63
in
85
mm
3.346
in
3870000
N
871000
lbf
1600000
N
359000
lbf
1400
rpm
29328EJ
140
mm
240
mm
9.449
in
60
mm
2.362
in
2710000
N
609000
lbf
970000
N
218000
lbf
1500
rpm
29328EJN1
140
mm
240
mm
9.449
in
60
mm
2.362
in
2710000
N
609000
lbf
970000
N
218000
lbf
1500
rpm
29428EJ
140
mm
280
mm
11.024
in
85
mm
3.346
in
4110000
N
924000
lbf
1640000
N
369000
lbf
1300
rpm
29428EJN1
140
mm
280
mm
11.024
in
85
mm
3.346
in
4110000
N
924000
lbf
1640000
N
369000
lbf
1300
rpm
29330EJ
150
mm
250
mm
9.843
in
60
mm
2.362
in
2760000
N
620000
lbf
993000
N
223000
lbf
1400
rpm
29330EJN1
150
mm
250
mm
9.843
in
60
mm
2.362
in
2760000
N
620000
lbf
993000
N
223000
lbf
1400
rpm
29430EJ
150
mm
300
mm
11.811
in
90
mm
3.543
in
4730000
N
1060000
lbf
1860000
N
418000
lbf
1200
rpm
29332EJ
160
mm
270
mm
10.63
in
67
mm
2.638
in
3370000
N
758000
lbf
1190000
N
267000
lbf
1300
rpm
29332EJN1
160
mm
270
mm
10.63
in
67
mm
2.638
in
3370000
N
758000
lbf
1190000
N
267000
lbf
1300
rpm
29432EJ
160
mm
320
mm
12.598
in
95
mm
3.74
in
5340000
N
1200000
lbf
2100000
N
472000
lbf
1200
rpm
29334EJ
170
mm
280
mm
11.024
in
67
mm
2.638
in
3430000
N
770000
lbf
1230000
N
277000
lbf
1200
rpm
Results 1 - 25 of 115
1
2
3
4
5