Timken Type TSR Thrust Spherical Roller Bearings are engineered for maximum thrust capacity with minimal friction and continuous roller alignment. This advanced design ensures reliable performance in demanding applications where heavy loads, shaft deflection, or misaligned housings are common challenges. By maintaining consistent roller alignment, TSR bearings reduce wear and extend service life, making them the ideal solution for industries that require durability and efficiency under extreme operating conditions.
76 - 100 of 115 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (T) (mm)

Width (T) (in)

Dynamic Axial Rating - 90M Revs (Ca90) (N)

Dynamic Axial Rating - 90M Revs (Ca90) (lbf)

Part Number

Bore (d)

O.D. (D)

Width (T)

Dynamic Axial Rating - 90M Revs (Ca90)

Static Axial Load Rating (Ca0)

CAD

29488EMW50B N/A 440 mm N/A 780 mm30.7090 in N/A 206 mm8.11 in N/A 9050000 N2030000 lbf N/A 29600000 N6650000 lbf N/A
29392EM N/A 460 mm N/A 710 mm27.9530 in N/A 150 mm5.906 in N/A 4820000 N1080000 lbf N/A 20200000 N4540000 lbf N/A
29492EM N/A 460 mm N/A 800 mm31.4960 in N/A 206 mm8.11 in N/A 8120000 N1830000 lbf N/A 31700000 N7120000 lbf N/A
29296EM N/A 480 mm N/A 650 mm25.5910 in N/A 103 mm4.055 in N/A 2340000 N527000 lbf N/A 11700000 N2630000 lbf N/A
29396EM N/A 480 mm N/A 730 mm28.7400 in N/A 150 mm5.906 in N/A 4820000 N1080000 lbf N/A 20000000 N4500000 lbf N/A
29496EM N/A 480 mm N/A 850 mm33.4650 in N/A 224 mm8.819 in N/A 9320000 N2090000 lbf N/A 35800000 N8040000 lbf N/A
292/500EM N/A 500 mm N/A 670 mm26.3780 in N/A 103 mm4.055 in N/A 2460000 N554000 lbf N/A 12600000 N2840000 lbf N/A
293/500EM N/A 500 mm N/A 750 mm29.5280 in N/A 150 mm5.906 in N/A 4840000 N1090000 lbf N/A 20500000 N4620000 lbf N/A
294/500EM N/A 500 mm N/A 870 mm34.2520 in N/A 224 mm8.819 in N/A 10360000 N2328000 lbf N/A 42370000 N9525000 lbf N/A
292/530EM N/A 530 mm N/A 710 mm27.9530 in N/A 109 mm4.291 in N/A 3070000 N689000 lbf N/A 14900000 N3350000 lbf N/A
293/530EM N/A 530 mm N/A 800 mm31.4960 in N/A 160 mm6.299 in N/A 5600000 N1260000 lbf N/A 24100000 N5410000 lbf N/A
294/530EM N/A 530 mm N/A 920 mm36.2210 in N/A 236 mm9.291 in N/A 11440000 N2572000 lbf N/A 47120000 N10593000 lbf N/A
293/560EM N/A 560 mm N/A 850 mm33.4650 in N/A 175 mm6.89 in N/A 6180000 N1390000 lbf N/A 26600000 N5990000 lbf N/A
294/560EM N/A 560 mm N/A 980 mm38.5830 in N/A 250 mm9.843 in N/A 13010000 N2926000 lbf N/A 54370000 N12222000 lbf N/A
292/600EM N/A 600 mm N/A 800 mm31.4960 in N/A 122 mm4.803 in N/A 4370000 N981600 lbf N/A 21920000 N4927000 lbf N/A
293/600EM N/A 600 mm N/A 900 mm35.4330 in N/A 180.2 mm7.095 in N/A 7380000 N1660000 lbf N/A 32700000 N7360000 lbf N/A
294/600EM N/A 600 mm N/A 1030 mm40.5510 in N/A 258 mm10.158 in N/A 13840000 N3112000 lbf N/A 57530000 N12933000 lbf N/A
292/630EM N/A 630 mm N/A 850 mm33.4650 in N/A 132 mm5.197 in N/A 5040000 N1133000 lbf N/A 25800000 N5800000 lbf N/A
293/630EM N/A 630 mm N/A 950 mm37.4020 in N/A 190 mm7.48 in N/A 7920000 N1780000 lbf N/A 35300000 N7930000 lbf N/A
294/630EM N/A 630 mm N/A 1090 mm42.9130 in N/A 280 mm11.024 in N/A 15640000 N3515000 lbf N/A 65910000 N14816000 lbf N/A
292/670EJ N/A 670 mm N/A 900 mm35.4330 in N/A 140 mm5.512 in N/A 4450000 N1000000 lbf N/A 23100000 N5190000 lbf N/A
292/670EM N/A 670 mm N/A 900 mm35.4330 in N/A 140 mm5.512 in N/A 4290000 N965000 lbf N/A 22000000 N4940000 lbf N/A
294/670EM N/A 670 mm N/A 1150 mm45.2760 in N/A 290 mm11.417 in N/A 17030000 N3829000 lbf N/A 71970000 N16179000 lbf N/A
293/710EM N/A 710 mm N/A 1060.000 mm41.7320 in N/A 212 mm8.346 in N/A 9250000 N2080000 lbf N/A 41800000 N9390000 lbf N/A
294/710EM N/A 710 mm N/A 1220 mm48.0320 in N/A 308 mm12.126 in N/A 19060000 N4284000 lbf N/A 81300000 N18276000 lbf N/A
76 - 100 of 115 | Results Per Page | View | Unit of Measure
1 2 3 4 5