Part Number |
Bore Size |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Thermal Speed Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 29488EMW50B | Bore Size N/A 440 mm | Outside Diameter N/A 780 mm30.709 in | Total Width N/A 206 mm8.11 in | Static Load Rating N/A 29600000 N6650000 lbf | Dynamic Load Rating N/A 9050000 N2030000 lbf | Thermal Speed Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29392EM | Bore Size N/A 460 mm | Outside Diameter N/A 710 mm27.953 in | Total Width N/A 150 mm5.906 in | Static Load Rating N/A 20200000 N4540000 lbf | Dynamic Load Rating N/A 4820000 N1080000 lbf | Thermal Speed Rating N/A 450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29492EM | Bore Size N/A 460 mm | Outside Diameter N/A 800 mm31.496 in | Total Width N/A 206 mm8.11 in | Static Load Rating N/A 31700000 N7120000 lbf | Dynamic Load Rating N/A 8120000 N1830000 lbf | Thermal Speed Rating N/A 380 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29296EM | Bore Size N/A 480 mm | Outside Diameter N/A 650 mm25.591 in | Total Width N/A 103 mm4.055 in | Static Load Rating N/A 11700000 N2630000 lbf | Dynamic Load Rating N/A 2340000 N527000 lbf | Thermal Speed Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29396EM | Bore Size N/A 480 mm | Outside Diameter N/A 730 mm28.74 in | Total Width N/A 150 mm5.906 in | Static Load Rating N/A 20000000 N4500000 lbf | Dynamic Load Rating N/A 4820000 N1080000 lbf | Thermal Speed Rating N/A 440 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29496EM | Bore Size N/A 480 mm | Outside Diameter N/A 850 mm33.465 in | Total Width N/A 224 mm8.819 in | Static Load Rating N/A 35800000 N8040000 lbf | Dynamic Load Rating N/A 9320000 N2090000 lbf | Thermal Speed Rating N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 292/500EM | Bore Size N/A 500 mm | Outside Diameter N/A 670 mm26.3780 in | Total Width N/A 103 mm4.055 in | Static Load Rating N/A 12600000 N2840000 lbf | Dynamic Load Rating N/A 2460000 N554000 lbf | Thermal Speed Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 293/500EM | Bore Size N/A 500 mm | Outside Diameter N/A 750 mm29.528 in | Total Width N/A 150 mm5.906 in | Static Load Rating N/A 20500000 N4620000 lbf | Dynamic Load Rating N/A 4840000 N1090000 lbf | Thermal Speed Rating N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 294/500EM | Bore Size N/A 500 mm | Outside Diameter N/A 870 mm34.2520 in | Total Width N/A 224 mm8.819 in | Static Load Rating N/A 42370000 N9525000 lbf | Dynamic Load Rating N/A 10360000 N2328000 lbf | Thermal Speed Rating N/A 320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 292/530EM | Bore Size N/A 530 mm | Outside Diameter N/A 710 mm27.953 in | Total Width N/A 109 mm4.291 in | Static Load Rating N/A 14900000 N3350000 lbf | Dynamic Load Rating N/A 3070000 N689000 lbf | Thermal Speed Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 293/530EM | Bore Size N/A 530 mm | Outside Diameter N/A 800 mm31.496 in | Total Width N/A 160 mm6.299 in | Static Load Rating N/A 24100000 N5410000 lbf | Dynamic Load Rating N/A 5600000 N1260000 lbf | Thermal Speed Rating N/A 390 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 294/530EM | Bore Size N/A 530 mm | Outside Diameter N/A 920 mm36.221 in | Total Width N/A 236 mm9.291 in | Static Load Rating N/A 47120000 N10593000 lbf | Dynamic Load Rating N/A 11440000 N2572000 lbf | Thermal Speed Rating N/A 300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 293/560EM | Bore Size N/A 560 mm | Outside Diameter N/A 850 mm33.465 in | Total Width N/A 175 mm6.89 in | Static Load Rating N/A 26600000 N5990000 lbf | Dynamic Load Rating N/A 6180000 N1390000 lbf | Thermal Speed Rating N/A 370 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 294/560EM | Bore Size N/A 560 mm | Outside Diameter N/A 980 mm38.583 in | Total Width N/A 250 mm9.843 in | Static Load Rating N/A 54370000 N12222000 lbf | Dynamic Load Rating N/A 13010000 N2926000 lbf | Thermal Speed Rating N/A 280 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 292/600EM | Bore Size N/A 600 mm | Outside Diameter N/A 800 mm31.496 in | Total Width N/A 122 mm4.803 in | Static Load Rating N/A 21920000 N4927000 lbf | Dynamic Load Rating N/A 4370000 N981600 lbf | Thermal Speed Rating N/A 400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 293/600EM | Bore Size N/A 600 mm | Outside Diameter N/A 900 mm35.433 in | Total Width N/A 180.2 mm7.095 in | Static Load Rating N/A 32700000 N7360000 lbf | Dynamic Load Rating N/A 7380000 N1660000 lbf | Thermal Speed Rating N/A 330 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 294/600EM | Bore Size N/A 600 mm | Outside Diameter N/A 1030 mm40.551 in | Total Width N/A 258 mm10.158 in | Static Load Rating N/A 57530000 N12933000 lbf | Dynamic Load Rating N/A 13840000 N3112000 lbf | Thermal Speed Rating N/A 260 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 292/630EM | Bore Size N/A 630.000 mm | Outside Diameter N/A 850 mm33.465 in | Total Width N/A 132 mm5.197 in | Static Load Rating N/A 25800000 N5800000 lbf | Dynamic Load Rating N/A 5040000 N1133000 lbf | Thermal Speed Rating N/A 380 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 293/630EM | Bore Size N/A 630.000 mm | Outside Diameter N/A 950 mm37.402 in | Total Width N/A 190 mm7.48 in | Static Load Rating N/A 35300000 N7930000 lbf | Dynamic Load Rating N/A 7920000 N1780000 lbf | Thermal Speed Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 294/630EM | Bore Size N/A 630.000 mm | Outside Diameter N/A 1090 mm42.913 in | Total Width N/A 280 mm11.024 in | Static Load Rating N/A 65910000 N14816000 lbf | Dynamic Load Rating N/A 15640000 N3515000 lbf | Thermal Speed Rating N/A 240 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 292/670EJ | Bore Size N/A 670 mm | Outside Diameter N/A 900 mm35.433 in | Total Width N/A 140 mm5.512 in | Static Load Rating N/A 23100000 N5190000 lbf | Dynamic Load Rating N/A 4450000 N1000000 lbf | Thermal Speed Rating N/A 370 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 292/670EM | Bore Size N/A 670 mm | Outside Diameter N/A 900 mm35.433 in | Total Width N/A 140 mm5.512 in | Static Load Rating N/A 22000000 N4940000 lbf | Dynamic Load Rating N/A 4290000 N965000 lbf | Thermal Speed Rating N/A 410 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 294/670EM | Bore Size N/A 670 mm | Outside Diameter N/A 1150 mm45.276 in | Total Width N/A 290 mm11.417 in | Static Load Rating N/A 71970000 N16179000 lbf | Dynamic Load Rating N/A 17030000 N3829000 lbf | Thermal Speed Rating N/A 230 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 293/710EM | Bore Size N/A 710 mm | Outside Diameter N/A 1060.000 mm41.732 in | Total Width N/A 212 mm8.346 in | Static Load Rating N/A 41800000 N9390000 lbf | Dynamic Load Rating N/A 9250000 N2080000 lbf | Thermal Speed Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 294/710EM | Bore Size N/A 710 mm | Outside Diameter N/A 1220 mm48.032 in | Total Width N/A 308 mm12.126 in | Static Load Rating N/A 81300000 N18276000 lbf | Dynamic Load Rating N/A 19060000 N4284000 lbf | Thermal Speed Rating N/A 210 rpm |
CAD
N/A
|
Add To Cart
Request Quote |