All Product Types > ENGINEERED BEARINGS > Thrust Bearings > Thrust Spherical Roller Bearings-Type TSR > View Items  

Thrust Spherical Roller Bearings-Type TSR

Check up to five results to perform an action.


Thrust spherical roller bearings (type TSR) are ideal for applications where conditions include heavy loads, difficulties in establishing or maintaining housing alignment and problems with shaft deflection.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 115 of 115 1 2 3 4 5 

Part Number

Bore Size

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Thermal Speed Rating

CAD

293/750EM 750 mm 1120 mm
44.095
in
224 mm
8.819
in
55860000 N
12557000
lbf
11770000 N
2647000
lbf
240 rpm CAD Icon (for items table)
294/750EM 750 mm 1280 mm
50.394
in
315 mm
12.402
in
87900000 N
19761000
lbf
20560000 N
4621000
lbf
200 rpm CAD Icon (for items table)
292/800EM 800 mm 1060.000 mm
41.732
in
155 mm
6.102
in
33300000 N
7490000
lbf
6420000 N
1440000
lbf
N/A CAD Icon (for items table)
293/800EM 800 mm 1180 mm
46.457
in
230 mm
9.055
in
51100000 N
11500000
lbf
10900000 N
2440000
lbf
N/A CAD Icon (for items table)
294/800EM 800 mm 1360 mm
53.543
in
335 mm
13.189
in
98280000 N
22094000
lbf
22700000 N
5104000
lbf
190 rpm CAD Icon (for items table)
292/850EM 850 mm 1120 mm
44.094
in
160 mm
6.299
in
35300000 N
7940000
lbf
6730000 N
1510000
lbf
N/A CAD Icon (for items table)
294/850EJ 850 mm 1440 mm
56.693
in
354.09 mm
13.94
in
112880000 N
25377000
lbf
24650000 N
5542000
lbf
170 rpm CAD Icon (for items table)
294/850EM 850 mm 1440 mm
56.693
in
354.09 mm
13.94
in
109310000 N
24574000
lbf
25250000 N
5677000
lbf
170 rpm CAD Icon (for items table)
292/900EM 900 mm 1180 mm
46.457
in
170 mm
6.693
in
40300000 N
9070000
lbf
7530000 N
1690000
lbf
N/A CAD Icon (for items table)
294/900EM 900 mm 1520 mm
59.843
in
372 mm
14.646
in
126950000 N
28540000
lbf
27440000 N
6168000
lbf
160 rpm CAD Icon (for items table)
292/950EM 950 mm 1250 mm
49.213
in
180 mm
7.087
in
43100000 N
9690000
lbf
8230000 N
1850000
lbf
N/A CAD Icon (for items table)
294/950EM 950 mm 1600 mm
62.992
in
390 mm
15.354
in
139020000 N
31253000
lbf
30600000 N
6880000
lbf
150 rpm CAD Icon (for items table)
292/1000EM 1000 mm 1320 mm
51.969
in
190 mm
7.48
in
59110000 N
13288000
lbf
10580000 N
2379000
lbf
230 rpm CAD Icon (for items table)
293/1000EM 1000 mm 1460 mm
57.48
in
276 mm
10.866
in
94280000 N
21194000
lbf
18520000 N
4163000
lbf
140 rpm CAD Icon (for items table)
294/1000EM 1000 mm 1670 mm
65.748
in
402 mm
15.827
in
148040000 N
33280000
lbf
32590000 N
7326000
lbf
140 rpm CAD Icon (for items table)
  Results 101 - 115 of 115 1 2 3 4 5