Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
Thrust spherical roller bearings (type TSR) are ideal for applications where conditions include heavy loads, difficulties in establishing or maintaining housing alignment and problems with shaft deflection.
101 - 115 of 115 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Bore Size (mm)

Outside Diameter (mm)

Outside Diameter (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Thermal Speed Rating (rpm)

Part Number

Bore Size

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Thermal Speed Rating

CAD

N/A 750 mm N/A 1120 mm44.095 in N/A 224 mm8.819 in N/A 55860000 N12557000 lbf N/A 11770000 N2647000 lbf N/A 240 rpm N/A CAD Icon (for items table)
N/A 750 mm N/A 1280 mm50.394 in N/A 315 mm12.402 in N/A 87900000 N19761000 lbf N/A 20560000 N4621000 lbf N/A 200 rpm N/A CAD Icon (for items table)
N/A 800 mm N/A 1060.000 mm41.732 in N/A 155 mm6.102 in N/A 33300000 N7490000 lbf N/A 6420000 N1440000 lbf N/A N/A CAD Icon (for items table)
N/A 800 mm N/A 1180 mm46.457 in N/A 230 mm9.055 in N/A 51100000 N11500000 lbf N/A 10900000 N2440000 lbf N/A N/A CAD Icon (for items table)
N/A 800 mm N/A 1360 mm53.543 in N/A 335 mm13.189 in N/A 98280000 N22094000 lbf N/A 22700000 N5104000 lbf N/A 190 rpm N/A CAD Icon (for items table)
N/A 850 mm N/A 1120 mm44.094 in N/A 160 mm6.299 in N/A 35300000 N7940000 lbf N/A 6730000 N1510000 lbf N/A N/A CAD Icon (for items table)
N/A 850 mm N/A 1440 mm56.693 in N/A 354.09 mm13.94 in N/A 112880000 N25377000 lbf N/A 24650000 N5542000 lbf N/A 170 rpm N/A CAD Icon (for items table)
N/A 850 mm N/A 1440 mm56.693 in N/A 354.09 mm13.94 in N/A 109310000 N24574000 lbf N/A 25250000 N5677000 lbf N/A 170 rpm N/A CAD Icon (for items table)
N/A 900 mm N/A 1180 mm46.457 in N/A 170 mm6.693 in N/A 40300000 N9070000 lbf N/A 7530000 N1690000 lbf N/A N/A CAD Icon (for items table)
N/A 900 mm N/A 1520 mm59.843 in N/A 372 mm14.646 in N/A 126950000 N28540000 lbf N/A 27440000 N6168000 lbf N/A 160 rpm N/A CAD Icon (for items table)
N/A 950 mm N/A 1250 mm49.213 in N/A 180 mm7.087 in N/A 43100000 N9690000 lbf N/A 8230000 N1850000 lbf N/A N/A CAD Icon (for items table)
N/A 950 mm N/A 1600 mm62.992 in N/A 390 mm15.354 in N/A 139020000 N31253000 lbf N/A 30600000 N6880000 lbf N/A 150 rpm N/A CAD Icon (for items table)
N/A 1000 mm N/A 1320 mm51.969 in N/A 190 mm7.48 in N/A 59110000 N13288000 lbf N/A 10580000 N2379000 lbf N/A 230 rpm N/A CAD Icon (for items table)
N/A 1000 mm N/A 1460 mm57.48 in N/A 276 mm10.866 in N/A 94280000 N21194000 lbf N/A 18520000 N4163000 lbf N/A 140 rpm N/A CAD Icon (for items table)
N/A 1000 mm N/A 1670 mm65.748 in N/A 402 mm15.827 in N/A 148040000 N33280000 lbf N/A 32590000 N7326000 lbf N/A 140 rpm N/A CAD Icon (for items table)
101 - 115 of 115 | Results Per Page | View | Unit of Measure
1 2 3 4 5