Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
  • Comprised of two thrust tapered races, rollers, cage and an outside retainer which holds the components together during shipping and installation.
  • Off-apex roller arrangement.
  • These are light-duty thrust bearings which are used extensively in the steering pivot positions of automotive and other industrial applications.
  • Types TTSP, TTSPS and TTSPL are identical except for the cage construction.
1 - 25 of 36 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

d - Bore Diameter (in)

D - Bearing O.D. (in)

D - Bearing O.D. (mm)

T - Bearing Width (in)

T - Bearing Width (mm)

Steering Pivot Rating (lbf)

Steering Pivot Rating (N)

Part Number

Oil Holes in Retainer

d - Bore Diameter

D - Bearing O.D.

T - Bearing Width

Steering Pivot Rating

CAD

Add To Cart/Request Quote
N/A No N/A 0.635 in N/A 1.6250 in41.275 mm N/A 0.5 in12.7 mm N/A 2500 lbf11100 N N/A CAD Add To Cart
Request Quote
N/A No N/A 0.76 in N/A 1.6250 in41.275 mm N/A 0.5 in12.7 mm N/A 2500 lbf11100 N N/A CAD Add To Cart
Request Quote
N/A Yes N/A 0.76 in N/A 1.6250 in41.275 mm N/A 0.5 in12.7 mm N/A 2500 lbf11100 N N/A CAD Add To Cart
Request Quote
N/A No N/A 0.76 in N/A 1.6250 in41.275 mm N/A 0.531 in13.487 mm N/A 2500 lbf11100 N N/A CAD Add To Cart
Request Quote
N/A No N/A 0.76 in N/A 1.6250 in41.275 mm N/A 0.5 in12.7 mm N/A 2500 lbf11100 N N/A CAD Add To Cart
Request Quote
N/A No N/A 0.885 in N/A 1.8906 in48.021 mm N/A 0.594 in15.088 mm N/A 3890 lbf17300 N N/A CAD Add To Cart
Request Quote
N/A Yes N/A 0.885 in N/A 1.8906 in48.021 mm N/A 0.594 in15.088 mm N/A 3890 lbf17300 N N/A CAD Add To Cart
Request Quote
N/A No N/A 0.938 in N/A 1.77 in44.958 mm N/A 0.531 in13.487 mm N/A 2690 lbf11950 N N/A CAD Add To Cart
Request Quote
N/A No N/A 0.947 in N/A 1.77 in44.958 mm N/A 0.531 in13.487 mm N/A 2690 lbf11950 N N/A CAD Add To Cart
Request Quote
N/A No N/A 0.947 in N/A 1.8906 in48.021 mm N/A 0.594 in15.088 mm N/A 3900 lbf17350 N N/A CAD Add To Cart
Request Quote
N/A Yes N/A 0.947 in N/A 1.8906 in48.021 mm N/A 0.594 in15.088 mm N/A 3900 lbf17350 N N/A CAD Add To Cart
Request Quote
N/A No N/A 1.01 in N/A 2 in50.8 mm N/A 0.625 in15.875 mm N/A 4200 lbf18600 N N/A CAD Add To Cart
Request Quote
N/A Yes N/A 1.01 in N/A 2 in50.8 mm N/A 0.625 in15.875 mm N/A 4200 lbf18600 N N/A CAD Add To Cart
Request Quote
N/A No N/A 1.072 in N/A 2 in50.8 mm N/A 0.625 in15.875 mm N/A 4200 lbf18600 N N/A CAD Add To Cart
Request Quote
N/A No N/A 1.135 in N/A 2.094 in53.188 mm N/A 0.625 in15.875 mm N/A 4500 lbf20000 N N/A CAD Add To Cart
Request Quote
N/A No N/A 1.135 in N/A 2.1875 in55.562 mm N/A 0.625 in15.875 mm N/A 4500 lbf20000 N N/A CAD Add To Cart
Request Quote
N/A No N/A 1.135 in N/A 2.1875 in55.562 mm N/A 0.625 in15.875 mm N/A 4500 lbf20000 N N/A CAD Add To Cart
Request Quote
N/A No N/A 1.135 in N/A 2.1875 in55.562 mm N/A 0.625 in15.875 mm N/A 4500 lbf20000 N N/A CAD Add To Cart
Request Quote
N/A No N/A 1.1975 in N/A 2.1875 in55.562 mm N/A 0.625 in15.875 mm N/A 4500 lbf20000 N N/A CAD Add To Cart
Request Quote
N/A No N/A 1.2093 in N/A 2.1875 in55.562 mm N/A 0.625 in15.875 mm N/A 4500 lbf20000 N N/A CAD Add To Cart
Request Quote
N/A No N/A 1.2600 in N/A 2.1875 in55.562 mm N/A 0.625 in15.875 mm N/A 4500 lbf20000 N N/A CAD Add To Cart
Request Quote
N/A Yes N/A 1.2600 in N/A 2.1875 in55.562 mm N/A 0.625 in15.875 mm N/A 4500 lbf20000 N N/A CAD Add To Cart
Request Quote
N/A Yes N/A 1.2600 in N/A 2.1875 in55.562 mm N/A 0.625 in15.875 mm N/A 4500 lbf20000 N N/A CAD Add To Cart
Request Quote
N/A No N/A 1.3787 in N/A 2.1875 in55.562 mm N/A 0.625 in15.875 mm N/A 3600 lbf16000 N N/A CAD Add To Cart
Request Quote
N/A No N/A 1.385 in N/A 2.3125 in58.738 mm N/A 0.625 in15.875 mm N/A 4800 lbf21400 N N/A CAD Add To Cart
Request Quote
1 - 25 of 36 | Results Per Page | View | Unit of Measure
1 2