All Product Types
>
ENGINEERED BEARINGS
>
Thrust Bearings
>
Thrust Tapered Roller Bearings
>
Thrust Tapered Roller Bearings-Type TTSP, TTSPS, TTSPL
>
View Items
Thrust Tapered Roller Bearings-Type TTSP, TTSPS, TTSPL
Check up to five results to perform an action.
larger image
Comprised of two thrust tapered races, rollers, cage and an outside retainer which holds the components together during shipping and installation.
Off-apex roller arrangement.
These are light-duty thrust bearings which are used extensively in the steering pivot positions of automotive and other industrial applications.
Types TTSP, TTSPS and TTSPL are identical except for the cage construction.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 36
1
2
Part Number
Oil Holes in Retainer
d - Bore Diameter
D - Bearing O.D.
T - Bearing Width
Steering Pivot Rating
CAD
T63-904A1
No
0.635
in
1.6250
in
41.275
mm
0.5
in
12.7
mm
2500
lbf
11100
N
T77-904A1
No
0.76
in
1.6250
in
41.275
mm
0.5
in
12.7
mm
2500
lbf
11100
N
T77W-904A4
Yes
0.76
in
1.6250
in
41.275
mm
0.5
in
12.7
mm
2500
lbf
11100
N
T76-904A1
No
0.76
in
1.6250
in
41.275
mm
0.531
in
13.487
mm
2500
lbf
11100
N
T77-904A5
No
0.76
in
1.6250
in
41.275
mm
0.5
in
12.7
mm
2500
lbf
11100
N
T88-904A1
No
0.885
in
1.8906
in
48.021
mm
0.594
in
15.088
mm
3890
lbf
17300
N
T88W-904A3
Yes
0.885
in
1.8906
in
48.021
mm
0.594
in
15.088
mm
3890
lbf
17300
N
T92-904A1
No
0.938
in
1.77
in
44.958
mm
0.531
in
13.487
mm
2690
lbf
11950
N
T93-90010
No
0.947
in
1.77
in
44.958
mm
0.531
in
13.487
mm
2690
lbf
11950
N
T94-904A1
No
0.947
in
1.8906
in
48.021
mm
0.594
in
15.088
mm
3900
lbf
17350
N
T94W-904A4
Yes
0.947
in
1.8906
in
48.021
mm
0.594
in
15.088
mm
3900
lbf
17350
N
T101-904A1
No
1.01
in
2
in
50.8
mm
0.625
in
15.875
mm
4200
lbf
18600
N
T101W-904A2
Yes
1.01
in
2
in
50.8
mm
0.625
in
15.875
mm
4200
lbf
18600
N
T107-904A1
No
1.072
in
2
in
50.8
mm
0.625
in
15.875
mm
4200
lbf
18600
N
T110-904A1
No
1.135
in
2.094
in
53.188
mm
0.625
in
15.875
mm
4500
lbf
20000
N
T113-904A2
No
1.135
in
2.1875
in
55.562
mm
0.625
in
15.875
mm
4500
lbf
20000
N
T113X-904A1
No
1.135
in
2.1875
in
55.562
mm
0.625
in
15.875
mm
4500
lbf
20000
N
T113-904A3
No
1.135
in
2.1875
in
55.562
mm
0.625
in
15.875
mm
4500
lbf
20000
N
T119-904A1
No
1.1975
in
2.1875
in
55.562
mm
0.625
in
15.875
mm
4500
lbf
20000
N
T121-90010
No
1.2093
in
2.1875
in
55.562
mm
0.625
in
15.875
mm
4500
lbf
20000
N
T126-904A1
No
1.2600
in
2.1875
in
55.562
mm
0.625
in
15.875
mm
4500
lbf
20000
N
T126W-904A5
Yes
1.2600
in
2.1875
in
55.562
mm
0.625
in
15.875
mm
4500
lbf
20000
N
T126AW-90010
Yes
1.2600
in
2.1875
in
55.562
mm
0.625
in
15.875
mm
4500
lbf
20000
N
T1370-904A3
No
1.3787
in
2.1875
in
55.562
mm
0.625
in
15.875
mm
3600
lbf
16000
N
T139-904A1
No
1.385
in
2.3125
in
58.738
mm
0.625
in
15.875
mm
4800
lbf
21400
N
Results 1 - 25 of 36
1
2