Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Thrust Tapered Roller Bearings-Type TTC, TTCS, TTCL
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Thrust Bearings > Thrust Tapered Roller Bearings > Thrust Tapered Roller Bearings-Type TTC, TTCS, TTCL > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Thrust Tapered Roller Bearings-Type TTC, TTCS, TTCL

For CAD models and more information, click Directly on the part number below.

  • Comprised of two thrust tapered races, rollers and an outside retainer which holds the components together during shipping and installation.
  • Full complement design (cageless).
  • These thrust bearings are specifically designed for oscillating applications.
  • Types TTC, TTCS and TTCL are identical except for the outside retainer construction.




Add To Cart Request Quote
   
  Results 1 - 25 of 48 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Oil Holes in Retainer

d - Bore Diameter

D - Bearing O.D.

T - Bearing Width

Steering Pivot Rating

CAD

T1260-904A1 No 1.2600 in 2.1875 in
55.562
mm
0.625 in
15.875
mm
6200 lbf
27600
N
T1260W-90010 Yes 1.2600 in 2.1875 in
55.562
mm
0.625 in
15.875
mm
6200 lbf
27600
N
T1260W-90049 Yes 1.2600 in 2.1875 in
55.562
mm
0.625 in
15.875
mm
6200 lbf
27600
N
T127-904A1 No 1.2600 in 2.6250 in
66.675
mm
0.7656 in
19.446
mm
9450 lbf
42200
N
T127W-904A3 Yes 1.2600 in 2.6250 in
66.675
mm
0.7656 in
19.446
mm
9450 lbf
42200
N
T1381-904A1 No 1.385 in 2.3415 in
59.475
mm
0.625 in
15.875
mm
7000 lbf
31200
N
T138XS-904A2 No 1.385 in 2.6250 in
66.675
mm
0.7656 in
19.446
mm
9450 lbf
42200
N
T144-904A1 No 1.447 in 2.6250 in
66.675
mm
0.7656 in
19.446
mm
9450 lbf
42200
N
T144W-904A2 Yes 1.447 in 2.6250 in
66.675
mm
0.7656 in
19.446
mm
9450 lbf
42200
N
T151-904A1 No 1.51 in 2.859 in
72.619
mm
0.8438 in
21.433
mm
10600 lbf
47000
N
T151W-904A2 Yes 1.51 in 2.859 in
72.619
mm
0.8438 in
21.433
mm
10600 lbf
47000
N
T157-904A1 No 1.573 in 2.859 in
72.619
mm
0.8438 in
21.433
mm
10600 lbf
47000
N
T157W-904A2 Yes 1.573 in 2.859 in
72.619
mm
0.8438 in
21.433
mm
10600 lbf
47000
N
T178-90011 No 1.5906 in 2.874 in
73
mm
0.748 in
19
mm
10700 lbf
47500
N
T163-904A2 No 1.635 in 2.859 in
72.619
mm
0.8438 in
21.433
mm
10600 lbf
47000
N
T163W-904A4 Yes 1.635 in 2.859 in
72.619
mm
0.8438 in
21.433
mm
10600 lbf
47000
N
T176-904A1 No 1.76 in 3.266 in
82.956
mm
0.9375 in
23.812
mm
14300 lbf
64000
N
T176W-904A2 Yes 1.76 in 3.266 in
82.956
mm
0.9375 in
23.812
mm
14300 lbf
64000
N
T177-904A1 No 1.7717 in 2.874 in
73
mm
0.7874 in
20
mm
10700 lbf
47500
N
T177XA-904A3 No 1.7717 in 2.879 in
73.127
mm
0.7874 in
20
mm
10700 lbf
47500
N
T177A-90010 No 1.7907 in 2.874 in
73
mm
0.7874 in
20
mm
10700 lbf
47500
N
T1921-90010 No 1.822 in 3.150 in
80.01
mm
0.629 in
15.977
mm
12700 lbf
56500
N
T182-904A1 No 1.822 in 3.266 in
82.956
mm
0.9375 in
23.812
mm
14300 lbf
64000
N
T182-904A2 No 1.822 in 3.266 in
82.956
mm
0.9375 in
23.812
mm
14300 lbf
64000
N
T189-904A3 No 1.885 in 3.266 in
82.956
mm
0.9063 in
23.02
mm
14300 lbf
64000
N
  Results 1 - 25 of 48 1 2 
<