All Product Types
>
ENGINEERED BEARINGS
>
Thrust Bearings
>
Thrust Tapered Roller Bearings
>
Thrust Tapered Roller Bearings-Type TTC, TTCS, TTCL
>
View Items
Thrust Tapered Roller Bearings-Type TTC, TTCS, TTCL
Check up to five results to perform an action.
larger image
Comprised of two thrust tapered races, rollers and an outside retainer which holds the components together during shipping and installation.
Full complement design (cageless).
These thrust bearings are specifically designed for oscillating applications.
Types TTC, TTCS and TTCL are identical except for the outside retainer construction.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 48
1
2
Part Number
Oil Holes in Retainer
d - Bore Diameter
D - Bearing O.D.
T - Bearing Width
Steering Pivot Rating
CAD
T1260-904A1
No
1.2600
in
2.1875
in
55.562
mm
0.625
in
15.875
mm
6200
lbf
27600
N
T1260W-90010
Yes
1.2600
in
2.1875
in
55.562
mm
0.625
in
15.875
mm
6200
lbf
27600
N
T1260W-90049
Yes
1.2600
in
2.1875
in
55.562
mm
0.625
in
15.875
mm
6200
lbf
27600
N
T127-904A1
No
1.2600
in
2.6250
in
66.675
mm
0.7656
in
19.446
mm
9450
lbf
42200
N
T127W-904A3
Yes
1.2600
in
2.6250
in
66.675
mm
0.7656
in
19.446
mm
9450
lbf
42200
N
T1381-904A1
No
1.385
in
2.3415
in
59.475
mm
0.625
in
15.875
mm
7000
lbf
31200
N
T138XS-904A2
No
1.385
in
2.6250
in
66.675
mm
0.7656
in
19.446
mm
9450
lbf
42200
N
T144-904A1
No
1.447
in
2.6250
in
66.675
mm
0.7656
in
19.446
mm
9450
lbf
42200
N
T144W-904A2
Yes
1.447
in
2.6250
in
66.675
mm
0.7656
in
19.446
mm
9450
lbf
42200
N
T151-904A1
No
1.51
in
2.859
in
72.619
mm
0.8438
in
21.433
mm
10600
lbf
47000
N
T151W-904A2
Yes
1.51
in
2.859
in
72.619
mm
0.8438
in
21.433
mm
10600
lbf
47000
N
T157-904A1
No
1.573
in
2.859
in
72.619
mm
0.8438
in
21.433
mm
10600
lbf
47000
N
T157W-904A2
Yes
1.573
in
2.859
in
72.619
mm
0.8438
in
21.433
mm
10600
lbf
47000
N
T178-90011
No
1.5906
in
2.874
in
73
mm
0.748
in
19
mm
10700
lbf
47500
N
T163-904A2
No
1.635
in
2.859
in
72.619
mm
0.8438
in
21.433
mm
10600
lbf
47000
N
T163W-904A4
Yes
1.635
in
2.859
in
72.619
mm
0.8438
in
21.433
mm
10600
lbf
47000
N
T176-904A1
No
1.76
in
3.266
in
82.956
mm
0.9375
in
23.812
mm
14300
lbf
64000
N
T176W-904A2
Yes
1.76
in
3.266
in
82.956
mm
0.9375
in
23.812
mm
14300
lbf
64000
N
T177-904A1
No
1.7717
in
2.874
in
73
mm
0.7874
in
20
mm
10700
lbf
47500
N
T177XA-904A3
No
1.7717
in
2.879
in
73.127
mm
0.7874
in
20
mm
10700
lbf
47500
N
T177A-90010
No
1.7907
in
2.874
in
73
mm
0.7874
in
20
mm
10700
lbf
47500
N
T1921-90010
No
1.822
in
3.150
in
80.01
mm
0.629
in
15.977
mm
12700
lbf
56500
N
T182-904A1
No
1.822
in
3.266
in
82.956
mm
0.9375
in
23.812
mm
14300
lbf
64000
N
T182-904A2
No
1.822
in
3.266
in
82.956
mm
0.9375
in
23.812
mm
14300
lbf
64000
N
T189-904A3
No
1.885
in
3.266
in
82.956
mm
0.9063
in
23.02
mm
14300
lbf
64000
N
Results 1 - 25 of 48
1
2