Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Thrust Tapered Roller Bearings-Type TTHD
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Thrust Bearings > Thrust Tapered Roller Bearings > Thrust Tapered Roller Bearings-Type TTHD > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Thrust Tapered Roller Bearings-Type TTHD

For CAD models and more information, click Directly on the part number below.

  • Consists of two thrust tapered races, rollers and cage.
  • Generally a heavy-duty bearing that can operate at relatively high speeds.
  • Bearing of choice for axial positions in a wide variety of applications including oil well swivels, pulp refiners, extruders and piercing mill thrust blocks.




Add To Cart Request Quote
   
  Results 1 - 25 of 68 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

d - Bore Diameter

D - Bearing O.D.

T - Bearing Width

Static Load Rating

Dynamic Load Rating

CAD

T135-902A1 1 3/8 in 3 in
76.2
mm
0.625 in
15.875
mm
71200 lbf
320000
N
7130 lbf
30000
N
T1750-902A1 1 3/4 in 3.336 in
84.734
mm
0.7188 in
18.258
mm
97700 lbf
430000
N
9460 lbf
40000
N
T1750-90010 1 3/4 in 3.336 in
84.734
mm
0.7188 in
18.258
mm
97700 lbf
430000
N
9460 lbf
40000
N
T200A-902A1 2 in 4.3125 in
109.538
mm
0.875 in
22.225
mm
181000 lbf
800000
N
16400 lbf
70000
N
T200A-903A2 2 in 4.3125 in
109.538
mm
0.875 in
22.225
mm
181000 lbf
800000
N
16400 lbf
70000
N
T2520-902A1 2 1/2 in 4.6250 in
117.475
mm
1 in
25.4
mm
180000 lbf
800000
N
16900 lbf
80000
N
T2520-903A2 2 1/2 in 4.6250 in
117.475
mm
1 in
25.4
mm
180000 lbf
800000
N
16900 lbf
80000
N
30TTHD013 3 in 6-3/8 in
161.925
mm
1.312 in
33.325
mm
405000 lbf
1800000
N
37900 lbf
170000
N
T311-902A1 3 in 6-3/8 in
161.925
mm
1.3215 in
33.338
mm
395000 lbf
1760000
N
34200 lbf
150000
N
T311F-902A3 3 in 6-3/8 in
161.925
mm
1.3215 in
33.338
mm
545000 lbf
2440000
N
281000 lbf
1250000
N
T311-903A2 3 in 6-3/8 in
161.925
mm
1.3215 in
33.338
mm
395000 lbf
1760000
N
34200 lbf
150000
N
T411-902A4 4 in 8.5000 in
215.900
mm
1.8125 in
46.038
mm
682000 lbf
3030000
N
56800 lbf
250000
N
T411F-902A5 4 in 8.5000 in
215.900
mm
1.8125 in
46.038
mm
945000 lbf
4200000
N
485000 lbf
2160000
N
T411-903A2 4 in 8.5000 in
215.900
mm
1.8125 in
46.038
mm
682000 lbf
3030000
N
56800 lbf
250000
N
T441-902A1 4.4 in 8.8 in
223.52
mm
2.2 in
55.88
mm
727000 lbf
3230000
N
60700 lbf
270000
N
T441-903A2 4.4 in 8.8 in
223.52
mm
2.2 in
55.88
mm
727000 lbf
3230000
N
60700 lbf
270000
N
T451-902A1 4 1/2 in 9.8750 in
250.825
mm
2.125 in
53.975
mm
985000 lbf
4380000
N
79100 lbf
350000
N
T520-902A3 5 in 9.8750 in
250.825
mm
2.1875 in
55.563
mm
831000 lbf
3700000
N
69500 lbf
310000
N
F-530-A 5 in 10.5 in
266.7
mm
2.3125 in
58.738
mm
1060000 lbf
4720000
N
60100 lbf
265000
N
T511-902A3 5 in 10.5 in
266.7
mm
2.3125 in
58.738
mm
1030000 lbf
4580000
N
83600 lbf
370000
N
T511F-902A5 5 in 10.5 in
266.7
mm
2.3125 in
58.738
mm
1430000 lbf
6350000
N
730000 lbf
3260000
N
T511-903A2 5 in 10.5 in
266.7
mm
2.3125 in
58.738
mm
1030000 lbf
4580000
N
83600 lbf
370000
N
T511A-902A4 5.0625 in 10.5 in
266.7
mm
2.3125 in
58.738
mm
1030000 lbf
4580000
N
83600 lbf
370000
N
T9250FA-90015 5 1/2 in 21.5000 in
546.1
mm
5 in
127
mm
7050000 lbf
31200000
N
3600000 lbf
16050000
N
N-3247-A 6 in 11.5000 in
292.100
mm
3 in
76.2
mm
1150000 lbf
5120000
N
83680 lbf
370000
N
  Results 1 - 25 of 68 1 2 3 
<