Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
TTHD (Tapered Thrust Heavy-Duty) bearings are engineered for superior load capacity and efficiency. Each bearing features two thrust races, precision rollers, and a durable cage. This advanced design delivers up to 40% more load capacity compared to cylindrical and spherical bearings of the same envelope dimensions. The unique configuration of TTHD bearings provides a critical advantage: true rolling motion. By aligning raceway and roller extensions to converge at a single point on the axis of rotation, TTHD bearings minimize friction. This results in reduced heat generation, less wear on races and rollers, and longer service life for demanding applications.
1 - 50 of 68 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore (d) (in)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Axial Rating - 90M Revs (Ca90) (lbf)

Dynamic Axial Rating - 90M Revs (Ca90) (N)

Part Number

Bore (d)

O.D. (D)

Width (T)

Dynamic Axial Rating - 90M Revs (Ca90)

Static Axial Load Rating (Ca0)

CAD

T135-902A1 N/A 1 3/8 in N/A 3 in76.2 mm N/A 0.625 in15.875 mm N/A 7130 lbf30000 N N/A 71200 lbf320000 N N/A CAD Icon (for items table)
T1750-902A1 N/A 1 3/4 in N/A 3.336 in84.734 mm N/A 0.7188 in18.258 mm N/A 9460 lbf40000 N N/A 97700 lbf430000 N N/A CAD Icon (for items table)
T1750-90010 N/A 1 3/4 in N/A 3.336 in84.734 mm N/A 0.7188 in18.258 mm N/A 9460 lbf40000 N N/A 97700 lbf430000 N N/A CAD Icon (for items table)
T200A-902A1 N/A 2 in N/A 4.3125 in109.538 mm N/A 0.875 in22.225 mm N/A 16400 lbf70000 N N/A 181000 lbf800000 N N/A CAD Icon (for items table)
T200A-903A2 N/A 2 in N/A 4.3125 in109.538 mm N/A 0.875 in22.225 mm N/A 16400 lbf70000 N N/A 181000 lbf800000 N N/A CAD Icon (for items table)
T2520-902A1 N/A 2 1/2 in N/A 4.6250 in117.475 mm N/A 1 in25.4 mm N/A 16900 lbf80000 N N/A 180000 lbf800000 N N/A CAD Icon (for items table)
T2520-903A2 N/A 2 1/2 in N/A 4.6250 in117.475 mm N/A 1 in25.4 mm N/A 16900 lbf80000 N N/A 180000 lbf800000 N N/A CAD Icon (for items table)
30TTHD013 N/A 3 in N/A 6.3750 in161.925 mm N/A 1.312 in33.325 mm N/A 37900 lbf170000 N N/A 405000 lbf1800000 N N/A CAD Icon (for items table)
T311-902A1 N/A 3 in N/A 6.3750 in161.925 mm N/A 1.3215 in33.338 mm N/A 34200 lbf150000 N N/A 395000 lbf1760000 N N/A CAD Icon (for items table)
T311F-902A3 N/A 3 in N/A 6.3750 in161.925 mm N/A 1.3215 in33.338 mm N/A 281000 lbf1250000 N N/A 545000 lbf2440000 N N/A CAD Icon (for items table)
T311-903A2 N/A 3 in N/A 6.3750 in161.925 mm N/A 1.3215 in33.338 mm N/A 34200 lbf150000 N N/A 395000 lbf1760000 N N/A CAD Icon (for items table)
T411-902A4 N/A 4 in N/A 8.5000 in215.900 mm N/A 1.8125 in46.038 mm N/A 56800 lbf250000 N N/A 682000 lbf3030000 N N/A CAD Icon (for items table)
T411F-902A5 N/A 4 in N/A 8.5000 in215.900 mm N/A 1.8125 in46.038 mm N/A 485000 lbf2160000 N N/A 945000 lbf4200000 N N/A CAD Icon (for items table)
T411-903A2 N/A 4 in N/A 8.5000 in215.900 mm N/A 1.8125 in46.038 mm N/A 56800 lbf250000 N N/A 682000 lbf3030000 N N/A CAD Icon (for items table)
T441-902A1 N/A 4.4 in N/A 8.8 in223.52 mm N/A 2.2 in55.88 mm N/A 60700 lbf270000 N N/A 727000 lbf3230000 N N/A CAD Icon (for items table)
T441-903A2 N/A 4.4 in N/A 8.8 in223.52 mm N/A 2.2 in55.88 mm N/A 60700 lbf270000 N N/A 727000 lbf3230000 N N/A CAD Icon (for items table)
T451-902A1 N/A 4 1/2 in N/A 9.8750 in250.825 mm N/A 2.125 in53.975 mm N/A 79100 lbf350000 N N/A 985000 lbf4380000 N N/A CAD Icon (for items table)
T520-902A3 N/A 5 in N/A 9.8750 in250.825 mm N/A 2.1875 in55.563 mm N/A 69500 lbf310000 N N/A 831000 lbf3700000 N N/A CAD Icon (for items table)
F-530-A N/A 5 in N/A 10.5 in266.7 mm N/A 2.3125 in58.738 mm N/A 60100 lbf265000 N N/A 1060000 lbf4720000 N N/A CAD Icon (for items table)
T511-902A3 N/A 5 in N/A 10.5 in266.7 mm N/A 2.3125 in58.738 mm N/A 83600 lbf370000 N N/A 1030000 lbf4580000 N N/A CAD Icon (for items table)
T511F-902A5 N/A 5 in N/A 10.5 in266.7 mm N/A 2.3125 in58.738 mm N/A 730000 lbf3260000 N N/A 1430000 lbf6350000 N N/A CAD Icon (for items table)
T511-903A2 N/A 5 in N/A 10.5 in266.7 mm N/A 2.3125 in58.738 mm N/A 83600 lbf370000 N N/A 1030000 lbf4580000 N N/A CAD Icon (for items table)
T511A-902A4 N/A 5.0625 in N/A 10.5 in266.7 mm N/A 2.3125 in58.738 mm N/A 83600 lbf370000 N N/A 1030000 lbf4580000 N N/A CAD Icon (for items table)
T9250FA-90015 N/A 5 1/2 in N/A 21.5000 in546.100 mm N/A 5 in127 mm N/A 3600000 lbf16050000 N N/A 7050000 lbf31200000 N N/A CAD Icon (for items table)
N-3247-A N/A 6 in N/A 11.5 in292.1 mm N/A 3 in76.2 mm N/A 83680 lbf370000 N N/A 1150000 lbf5120000 N N/A CAD Icon (for items table)
T611-902A1 N/A 6 in N/A 12.5000 in317.500 mm N/A 2.75 in69.85 mm N/A 118000 lbf530000 N N/A 1500000 lbf6660000 N N/A CAD Icon (for items table)
T611F-902A2 N/A 6 in N/A 12.5000 in317.500 mm N/A 2.75 in69.85 mm N/A 1060000 lbf4750000 N N/A 2070000 lbf9200000 N N/A CAD Icon (for items table)
N-3255-A N/A 6 in N/A 12.5000 in317.500 mm N/A 3.5 in88.9 mm N/A 106200 lbf470000 N N/A 1530000 lbf6810000 N N/A CAD Icon (for items table)
T611-90016 N/A 6 in N/A 12.5000 in317.500 mm N/A 2.75 in69.85 mm N/A 118000 lbf530000 N N/A 1500000 lbf6660000 N N/A CAD Icon (for items table)
XC2107-902A1 N/A 6 1/2 in N/A 12.000 in304.8 mm N/A 3 in76.2 mm N/A 99300 lbf440000 N N/A 1200000 lbf5340000 N N/A CAD Icon (for items table)
T651-902A1 N/A 6 1/2 in N/A 12.25 in311.15 mm N/A 3.5 in88.9 mm N/A 105000 lbf470000 N N/A 1290000 lbf5730000 N N/A CAD Icon (for items table)
T661-902A1 N/A 6.6250 in N/A 12.000 in304.8 mm N/A 2.75 in69.85 mm N/A 99300 lbf440000 N N/A 1200000 lbf5340000 N N/A CAD Icon (for items table)
T661-90010 N/A 6.6250 in N/A 12.000 in304.8 mm N/A 2.75 in69.85 mm N/A 99300 lbf440000 N N/A 1200000 lbf5340000 N N/A CAD Icon (for items table)
T691-902A1 N/A 6 7/8 in N/A 14.1250 in358.775 mm N/A 3.25 in82.55 mm N/A 139000 lbf620000 N N/A 1770000 lbf7870000 N N/A CAD Icon (for items table)
T711-902A1 N/A 7 in N/A 14.500 in368.300 mm N/A 3.25 in82.55 mm N/A 156000 lbf690000 N N/A 2010000 lbf8950000 N N/A CAD Icon (for items table)
T711F-902A3 N/A 7 in N/A 14.500 in368.300 mm N/A 3.25 in82.55 mm N/A 1430000 lbf6350000 N N/A 2790000 lbf12400000 N N/A CAD Icon (for items table)
T709-902A1 N/A 7 in N/A 17 in431.8 mm N/A 4 in101.6 mm N/A 231000 lbf1030000 N N/A 3060000 lbf13600000 N N/A CAD Icon (for items table)
T7519-902A1 N/A 7.4803 in N/A 14.000 in355.6 mm N/A 2.922 in74.219 mm N/A 127000 lbf560000 N N/A 1560000 lbf6950000 N N/A CAD Icon (for items table)
A-3783-B N/A 7.4803 in N/A 14.000 in355.6 mm N/A 3.615 in91.821 mm N/A 139000 lbf620000 N N/A 1960000 lbf8710000 N N/A CAD Icon (for items table)
N-3239-A N/A 7.5 in N/A 14.500 in368.300 mm N/A 3.75 in95.25 mm N/A 169000 lbf750000 N N/A 2080000 lbf9250000 N N/A CAD Icon (for items table)
T811-902A1 N/A 8 in N/A 16.5 in419.1 mm N/A 3.625 in92.075 mm N/A 195000 lbf870000 N N/A 2560000 lbf11400000 N N/A CAD Icon (for items table)
T811F-902A2 N/A 8 in N/A 16.5 in419.1 mm N/A 3.625 in92.075 mm N/A 1820000 lbf8100000 N N/A 3540000 lbf15750000 N N/A CAD Icon (for items table)
T811V-90013 N/A 8 in N/A 16.5 in419.1 mm N/A 3.625 in92.075 mm N/A 195000 lbf870000 N N/A 2560000 lbf11400000 N N/A CAD Icon (for items table)
N-3263-A N/A 8.1250 in N/A 16.5 in419.1 mm N/A 4.75 in120.65 mm N/A 219000 lbf970000 N N/A 2920000 lbf13000000 N N/A CAD Icon (for items table)
XC760-902A3 N/A 8.1250 in N/A 16.5 in419.1 mm N/A 4.75 in120.65 mm N/A 195000 lbf870000 N N/A 2560000 lbf11400000 N N/A CAD Icon (for items table)
T9020-902A1 N/A 9 in N/A 17 in431.8 mm N/A 3.495 in88.773 mm N/A 192000 lbf850000 N N/A 2450000 lbf10900000 N N/A CAD Icon (for items table)
T911-902A2 N/A 9 in N/A 19 in482.6 mm N/A 4.125 in104.775 mm N/A 256000 lbf1140000 N N/A 3420000 lbf15200000 N N/A CAD Icon (for items table)
T911A-902A4 N/A 9.25 in N/A 19 in482.6 mm N/A 4.125 in104.775 mm N/A 256000 lbf1140000 N N/A 3420000 lbf15200000 N N/A CAD Icon (for items table)
T921-902A1 N/A 9.25 in N/A 21.5000 in546.100 mm N/A 5 in127 mm N/A 353000 lbf1570000 N N/A 4780000 lbf21300000 N N/A CAD Icon (for items table)
T921F-902A4 N/A 9.25 in N/A 21.5000 in546.100 mm N/A 5 in127 mm N/A 3500000 lbf15550000 N N/A 6750000 lbf30000000 N N/A CAD Icon (for items table)
1 - 50 of 68 | Results Per Page | View | Unit of Measure
1 2