Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Thrust Tapered Roller Bearings-Type TTHDFL-V-Flat
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Thrust Bearings > Thrust Tapered Roller Bearings > Thrust Tapered Roller Bearings-Type TTHDFL-V-Flat > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Thrust Tapered Roller Bearings-Type TTHDFL-V-Flat

For CAD models and more information, click Directly on the part number below.


  • Consists of one thrust tapered race, one flat race, rollers and cage.
  • Most sizes utilize pin-type cages with hardened pins through the center of the rollers, allowing closer roller spacing to maximize load capacity.
  • Smaller sizes have brass cages designed for unidirectional retention of rollers.
  • Combines the outstanding features of thrust tapered and cylindrical roller bearings to offer the highest possible load capacity of any thrust bearing of its size.
  • Originally developed for screwdown applications in metal rolling mills where high axial loads are common.





Add To Cart Request Quote
   
  Results 1 - 25 of 63 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

d - Bore Diameter

D - Bearing O.D.

T - Bearing Width

Static Load Rating

Dynamic Load Rating

CAD

C-8515-A 3 in 6-3/8 in
161.925
mm
1.312 in
33.325
mm
584000 lbf
2600000
N
44300 lbf
200000
N
W-3490-A 3 1/2 in 7.5 in
190.5
mm
2 in
50.8
mm
551000 lbf
2450000
N
56500 lbf
250000
N
N-3568-A 4 in 9 3/4 in
247.650
mm
2.625 in
66.675
mm
1153000 lbf
5130000
N
87800 lbf
390000
N
120TTVF85 OO487 4.7244 in 11.811 in
300
mm
3.1103 in
79
mm
1640000 lbf
7310000
N
140000 lbf
620000
N
T4920-90010 4.921 in 7 5/16 in
185.738
mm
1 in
25.4
mm
282000 lbf
1250000
N
21000 lbf
90000
N
N-3586-A 4.9985 in 11.0000 in
279.400
mm
2.3125 in
58.738
mm
1580000 lbf
7020000
N
117000 lbf
520000
N
W-3217-B 5 in 10.5 in
266.7
mm
2.3125 in
58.738
mm
1080000 lbf
4780000
N
89000 lbf
400000
N
D-3461-C 5 in 10.5 in
266.7
mm
2.3125 in
58.738
mm
1080000 lbf
4780000
N
89000 lbf
400000
N
T660V-90011 6.6250 in 12 in
304.8
mm
2.75 in
69.85
mm
1460000 lbf
6510000
N
111000 lbf
490000
N
G-3304-B 6.6250 in 12 in
304.8
mm
2.75 in
69.85
mm
1610000 lbf
7170000
N
130000 lbf
580000
N
S-4059-B 6.8750 in 14.125 in
358.775
mm
3.25 in
82.55
mm
1252000 lbf
5570000
N
597000 lbf
2660000
N
W-3218-B 7 in 14.5000 in
368.300
mm
3.235 in
82.169
mm
2670000 lbf
11900000
N
198000 lbf
880000
N
C-8435-A 7 in 14.5000 in
368.300
mm
3.25 in
82.55
mm
2670000 lbf
11900000
N
198000 lbf
880000
N
G-3353-B 7 in 14.5000 in
368.300
mm
3.25 in
82.55
mm
2530000 lbf
11250000
N
171000 lbf
760000
N
N-3559-A 7 in 16.25 in
412.750
mm
4.375 in
111.125
mm
2920000 lbf
13000000
N
237000 lbf
1060000
N
B-8809-C 7.875 in 15.97 in
405.643
mm
4.375 in
111.125
mm
2920000 lbf
13000000
N
237000 lbf
1060000
N
N-3553-A 8 in 16.5 in
419.1
mm
3.625 in
92.075
mm
3070000 lbf
13700000
N
241000 lbf
1070000
N
T-6240-A 9 in 19.0000 in
482.600
mm
4-1/8 in
104.775
mm
4590000 lbf
20400000
N
320000 lbf
1430000
N
V-463-A 9.25 in 21.5000 in
546.1
mm
6 in
152.4
mm
6950000 lbf
30900000
N
519000 lbf
2310000
N
N-3506-A 9 1/2 in 21.7500 in
552.450
mm
5.5 in
139.7
mm
6990000 lbf
31100000
N
499000 lbf
2220000
N
N-3560-A 9 1/2 in 23.0 in
584.2
mm
6 in
152.4
mm
7580000 lbf
33700000
N
551000 lbf
2450000
N
I-2077-C 9.999 in 20.0000 in
508.000
mm
3.75 in
95.25
mm
4400000 lbf
19600000
N
307000 lbf
1370000
N
C-8326-A 10 in 20.0000 in
508.000
mm
4.25 in
107.95
mm
5050000 lbf
22500000
N
358000 lbf
1590000
N
C-8184-A 10 in 21.5000 in
546.1
mm
5 in
127
mm
6370000 lbf
28300000
N
457000 lbf
2030000
N
T10100V-902A1 10.1 in 21.5000 in
546.1
mm
6.485 in
164.719
mm
6370000 lbf
28300000
N
465000 lbf
2070000
N
  Results 1 - 25 of 63 1 2 3 
<