Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken Type TTHDFL‑V‑Flat thrust tapered roller bearings are engineered for high axial load capacity and reliable performance in demanding industrial applications. Featuring a flat-seated flange design and precision‑machined tapered rollers, these bearings provide excellent thrust handling, stable alignment, and reduced friction under heavy-duty operating conditions. Built from premium materials and manufactured to tight tolerances, TTHDFL‑V‑Flat bearings deliver long service life and consistent performance in applications where axial forces and durability are critical. With a design that simplifies installation and maintenance, Timken® Type TTHDFL‑V‑Flat thrust tapered roller bearings help OEMs and maintenance teams optimize uptime, lower lifecycle costs, and maintain peak operational efficiency.
1 - 50 of 63 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore (d) (in)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Axial Rating - 90M Revs (Ca90) (lbf)

Dynamic Axial Rating - 90M Revs (Ca90) (N)

Part Number

Bore (d)

O.D. (D)

Width (T)

Dynamic Axial Rating - 90M Revs (Ca90)

Static Axial Load Rating (Ca0)

CAD

C-8515-A N/A 3 in N/A 6.3750 in161.925 mm N/A 1.312 in33.325 mm N/A 44300 lbf200000 N N/A 584000 lbf2600000 N N/A CAD Icon (for items table)
W-3490-A N/A 3 1/2 in N/A 7.5 in190.5 mm N/A 2 in50.8 mm N/A 56500 lbf250000 N N/A 551000 lbf2450000 N N/A CAD Icon (for items table)
N-3568-A N/A 4 in N/A 9.7500 in247.650 mm N/A 2.625 in66.675 mm N/A 87800 lbf390000 N N/A 1153000 lbf5130000 N N/A CAD Icon (for items table)
120TTVF85 OO487 N/A 4.7244 in N/A 11.811 in300 mm N/A 3.1103 in79 mm N/A 140000 lbf620000 N N/A 1640000 lbf7310000 N N/A CAD Icon (for items table)
T4920-90010 N/A 4.921 in N/A 7 5/16 in185.738 mm N/A 1 in25.4 mm N/A 21000 lbf90000 N N/A 282000 lbf1250000 N N/A CAD Icon (for items table)
N-3586-A N/A 4.9985 in N/A 11.0000 in279.400 mm N/A 2.3125 in58.738 mm N/A 117000 lbf520000 N N/A 1580000 lbf7020000 N N/A CAD Icon (for items table)
W-3217-B N/A 5 in N/A 10.5 in266.7 mm N/A 2.3125 in58.738 mm N/A 89000 lbf400000 N N/A 1080000 lbf4780000 N N/A CAD Icon (for items table)
D-3461-C N/A 5 in N/A 10.5 in266.7 mm N/A 2.3125 in58.738 mm N/A 89000 lbf400000 N N/A 1080000 lbf4780000 N N/A CAD Icon (for items table)
T660V-90011 N/A 6.6250 in N/A 12.000 in304.8 mm N/A 2.75 in69.85 mm N/A 111000 lbf490000 N N/A 1460000 lbf6510000 N N/A CAD Icon (for items table)
G-3304-B N/A 6.6250 in N/A 12.000 in304.8 mm N/A 2.75 in69.85 mm N/A 130000 lbf580000 N N/A 1610000 lbf7170000 N N/A CAD Icon (for items table)
S-4059-B N/A 6 7/8 in N/A 14.1250 in358.775 mm N/A 3.25 in82.55 mm N/A 597000 lbf2660000 N N/A 1252000 lbf5570000 N N/A CAD Icon (for items table)
W-3218-B N/A 7 in N/A 14.500 in368.300 mm N/A 3.235 in82.169 mm N/A 198000 lbf880000 N N/A 2670000 lbf11900000 N N/A CAD Icon (for items table)
C-8435-A N/A 7 in N/A 14.500 in368.300 mm N/A 3.25 in82.55 mm N/A 198000 lbf880000 N N/A 2670000 lbf11900000 N N/A CAD Icon (for items table)
G-3353-B N/A 7 in N/A 14.500 in368.300 mm N/A 3.25 in82.55 mm N/A 171000 lbf760000 N N/A 2530000 lbf11250000 N N/A CAD Icon (for items table)
N-3559-A N/A 7 in N/A 16.25 in412.75 mm N/A 4.375 in111.125 mm N/A 237000 lbf1060000 N N/A 2920000 lbf13000000 N N/A CAD Icon (for items table)
B-8809-C N/A 7 7/8 in N/A 15.97 in405.643 mm N/A 4.375 in111.125 mm N/A 237000 lbf1060000 N N/A 2920000 lbf13000000 N N/A CAD Icon (for items table)
N-3553-A N/A 8 in N/A 16.5 in419.1 mm N/A 3.625 in92.075 mm N/A 241000 lbf1070000 N N/A 3070000 lbf13700000 N N/A CAD Icon (for items table)
T-6240-A N/A 9 in N/A 19 in482.6 mm N/A 4.125 in104.775 mm N/A 320000 lbf1430000 N N/A 4590000 lbf20400000 N N/A CAD Icon (for items table)
V-463-A N/A 9.25 in N/A 21.5000 in546.100 mm N/A 6 in152.4 mm N/A 519000 lbf2310000 N N/A 6950000 lbf30900000 N N/A CAD Icon (for items table)
N-3506-A N/A 9 1/2 in N/A 21.7500 in552.450 mm N/A 5.5 in139.7 mm N/A 499000 lbf2220000 N N/A 6990000 lbf31100000 N N/A CAD Icon (for items table)
N-3560-A N/A 9 1/2 in N/A 23.0 in584.2 mm N/A 6 in152.4 mm N/A 551000 lbf2450000 N N/A 7580000 lbf33700000 N N/A CAD Icon (for items table)
I-2077-C N/A 9.999 in N/A 20.0000 in508.000 mm N/A 3.75 in95.25 mm N/A 307000 lbf1370000 N N/A 4400000 lbf19600000 N N/A CAD Icon (for items table)
C-8326-A N/A 10 in N/A 20.0000 in508.000 mm N/A 4.25 in107.95 mm N/A 358000 lbf1590000 N N/A 5050000 lbf22500000 N N/A CAD Icon (for items table)
C-8184-A N/A 10 in N/A 21.5000 in546.100 mm N/A 5 in127 mm N/A 457000 lbf2030000 N N/A 6370000 lbf28300000 N N/A CAD Icon (for items table)
T10100V-902A1 N/A 10.1 in N/A 21.5000 in546.100 mm N/A 6.485 in164.719 mm N/A 465000 lbf2070000 N N/A 6370000 lbf28300000 N N/A CAD Icon (for items table)
G-3224-C N/A 10.1 in N/A 21.5000 in546.100 mm N/A 6.5 in165.1 mm N/A 515000 lbf2290000 N N/A 6390000 lbf28400000 N N/A CAD Icon (for items table)
G-3291-C N/A 10.1 in N/A 21.5000 in546.100 mm N/A 6.5 in165.1 mm N/A 515000 lbf2290000 N N/A 6390000 lbf28400000 N N/A CAD Icon (for items table)
S-4077-C N/A 10.2362 in N/A 18.8956 in479.948 mm N/A 5.2 in132.08 mm N/A 312000 lbf1390000 N N/A 3710000 lbf16500000 N N/A CAD Icon (for items table)
N-3580-A N/A 10.7500 in N/A 24.0000 in609.600 mm N/A 6-3/8 in161.925 mm N/A 591000 lbf2630000 N N/A 7880000 lbf35000000 N N/A CAD Icon (for items table)
T11000-90010 N/A 11 in N/A 23.7500 in603.250 mm N/A 5 3/8 in136.525 mm N/A 469000 lbf2090000 N N/A 7240000 lbf32200000 N N/A CAD Icon (for items table)
T11001V-902A1 N/A 11 in N/A 23.7500 in603.250 mm N/A 5 3/8 in136.525 mm N/A 577000 lbf2570000 N N/A 7240000 lbf32200000 N N/A CAD Icon (for items table)
T11002V-902A1 N/A 11 in N/A 23.7500 in603.250 mm N/A 5 3/8 in136.525 mm N/A 577000 lbf2570000 N N/A 7240000 lbf32200000 N N/A CAD Icon (for items table)
C-7964-C N/A 11 in N/A 23.7500 in603.250 mm N/A 5 3/8 in136.525 mm N/A 568000 lbf2530000 N N/A 8700000 lbf38700000 N N/A CAD Icon (for items table)
C-8091-C N/A 11 in N/A 23.7500 in603.250 mm N/A 5 3/8 in136.525 mm N/A 511000 lbf2270000 N N/A 7500000 lbf33300000 N N/A CAD Icon (for items table)
I-2290-C N/A 11 in N/A 23.7500 in603.250 mm N/A 5 3/8 in136.525 mm N/A 570000 lbf2530000 N N/A 7940000 lbf35300000 N N/A CAD Icon (for items table)
T11500-902A1 N/A 11 1/2 in N/A 26.0000 in660.400 mm N/A 5 in127 mm N/A 650000 lbf2890000 N N/A 9880000 lbf44000000 N N/A CAD Icon (for items table)
N-3311-A N/A 11 1/2 in N/A 26.0000 in660.400 mm N/A 5 in127 mm N/A 682000 lbf3030000 N N/A 10300000 lbf45700000 N N/A CAD Icon (for items table)
G-3272-C N/A 11.999 in N/A 24.0000 in609.600 mm N/A 4.49 in114.046 mm N/A 464000 lbf2060000 N N/A 7430000 lbf33100000 N N/A CAD Icon (for items table)
E-1994-C N/A 12 in N/A 26.5000 in673.100 mm N/A 6.75 in171.45 mm N/A 687000 lbf3060000 N N/A 9370000 lbf41700000 N N/A CAD Icon (for items table)
F-3090-A N/A 12 in N/A 29.0000 in736.600 mm N/A 11 in279.4 mm N/A 900000 lbf4000000 N N/A 10400000 lbf46400000 N N/A CAD Icon (for items table)
I-2060-C N/A 14.5095 in N/A 23.9825 in609.156 mm N/A 4.735 in120.269 mm N/A 369000 lbf1640000 N N/A 5040000 lbf22400000 N N/A CAD Icon (for items table)
T15501-90010 N/A 15.5 in N/A 19.5000 in495.300 mm N/A 1.75 in44.45 mm N/A 83700 lbf370000 N N/A 1550000 lbf6900000 N N/A CAD Icon (for items table)
F-3131-G N/A 17.0000 in N/A 34.0000 in863.600 mm N/A 9 in228.6 mm N/A 1080000 lbf4790000 N N/A 15000000 lbf66800000 N N/A CAD Icon (for items table)
E-2054-G N/A 17.3219 in N/A 34.0000 in863.600 mm N/A 9 in228.6 mm N/A 1080000 lbf4790000 N N/A 15000000 lbf66800000 N N/A CAD Icon (for items table)
F-2342-A N/A 18.0000 in N/A 30.0000 in762.000 mm N/A 5.5 in139.7 mm N/A 645000 lbf2870000 N N/A 9740000 lbf43300000 N N/A CAD Icon (for items table)
T18500-902A1 N/A 18 1/2 in N/A 36.125 in917.575 mm N/A 8.75 in222.25 mm N/A 1090000 lbf4830000 N N/A 15300000 lbf68200000 N N/A CAD Icon (for items table)
A-6096-C N/A 20.0000 in N/A 39.0000 in990.600 mm N/A 7.75 in196.85 mm N/A 994000 lbf4420000 N N/A 17500000 lbf77800000 N N/A CAD Icon (for items table)
G-3734-A N/A 20.0000 in N/A 39.0000 in990.600 mm N/A 7.75 in196.85 mm N/A 994000 lbf4420000 N N/A 17500000 lbf77800000 N N/A CAD Icon (for items table)
E-2394-A(2) N/A 22 in N/A 30.0000 in762.000 mm N/A 4 in101.6 mm N/A 293000 lbf1310000 N N/A 5150000 lbf22900000 N N/A CAD Icon (for items table)
F-3093-A N/A 22 in N/A 42.0000 in1066.800 mm N/A 11.235 in285.37 mm N/A 1470000 lbf6550000 N N/A 20100000 lbf89200000 N N/A CAD Icon (for items table)
1 - 50 of 63 | Results Per Page | View | Unit of Measure
1 2