Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Thrust Tapered Roller Bearings-Type TTHDFLSA
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Thrust Bearings > Thrust Tapered Roller Bearings > Thrust Tapered Roller Bearings-Type TTHDFLSA > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Thrust Tapered Roller Bearings-Type TTHDFLSA

For CAD models and more information, click Directly on the part number below.


  • Same basic roller and raceway design as the TTHDFL, except that the lower race is composed of two pieces whose faces are spherically ground to permit self-alignment under conditions of initial misalignment.
  • TTHDFLSA bearings should not be used if dynamic misalignment (changing under load) is expected.





Add To Cart Request Quote
   
  Results 1 - 12 of 12 Unit of Measure: Imperial Metric Both 1 

Part Number

d - Bore Diameter

D - Bearing O.D.

T - Bearing Width

Static Load Rating

Dynamic Load Rating

CAD

A–5934–B 4 in 8 in
203.2
mm
1.875 in
47.625
mm
517000 lbf
2300000
N
44200 lbf
200000
N
C–7862–C 5 in 10.5 in
266.7
mm
2.812 in
71.425
mm
1110000 lbf
4920000
N
91200 lbf
400000
N
B–7976–C 7.2500 in 16.0000 in
406.400
mm
8 in
203.2
mm
3380000 lbf
15000000
N
308000 lbf
1370000
N
B–8824–C 7.8730 in 15.746 in
399.948
mm
4.7969 in
121.841
mm
2920000 lbf
13000000
N
237000 lbf
1060000
N
S–3806–B 7.8730 in 15.747 in
399.975
mm
4.7985 in
121.881
mm
2920000 lbf
13000000
N
237000 lbf
1060000
N
E–2004–C 9 in 18.998 in
482.549
mm
6 1/4 in
158.75
mm
4500000 lbf
20000000
N
375000 lbf
1670000
N
H–2212–A 9 in 19.0000 in
482.600
mm
6 1/4 in
158.75
mm
4500000 lbf
20000000
N
375000 lbf
1670000
N
H–1685–C 9 1/2 in 19.248 in
488.899
mm
6 in
152.4
mm
4240000 lbf
18900000
N
329000 lbf
1460000
N
P–1739–C 12 in 24.0 in
609.600
mm
8-1/2 in
215.9
mm
6990000 lbf
31100000
N
586000 lbf
2610000
N
B–8750–G 14 in 26.0 in
660.400
mm
10 in
254
mm
7700000 lbf
34200000
N
652000 lbf
2900000
N
B–8424–C 16.0000 in 34.25 in
869.95
mm
9.5 in
241.3
mm
16500000 lbf
73500000
N
1090000 lbf
4840000
N
B–8073–C 20.0000 in 39.0000 in
990.600
mm
7 3/4 in
196.85
mm
17500000 lbf
77800000
N
994000 lbf
4420000
N
  Results 1 - 12 of 12 1 
<