Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Same basic roller and raceway design as the TTHDFL, except that the lower race is composed of two pieces whose faces are spherically ground to permit self-alignment under conditions of initial misalignment. TTHDFLSA bearings should not be used if dynamic misalignment (changing under load) is expected.
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore (d) (in)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Axial Rating - 90M Revs (Ca90) (lbf)

Dynamic Axial Rating - 90M Revs (Ca90) (N)

Part Number

Bore (d)

O.D. (D)

Width (T)

Dynamic Axial Rating - 90M Revs (Ca90)

Static Axial Load Rating (Ca0)

CAD

A–5934–B N/A 4 in N/A 8 in203.2 mm N/A 1.875 in47.625 mm N/A 44200 lbf200000 N N/A 517000 lbf2300000 N N/A CAD Icon (for items table)
C–7862–C N/A 5 in N/A 10.5 in266.7 mm N/A 2.812 in71.425 mm N/A 91200 lbf400000 N N/A 1110000 lbf4920000 N N/A CAD Icon (for items table)
B–7976–C N/A 7 1/4 in N/A 16.000 in406.4 mm N/A 8 in203.2 mm N/A 308000 lbf1370000 N N/A 3380000 lbf15000000 N N/A CAD Icon (for items table)
B–8824–C N/A 7.8730 in N/A 15.746 in399.948 mm N/A 4.7969 in121.841 mm N/A 237000 lbf1060000 N N/A 2920000 lbf13000000 N N/A CAD Icon (for items table)
S–3806–B N/A 7.8730 in N/A 15.747 in399.975 mm N/A 4.7985 in121.881 mm N/A 237000 lbf1060000 N N/A 2920000 lbf13000000 N N/A CAD Icon (for items table)
E–2004–C N/A 9 in N/A 18.998 in482.549 mm N/A 6.25 in158.75 mm N/A 375000 lbf1670000 N N/A 4500000 lbf20000000 N N/A CAD Icon (for items table)
H–2212–A N/A 9 in N/A 19 in482.6 mm N/A 6.25 in158.75 mm N/A 375000 lbf1670000 N N/A 4500000 lbf20000000 N N/A CAD Icon (for items table)
H–1685–C N/A 9 1/2 in N/A 19.248 in488.899 mm N/A 6 in152.4 mm N/A 329000 lbf1460000 N N/A 4240000 lbf18900000 N N/A CAD Icon (for items table)
P–1739–C N/A 12 in N/A 24.0000 in609.600 mm N/A 8.5 in215.9 mm N/A 586000 lbf2610000 N N/A 6990000 lbf31100000 N N/A CAD Icon (for items table)
B–8750–G N/A 14 in N/A 26.0000 in660.400 mm N/A 10 in254 mm N/A 652000 lbf2900000 N N/A 7700000 lbf34200000 N N/A CAD Icon (for items table)
B–8424–C N/A 16.0000 in N/A 34.25 in869.95 mm N/A 9.5 in241.3 mm N/A 1090000 lbf4840000 N N/A 16500000 lbf73500000 N N/A CAD Icon (for items table)
B–8073–C N/A 20.0000 in N/A 39.0000 in990.600 mm N/A 7.75 in196.85 mm N/A 994000 lbf4420000 N N/A 17500000 lbf77800000 N N/A CAD Icon (for items table)
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1