Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
651 - 700 of 710 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

M235110DA N/A 9.8750 in250.825 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
M235113CD N/A 10.000 in254 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
M235114XD N/A 10.000 in254 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
M238810CD N/A 10.6250 in269.875 mm N/A 3.6875 in93.663 mm N/A CAD Icon (for items table)
M238810D N/A 10.6250 in269.875 mm N/A 3.6875 in93.663 mm N/A CAD Icon (for items table)
M238810DC N/A 10.6250 in269.875 mm N/A 3.6875 in93.663 mm N/A CAD Icon (for items table)
M241510CD N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
M241510DA N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
M241513D N/A 11.8750 in301.625 mm N/A 5.512 in140.005 mm N/A CAD Icon (for items table)
M241513XD N/A 11.8750 in301.625 mm N/A 5.512 in140.005 mm N/A CAD Icon (for items table)
M244210CD N/A 12.3750 in314.325 mm N/A 4.1875 in106.363 mm N/A CAD Icon (for items table)
M244210DXX N/A 12.3750 in314.325 mm N/A 4.1875 in106.363 mm N/A CAD Icon (for items table)
M249710CD N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A CAD Icon (for items table)
M249710DV N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A CAD Icon (for items table)
M249710DW N/A 14.1250 in358.775 mm N/A 5.2500 in133.350 mm N/A CAD Icon (for items table)
M249711D N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A CAD Icon (for items table)
M252310CD N/A 15.0000 in381.000 mm N/A 4.875 in123.825 mm N/A CAD Icon (for items table)
M255410CD N/A 16.000 in406.4 mm N/A 5.1250 in130.175 mm N/A CAD Icon (for items table)
M255410DV N/A 16.000 in406.4 mm N/A 5.1250 in130.175 mm N/A CAD Icon (for items table)
M255418CD N/A 16.6250 in422.275 mm N/A 6.9980 in177.749 mm N/A CAD Icon (for items table)
M268710CD N/A 23.2500 in590.550 mm N/A 7.6250 in193.675 mm N/A CAD Icon (for items table)
M268710D N/A 23.2500 in590.550 mm N/A 7.6250 in193.675 mm N/A CAD Icon (for items table)
M268710DC N/A 23.2500 in590.550 mm N/A 7.6250 in193.675 mm N/A CAD Icon (for items table)
M268714CD N/A 23.2500 in590.550 mm N/A 7.8447 in199.255 mm N/A CAD Icon (for items table)
M270410D N/A 23.4232 in594.949 mm N/A 6.3780 in162.001 mm N/A CAD Icon (for items table)
M270710CD N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A CAD Icon (for items table)
M270720D N/A 25.5876 in649.925 mm N/A 8.125 in206.375 mm N/A CAD Icon (for items table)
M271610D N/A 26.0000 in660.400 mm N/A 6.7500 in171.450 mm N/A CAD Icon (for items table)
M271610DC N/A 26.0000 in660.400 mm N/A 6.7500 in171.450 mm N/A CAD Icon (for items table)
M272710CD N/A 26.7500 in679.450 mm N/A 8.75 in222.25 mm N/A CAD Icon (for items table)
M272710D N/A 26.7500 in679.450 mm N/A 8.75 in222.25 mm N/A CAD Icon (for items table)
M274110CD N/A 28.0000 in711.2 mm N/A 9.125 in231.775 mm N/A CAD Icon (for items table)
M274110D N/A 28.0000 in711.2 mm N/A 9.125 in231.775 mm N/A CAD Icon (for items table)
M274110DC N/A 28.0000 in711.2 mm N/A 9.125 in231.775 mm N/A CAD Icon (for items table)
M274110DV N/A 28.0000 in711.2 mm N/A 9.125 in231.775 mm N/A CAD Icon (for items table)
M276410CD N/A 29.9950 in761.873 mm N/A 9.7500 in247.650 mm N/A CAD Icon (for items table)
M276410D N/A 29.9950 in761.873 mm N/A 9.7500 in247.650 mm N/A CAD Icon (for items table)
M276410DC N/A 29.9950 in761.873 mm N/A 9.7500 in247.650 mm N/A CAD Icon (for items table)
M278710CD N/A 32.0000 in812.8 mm N/A 10.375 in263.525 mm N/A CAD Icon (for items table)
M278710CDV N/A 32.0000 in812.8 mm N/A 10.375 in263.525 mm N/A CAD Icon (for items table)
M278710D N/A 32.0000 in812.8 mm N/A 10.375 in263.525 mm N/A CAD Icon (for items table)
M281610CD N/A 36.7500 in933.450 mm N/A 11.875 in301.625 mm N/A CAD Icon (for items table)
M282210CD N/A 38.0000 in965.200 mm N/A 12.25 in311.150 mm N/A CAD Icon (for items table)
M283410CD N/A 40.7500 in1035.050 mm N/A 13.2500 in336.550 mm N/A CAD Icon (for items table)
M283410D N/A 40.7500 in1035.050 mm N/A 13.2500 in336.550 mm N/A CAD Icon (for items table)
M541310CD N/A 11.5000 in292.100 mm N/A 3.3125 in84.138 mm N/A CAD Icon (for items table)
M667910D N/A 21.5000 in546.100 mm N/A 5.6875 in144.463 mm N/A CAD Icon (for items table)
M667910XD N/A 21.5000 in546.100 mm N/A 5.6875 in144.463 mm N/A CAD Icon (for items table)
M667911D N/A 21.5000 in546.100 mm N/A 5.8125 in147.638 mm N/A CAD Icon (for items table)
M667911DC N/A 21.5000 in546.100 mm N/A 5.8125 in147.638 mm N/A CAD Icon (for items table)
651 - 700 of 710 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15