Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
701 - 710 of 710 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

M667911DXX N/A 21.5000 in546.100 mm N/A 5.8125 in147.638 mm N/A CAD Icon (for items table)
M919010D N/A 6.374 in161.9 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
LM251610D N/A 13.875 in352.425 mm N/A 3.25 in82.55 mm N/A CAD Icon (for items table)
472D N/A 4.7244 in120 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
537103D N/A 10.2500 in260.350 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
329173CD N/A 17.2460 in438.048 mm N/A 4.875 in123.825 mm N/A CAD Icon (for items table)
329176D N/A 17.5 in444.5 mm N/A 6.3750 in161.925 mm N/A CAD Icon (for items table)
K302667 N/A 5.000 in127 mm N/A 2.6876 in68.265 mm N/A CAD Icon (for items table)
48920D N/A 8.3125 in211.138 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
LM637310D N/A 9.5625 in242.888 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
701 - 710 of 710 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15