Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
101 - 150 of 710 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

28921D N/A 3.937 in100 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
28921DC N/A 3.937 in100 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
291751CD N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A CAD Icon (for items table)
291751DC N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A CAD Icon (for items table)
291753CD N/A 17.5 in444.5 mm N/A 6.9370 in176.200 mm N/A CAD Icon (for items table)
292668CD N/A 66.8125 in1697.038 mm N/A 7.5 in190.5 mm N/A CAD Icon (for items table)
292668D N/A 66.8125 in1697.038 mm N/A 7.5 in190.5 mm N/A CAD Icon (for items table)
295192CD N/A 19.2500 in488.950 mm N/A 7.75 in196.850 mm N/A CAD Icon (for items table)
295192D N/A 19.2500 in488.950 mm N/A 7.75 in196.850 mm N/A CAD Icon (for items table)
295192DC N/A 19.2500 in488.950 mm N/A 7.75 in196.850 mm N/A CAD Icon (for items table)
29526D N/A 4.4375 in112.713 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
29622D N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
29622DC N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
29622DV N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
29820D N/A 12.750 in323.85 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
29820DC N/A 12.750 in323.85 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
327357D N/A 35.5000 in901.700 mm N/A 8.3750 in212.725 mm N/A CAD Icon (for items table)
327357DC N/A 35.5000 in901.700 mm N/A 8.3750 in212.725 mm N/A CAD Icon (for items table)
328268D N/A 26.9960 in685.698 mm N/A 9.2500 in234.950 mm N/A CAD Icon (for items table)
328268DC N/A 26.9960 in685.698 mm N/A 9.2500 in234.950 mm N/A CAD Icon (for items table)
333203CD N/A 20.2500 in514.350 mm N/A 6.000 in152.4 mm N/A CAD Icon (for items table)
33462D N/A 4.6250 in117.475 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
33462DC N/A 4.6250 in117.475 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
33472DC N/A 4.7244 in120 mm N/A 2.6490 in67.285 mm N/A CAD Icon (for items table)
33821D N/A 3.7500 in95.250 mm N/A 2.0624 in52.385 mm N/A CAD Icon (for items table)
33821DC N/A 3.7500 in95.250 mm N/A 2.0624 in52.385 mm N/A CAD Icon (for items table)
3423D N/A 3.2500 in82.550 mm N/A 2.1875 in55.563 mm N/A CAD Icon (for items table)
3424YD N/A 3.2500 in82.550 mm N/A 2.1875 in55.563 mm N/A CAD Icon (for items table)
34478D N/A 4.7812 in121.442 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
34478DC N/A 4.7812 in121.442 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
353D N/A 3.5480 in90.119 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
353DC N/A 3.5480 in90.119 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
354ED N/A 3.3458 in84.983 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
362XD N/A 3.5427 in89.985 mm N/A 1.9665 in49.949 mm N/A CAD Icon (for items table)
363D N/A 3.5433 in90 mm N/A 1.6563 in42.070 mm N/A CAD Icon (for items table)
363DC N/A 3.5433 in90 mm N/A 1.6563 in42.070 mm N/A CAD Icon (for items table)
364XD N/A 3.5433 in90 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
36620D N/A 7.6250 in193.675 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
36620DC N/A 7.6250 in193.675 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
36920CD N/A 8.9375 in227.013 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
3729D N/A 3.6718 in93.264 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
3729DC N/A 3.6718 in93.264 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
372D N/A 3.937 in100 mm N/A 1.5626 in39.69 mm N/A CAD Icon (for items table)
372XD N/A 3.937 in100 mm N/A 1.5626 in39.69 mm N/A CAD Icon (for items table)
37626D N/A 6.2500 in158.750 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
37626DC N/A 6.2500 in158.750 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
384CD N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
384D N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
384DC N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
384DRB N/A 4.1250 in104.775 mm N/A 1.562 in39.675 mm N/A CAD Icon (for items table)
101 - 150 of 710 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »