Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
151 - 200 of 710 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

384ED N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A CAD Icon (for items table)
384EDC N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A CAD Icon (for items table)
384XD N/A 3.937 in100 mm N/A 3.7640 in95.606 mm N/A CAD Icon (for items table)
394D N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
394DC N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
394YD N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
39520DC N/A 4.4375 in112.713 mm N/A 2.1875 in55.563 mm N/A CAD Icon (for items table)
41294D N/A 2.9375 in74.613 mm N/A 1.625 in41.275 mm N/A CAD Icon (for items table)
421451CD N/A 14.500 in368.300 mm N/A 5.3750 in136.525 mm N/A CAD Icon (for items table)
421455D N/A 14.500 in368.300 mm N/A 5.2500 in133.350 mm N/A CAD Icon (for items table)
421462XD N/A 14.6250 in371.475 mm N/A 5.3750 in136.525 mm N/A CAD Icon (for items table)
425299D N/A 29.9950 in761.873 mm N/A 8.75 in222.25 mm N/A CAD Icon (for items table)
42587D N/A 5.8750 in149.225 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
42587DC N/A 5.8750 in149.225 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
426331CD N/A 33.0000 in838.2 mm N/A 8.75 in222.25 mm N/A CAD Icon (for items table)
431576CD N/A 15.7500 in400.050 mm N/A 5.3750 in136.525 mm N/A CAD Icon (for items table)
432D N/A 3.7500 in95.250 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
432DC N/A 3.7500 in95.250 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
43319D N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
43319DC N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
435165CD N/A 16.5000 in419.100 mm N/A 5.3750 in136.525 mm N/A CAD Icon (for items table)
435165D N/A 16.5000 in419.100 mm N/A 5.3750 in136.525 mm N/A CAD Icon (for items table)
435165DC N/A 16.5000 in419.100 mm N/A 5.3750 in136.525 mm N/A CAD Icon (for items table)
44348D N/A 3.4843 in88.501 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
44363D N/A 3.625 in92.075 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
451215CD N/A 12.1250 in307.975 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
452D N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
452DC N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
453DW N/A 4.5000 in114.300 mm N/A 2.1875 in55.563 mm N/A CAD Icon (for items table)
455119XD N/A 11.6250 in295.275 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
46720CD N/A 8.875 in225.425 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
46720DV N/A 8.875 in225.425 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
46720DW N/A 8.875 in225.425 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
46721D N/A 8.875 in225.425 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
46721XD N/A 8.875 in225.425 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
472DC N/A 4.7244 in120 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
47420D N/A 4.7244 in120 mm N/A 2.3125 in58.738 mm N/A CAD Icon (for items table)
47420DC N/A 4.7244 in120 mm N/A 2.3125 in58.738 mm N/A CAD Icon (for items table)
48220D N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
48220DC N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
48320D N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
48320DC N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
48620D N/A 7.875 in200.025 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
48620DC N/A 7.875 in200.025 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
493D N/A 5.3750 in136.525 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
493DC N/A 5.3750 in136.525 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
493DCA N/A 5.3750 in136.525 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
494DC N/A 5.5108 in139.974 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
523088D N/A 30.8750 in784.225 mm N/A 4.75 in120.65 mm N/A CAD Icon (for items table)
523088DC N/A 30.8750 in784.225 mm N/A 4.75 in120.65 mm N/A CAD Icon (for items table)
151 - 200 of 710 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »