Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
201 - 250 of 710 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

523088XD N/A 30.8750 in784.225 mm N/A 4.75 in120.65 mm N/A CAD Icon (for items table)
526191CD N/A 19.0000 in482.600 mm N/A 5 in127 mm N/A CAD Icon (for items table)
526191D N/A 19.0000 in482.600 mm N/A 5 in127 mm N/A CAD Icon (for items table)
526191DC N/A 19.0000 in482.600 mm N/A 5 in127 mm N/A CAD Icon (for items table)
52625DA N/A 6.2500 in158.750 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
52637D N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
52637DC N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
53376D N/A 3.7500 in95.250 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
53390D N/A 3.8750 in98.425 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
533D N/A 4.3750 in111.125 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
533DC N/A 4.3750 in111.125 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
542291CD N/A 29.0000 in736.600 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
543115D N/A 11.3125 in287.338 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
543115DC N/A 11.3125 in287.338 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
545142CD N/A 14.1250 in358.775 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
552D N/A 4.8750 in123.825 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
552DC N/A 4.8750 in123.825 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
55433D N/A 4.33 in109.982 mm N/A 1.6876 in42.865 mm N/A CAD Icon (for items table)
55433DC N/A 4.33 in109.982 mm N/A 1.6876 in42.865 mm N/A CAD Icon (for items table)
55444D N/A 4.4375 in112.713 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
55452D N/A 4.5268 in114.981 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
561256YD N/A 12.5620 in319.075 mm N/A 7.38 in187.452 mm N/A CAD Icon (for items table)
563D N/A 5.000 in127 mm N/A 2.5625 in65.088 mm N/A CAD Icon (for items table)
563DC N/A 5.000 in127 mm N/A 2.5625 in65.088 mm N/A CAD Icon (for items table)
564DW N/A 5.250 in133.35 mm N/A 2.5625 in65.088 mm N/A CAD Icon (for items table)
56649D N/A 6.4951 in164.976 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
56650CD N/A 6.500 in165.1 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
56650D N/A 6.500 in165.1 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
56650DC N/A 6.500 in165.1 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
572651CD N/A 26.5000 in673.100 mm N/A 5 in127 mm N/A CAD Icon (for items table)
572651D N/A 26.5000 in673.100 mm N/A 5 in127 mm N/A CAD Icon (for items table)
572653CD N/A 26.5000 in673.100 mm N/A 6.000 in152.4 mm N/A CAD Icon (for items table)
572653D N/A 26.5000 in673.100 mm N/A 6.000 in152.4 mm N/A CAD Icon (for items table)
572D N/A 5.5115 in139.992 mm N/A 2.6250 in66.675 mm N/A CAD Icon (for items table)
572DC N/A 5.5115 in139.992 mm N/A 2.6250 in66.675 mm N/A CAD Icon (for items table)
581163XD N/A 11.6250 in295.275 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
592D N/A 6.000 in152.4 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
592DC N/A 6.000 in152.4 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
618136D N/A 13.6875 in347.663 mm N/A 4.25 in107.95 mm N/A CAD Icon (for items table)
626321CD N/A 32.0000 in812.8 mm N/A 7.3750 in187.325 mm N/A CAD Icon (for items table)
626321D N/A 32.0000 in812.8 mm N/A 7.3750 in187.325 mm N/A CAD Icon (for items table)
632D N/A 5.3750 in136.525 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
632DC N/A 5.3750 in136.525 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
640261CD N/A 26.0000 in660.400 mm N/A 6.25 in158.75 mm N/A CAD Icon (for items table)
640261XD N/A 26.0000 in660.400 mm N/A 6.25 in158.75 mm N/A CAD Icon (for items table)
640262D N/A 26.2470 in666.674 mm N/A 6.25 in158.75 mm N/A CAD Icon (for items table)
64700D N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
64700DC N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
64708D N/A 7.0856 in179.974 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
649311CD N/A 31.0000 in787.400 mm N/A 6.25 in158.75 mm N/A CAD Icon (for items table)
201 - 250 of 710 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »