Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
251 - 300 of 710 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

649313D N/A 31.2500 in793.750 mm N/A 6.25 in158.75 mm N/A CAD Icon (for items table)
650270D N/A 26.9960 in685.698 mm N/A 11.6250 in295.275 mm N/A CAD Icon (for items table)
654D N/A 6.000 in152.4 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
654DC N/A 6.000 in152.4 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
655346CD N/A 34.5000 in876.300 mm N/A 6.000 in152.4 mm N/A CAD Icon (for items table)
663551CD N/A 35.5000 in901.700 mm N/A 8.4375 in214.313 mm N/A CAD Icon (for items table)
663551D N/A 35.5000 in901.700 mm N/A 8.4375 in214.313 mm N/A CAD Icon (for items table)
663551DC N/A 35.5000 in901.700 mm N/A 8.4375 in214.313 mm N/A CAD Icon (for items table)
66462D N/A 4.6250 in117.475 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
66522D N/A 5.1174 in129.982 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
672875D N/A 28.7460 in730.148 mm N/A 7 in177.8 mm N/A CAD Icon (for items table)
672D N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
672DC N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
67322D N/A 7.7500 in196.850 mm N/A 3.3750 in85.725 mm N/A CAD Icon (for items table)
67322DC N/A 7.7500 in196.850 mm N/A 3.3750 in85.725 mm N/A CAD Icon (for items table)
67323D N/A 7.7500 in196.850 mm N/A 3.6250 in92.075 mm N/A CAD Icon (for items table)
67324DA N/A 7.8125 in198.438 mm N/A 3.3750 in85.725 mm N/A CAD Icon (for items table)
67325D N/A 7.875 in200.025 mm N/A 3.3750 in85.725 mm N/A CAD Icon (for items table)
67326D N/A 7.8720 in199.949 mm N/A 3.3750 in85.725 mm N/A CAD Icon (for items table)
675DRB N/A 6.8750 in174.625 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
67720CD N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A CAD Icon (for items table)
67720DW N/A 9.7500 in247.650 mm N/A 3.6875 in93.663 mm N/A CAD Icon (for items table)
67721D N/A 9.7500 in247.650 mm N/A 3.4375 in87.313 mm N/A CAD Icon (for items table)
67721XD N/A 9.7500 in247.650 mm N/A 3.4375 in87.313 mm N/A CAD Icon (for items table)
67820CD N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A CAD Icon (for items table)
67920CD N/A 11.1250 in282.575 mm N/A 3.25 in82.55 mm N/A CAD Icon (for items table)
67921D N/A 11.1250 in282.575 mm N/A 3.5 in88.9 mm N/A CAD Icon (for items table)
67921DV N/A 11.1250 in282.575 mm N/A 3.5 in88.9 mm N/A CAD Icon (for items table)
700168D N/A 16.7500 in425.450 mm N/A 6.25 in158.75 mm N/A CAD Icon (for items table)
700168DC N/A 16.7500 in425.450 mm N/A 6.25 in158.75 mm N/A CAD Icon (for items table)
700177DS N/A 17.7500 in450.850 mm N/A 6.25 in158.75 mm N/A CAD Icon (for items table)
71751D N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A CAD Icon (for items table)
71751DC N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A CAD Icon (for items table)
722186CD N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A CAD Icon (for items table)
724196CD N/A 19.5000 in495.300 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
72488D N/A 4.8750 in123.825 mm N/A 2.1875 in55.563 mm N/A CAD Icon (for items table)
72500D N/A 5.000 in127 mm N/A 2.2450 in57.023 mm N/A CAD Icon (for items table)
736239D N/A 23.9970 in609.524 mm N/A 5.2500 in133.350 mm N/A CAD Icon (for items table)
736239DC N/A 23.9970 in609.524 mm N/A 5.2500 in133.350 mm N/A CAD Icon (for items table)
737261CD N/A 26.0000 in660.400 mm N/A 5.4375 in138.113 mm N/A CAD Icon (for items table)
737261D N/A 26.0000 in660.400 mm N/A 5.4375 in138.113 mm N/A CAD Icon (for items table)
737261DC N/A 26.0000 in660.400 mm N/A 5.4375 in138.113 mm N/A CAD Icon (for items table)
73876CD N/A 8.7500 in222.250 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
742D N/A 6.1250 in155.575 mm N/A 3.3750 in85.725 mm N/A CAD Icon (for items table)
742DC N/A 6.1250 in155.575 mm N/A 3.3750 in85.725 mm N/A CAD Icon (for items table)
743321CD N/A 32.0000 in812.8 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
74849XD N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A CAD Icon (for items table)
74851CD N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A CAD Icon (for items table)
74851XD N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A CAD Icon (for items table)
749335CD N/A 33.6584 in854.923 mm N/A 5.3504 in135.9 mm N/A CAD Icon (for items table)
251 - 300 of 710 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »