Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
351 - 400 of 710 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

892CD N/A 9.0000 in228.600 mm N/A 3.875 in98.425 mm N/A CAD Icon (for items table)
91113XD N/A 11.2500 in285.750 mm N/A 3.6250 in92.075 mm N/A CAD Icon (for items table)
912401D N/A 24.0000 in609.600 mm N/A 4.875 in123.825 mm N/A CAD Icon (for items table)
921851D N/A 18.5000 in469.900 mm N/A 5 in127 mm N/A CAD Icon (for items table)
921876D N/A 18.7500 in476.250 mm N/A 5 in127 mm N/A CAD Icon (for items table)
9220D N/A 6.3750 in161.925 mm N/A 2.781 in70.637 mm N/A CAD Icon (for items table)
923176D N/A 17.5 in444.5 mm N/A 6.25 in158.75 mm N/A CAD Icon (for items table)
929341D N/A 34.0000 in863.600 mm N/A 9.0000 in228.600 mm N/A CAD Icon (for items table)
93127CD N/A 12.5000 in317.500 mm N/A 4.3750 in111.125 mm N/A CAD Icon (for items table)
93127DW N/A 12.5000 in317.500 mm N/A 5.1250 in130.175 mm N/A CAD Icon (for items table)
93128XD N/A 12.5975 in319.977 mm N/A 4.3750 in111.125 mm N/A CAD Icon (for items table)
9320D N/A 7.0000 in177.800 mm N/A 2.9375 in74.613 mm N/A CAD Icon (for items table)
932CD N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A CAD Icon (for items table)
94112XD N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
94114CD N/A 11.3750 in288.925 mm N/A 4.3750 in111.125 mm N/A CAD Icon (for items table)
94117D N/A 11.7500 in298.450 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
94118D N/A 11.7500 in298.450 mm N/A 4.3750 in111.125 mm N/A CAD Icon (for items table)
941951XD N/A 19.5000 in495.300 mm N/A 4.75 in120.65 mm N/A CAD Icon (for items table)
941952XD N/A 19.5000 in495.300 mm N/A 5 in127 mm N/A CAD Icon (for items table)
941953CD N/A 19.5000 in495.300 mm N/A 5 in127 mm N/A CAD Icon (for items table)
941953D N/A 19.5000 in495.300 mm N/A 5 in127 mm N/A CAD Icon (for items table)
941953DC N/A 19.5000 in495.300 mm N/A 5 in127 mm N/A CAD Icon (for items table)
95927CD N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
96140CD N/A 14.000 in355.6 mm N/A 4.3750 in111.125 mm N/A CAD Icon (for items table)
972102CD N/A 21.0000 in533.400 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
972103D N/A 21.0000 in533.400 mm N/A 4.875 in123.825 mm N/A CAD Icon (for items table)
972103DC N/A 21.0000 in533.400 mm N/A 4.875 in123.825 mm N/A CAD Icon (for items table)
972151D N/A 21.5000 in546.100 mm N/A 6.000 in152.4 mm N/A CAD Icon (for items table)
97901D N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A CAD Icon (for items table)
982901CD N/A 29.0000 in736.600 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
98789D N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A CAD Icon (for items table)
98789DC N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A CAD Icon (for items table)
99100YD N/A 10.000 in254 mm N/A 5.2500 in133.350 mm N/A CAD Icon (for items table)
99101D N/A 10.000 in254 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
99101DC N/A 10.000 in254 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
99102CD N/A 10.000 in254 mm N/A 4.3750 in111.125 mm N/A CAD Icon (for items table)
99103D N/A 10.0384 in254.975 mm N/A 4.3750 in111.125 mm N/A CAD Icon (for items table)
A2120D N/A 1.2000 in30.480 mm N/A 0.8370 in21.260 mm N/A CAD Icon (for items table)
A4138D N/A 1.3775 in34.989 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
DX133723 N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A CAD Icon (for items table)
DX142233 N/A 23.7500 in603.250 mm N/A 4.125 in104.775 mm N/A CAD Icon (for items table)
DX153220 N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A CAD Icon (for items table)
DX182914 N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A CAD Icon (for items table)
DX198514 N/A 12.3750 in314.325 mm N/A 4.1875 in106.363 mm N/A CAD Icon (for items table)
DX208136 N/A 24.5000 in622.300 mm N/A 6.8750 in174.625 mm N/A CAD Icon (for items table)
DX226463 N/A 13.2500 in336.550 mm N/A 6.6875 in169.863 mm N/A CAD Icon (for items table)
DX229202 N/A 19.2500 in488.950 mm N/A 6.25 in158.75 mm N/A CAD Icon (for items table)
DX262935 N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A CAD Icon (for items table)
DX307395 N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
DX312938 N/A 21.0000 in533.400 mm N/A 6.5 in165.1 mm N/A CAD Icon (for items table)
351 - 400 of 710 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »