Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
401 - 450 of 710 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

DX317821 N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
DX334372 N/A 21.5000 in546.100 mm N/A 4.625 in117.475 mm N/A CAD Icon (for items table)
DX351408 N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A CAD Icon (for items table)
DX352290 N/A 24.0000 in609.600 mm N/A 4.875 in123.825 mm N/A CAD Icon (for items table)
DX371163 N/A 18.5000 in469.900 mm N/A 6.000 in152.4 mm N/A CAD Icon (for items table)
DX458852 N/A 14.000 in355.6 mm N/A 4.3750 in111.125 mm N/A CAD Icon (for items table)
DX608606 N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A CAD Icon (for items table)
DX652320 N/A 23.2500 in590.550 mm N/A 7.6250 in193.675 mm N/A CAD Icon (for items table)
DX653686 N/A 16.000 in406.4 mm N/A 5.1250 in130.175 mm N/A CAD Icon (for items table)
DX712406 N/A 21.5000 in546.100 mm N/A 5.8125 in147.638 mm N/A CAD Icon (for items table)
DX748779 N/A 20.6250 in523.875 mm N/A 6.6875 in169.863 mm N/A CAD Icon (for items table)
DX833475 N/A 17.0000 in431.800 mm N/A 4.3750 in111.125 mm N/A CAD Icon (for items table)
DX844549 N/A 15.1250 in384.175 mm N/A 7.6250 in193.675 mm N/A CAD Icon (for items table)
DX844558 N/A 16.000 in406.4 mm N/A 8.0000 in203.200 mm N/A CAD Icon (for items table)
DX862300 N/A 16.6250 in422.275 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
DX878596 N/A 16.6250 in422.275 mm N/A 5.3750 in136.525 mm N/A CAD Icon (for items table)
DX894223 N/A 15.0000 in381.000 mm N/A 4.875 in123.825 mm N/A CAD Icon (for items table)
DX908284 N/A 20.2500 in514.350 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
DX979640 N/A 12.5000 in317.500 mm N/A 4.3750 in111.125 mm N/A CAD Icon (for items table)
DX985046 N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A CAD Icon (for items table)
H127715XD N/A 9.0501 in229.873 mm N/A 6.2992 in160 mm N/A CAD Icon (for items table)
H230822XD N/A 10.2500 in260.350 mm N/A 6.7500 in171.450 mm N/A CAD Icon (for items table)
H232214YD N/A 10.3120 in261.925 mm N/A 5.875 in149.225 mm N/A CAD Icon (for items table)
H235118YD N/A 11.4370 in290.500 mm N/A 6.5 in165.1 mm N/A CAD Icon (for items table)
H238116YD N/A 12.5620 in319.075 mm N/A 7.3750 in187.325 mm N/A CAD Icon (for items table)
H239612CD N/A 12.6250 in320.675 mm N/A 5.4375 in138.113 mm N/A CAD Icon (for items table)
H242610CD N/A 13.2500 in336.550 mm N/A 6.6875 in169.863 mm N/A CAD Icon (for items table)
H247510CD N/A 15.1250 in384.175 mm N/A 7.6250 in193.675 mm N/A CAD Icon (for items table)
H249111CD N/A 16.000 in406.4 mm N/A 7.2500 in184.150 mm N/A CAD Icon (for items table)
H263910D N/A 22.8326 in579.948 mm N/A 9.4882 in241 mm N/A CAD Icon (for items table)
H337816XD N/A 11.8780 in301.701 mm N/A 7.75 in196.850 mm N/A CAD Icon (for items table)
H337816XDXX N/A 11.8780 in301.701 mm N/A 7.75 in196.850 mm N/A CAD Icon (for items table)
H429611YD N/A 9.7188 in246.858 mm N/A 4.875 in123.825 mm N/A CAD Icon (for items table)
H432614XD N/A 10.8780 in276.301 mm N/A 7 in177.8 mm N/A CAD Icon (for items table)
H924010D N/A 8.4375 in214.313 mm N/A 3.3125 in84.138 mm N/A CAD Icon (for items table)
H961610CD N/A 24.5000 in622.300 mm N/A 6.8750 in174.625 mm N/A CAD Icon (for items table)
H961610D N/A 24.5000 in622.300 mm N/A 6.8750 in174.625 mm N/A CAD Icon (for items table)
H969210D N/A 30.0000 in762.000 mm N/A 8.75 in222.25 mm N/A CAD Icon (for items table)
HH221410D N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A CAD Icon (for items table)
HH221410DC N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A CAD Icon (for items table)
HH224310CD N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A CAD Icon (for items table)
HH228314D N/A 10.1875 in258.763 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
HH234011CD N/A 12.1250 in307.975 mm N/A 6.1250 in155.575 mm N/A CAD Icon (for items table)
HH249910CD N/A 16.000 in406.4 mm N/A 8.0000 in203.200 mm N/A CAD Icon (for items table)
HH249910CDV N/A 16.000 in406.4 mm N/A 8.0000 in203.200 mm N/A CAD Icon (for items table)
HH258210CD N/A 19.5000 in495.300 mm N/A 9.7500 in247.650 mm N/A CAD Icon (for items table)
HH264110CD N/A 23.2263 in589.948 mm N/A 10.9449 in278.000 mm N/A CAD Icon (for items table)
HH267610D N/A 25.9813 in659.925 mm N/A 12.2046 in309.997 mm N/A CAD Icon (for items table)
HH924310D N/A 9.5000 in241.300 mm N/A 4.25 in107.95 mm N/A CAD Icon (for items table)
HH924310DC N/A 9.5000 in241.300 mm N/A 4.25 in107.95 mm N/A CAD Icon (for items table)
401 - 450 of 710 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »