Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Spherical Roller Bearings - Marine
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > TIMKEN® Engineered Marine Solutions > TIMKEN® Engineered Bearings - Marine > Spherical Roller Bearings - Marine > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Spherical Roller Bearings - Marine

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 1 - 17 of 17 Unit of Measure: Imperial Metric Both 1 

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

22248EJW29W33W45AC3 240 mm 17.323 in
440
mm
4.724 in
120
mm
663000 lbf
2950000
N
524000 lbf
2330000
N
1100 rpm 1300 rpm EJ Steel
22244EJW29W33C3 220 mm 15.748 in
400
mm
4.2520 in
108
mm
520000 lbf
2310000
N
415000 lbf
1850000
N
1300 rpm 1500 rpm EJ Steel
230/670YMBW29W33W45A 670 mm 38.583 in
980
mm
9.0550 in
230
mm
3540000 lbf
15800000
N
1770000 lbf
7890000
N
330 rpm 380 rpm YMB Brass
230/800YMBW29W33W45A 800 mm 45.276 in
1150
mm
10.1580 in
258
mm
4750000 lbf
21100000
N
2300000 lbf
10200000
N
260 rpm 300 rpm YMB Brass
23092YMBW29W33W45AC6 460 mm 26.7720 in
680
mm
6.417 in
163
mm
1700000 lbf
7570000
N
913000 lbf
4060000
N
550 rpm 640 rpm YMB Brass
22224EJW29W33 120 mm 8.4646 in
215
mm
2.2835 in
58
mm
174000 lbf
772000
N
145000 lbf
647000
N
2600 rpm 3200 rpm EJ Steel
22226EJW33W29 130 mm 9.0551 in
230
mm
2.5197 in
64
mm
212000 lbf
945000
N
170000 lbf
757000
N
2400 rpm 2900 rpm EJ Steel
21306EJW33VSL609 30 mm 2.8346 in
72
mm
0.748 in
19
mm
15800 lbf
70300
N
12700 lbf
56500
N
N/A N/A EJ Steel
22336EMBW33W29 180 mm 14.9606 in
380
mm
4.9606 in
126
mm
584000 lbf
2600000
N
491000 lbf
2190000
N
1200 rpm 1300 rpm EMB Brass
23032EMW33W29 160 mm 9.4488 in
240
mm
2.3622 in
60
mm
235000 lbf
1040000
N
159000 lbf
705000
N
2000 rpm 2400 rpm EM Brass
23092YMBW29W33W45AC3 460 mm 26.7720 in
680
mm
6.417 in
163
mm
1700000 lbf
7570000
N
913000 lbf
4060000
N
550 rpm 640 rpm YMB Brass
23140EMBW33W29 200 mm 13.3858 in
340
mm
4.4094 in
112
mm
514000 lbf
2290000
N
373000 lbf
1660000
N
1200 rpm 1400 rpm EMB Brass
23148EMBW507C08W29 240 mm 15.748 in
400
mm
5.0394 in
128
mm
714000 lbf
3180000
N
495000 lbf
2200000
N
930 rpm 1100 rpm EMB Brass
23240EMBW29W33 200 mm 14.1732 in
360
mm
5.0394 in
128
mm
650000 lbf
2890000
N
480000 lbf
2140000
N
920 rpm 1000 rpm EMB Brass
23244EMBW33W29B 220 mm 15.748 in
400
mm
5.6693 in
144
mm
754000 lbf
3350000
N
559000 lbf
2490000
N
830 rpm 920 rpm EMB Brass
23244EMBW29W33C3 220 mm 15.748 in
400
mm
5.6693 in
144
mm
754000 lbf
3350000
N
559000 lbf
2490000
N
830 rpm 920 rpm EMB Brass
22334EMBW33W29 170 mm 14.1732 in
360
mm
4.7244 in
120
mm
530000 lbf
2360000
N
450000 lbf
2000000
N
1200 rpm 1400 rpm EM Brass
  Results 1 - 17 of 17 1 
<