All Product Types
>
TIMKEN® Engineered Marine Solutions
>
TIMKEN® Engineered Bearings - Marine
>
Spherical Roller Bearings - Marine
>
View Items
Spherical Roller Bearings - Marine
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 17 of 17
1
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
22248EJW29W33W45AC3
240
mm
17.323
in
440
mm
4.724
in
120
mm
663000
lbf
2950000
N
524000
lbf
2330000
N
1100
rpm
1300
rpm
EJ
Steel
22244EJW29W33C3
220
mm
15.748
in
400
mm
4.2520
in
108
mm
520000
lbf
2310000
N
415000
lbf
1850000
N
1300
rpm
1500
rpm
EJ
Steel
230/670YMBW29W33W45A
670
mm
38.583
in
980
mm
9.0550
in
230
mm
3540000
lbf
15800000
N
1770000
lbf
7890000
N
330
rpm
380
rpm
YMB
Brass
230/800YMBW29W33W45A
800
mm
45.276
in
1150
mm
10.1580
in
258
mm
4750000
lbf
21100000
N
2300000
lbf
10200000
N
260
rpm
300
rpm
YMB
Brass
23092YMBW29W33W45AC6
460
mm
26.7720
in
680
mm
6.417
in
163
mm
1700000
lbf
7570000
N
913000
lbf
4060000
N
550
rpm
640
rpm
YMB
Brass
22224EJW29W33
120
mm
8.4646
in
215
mm
2.2835
in
58
mm
174000
lbf
772000
N
145000
lbf
647000
N
2600
rpm
3200
rpm
EJ
Steel
22226EJW33W29
130
mm
9.0551
in
230
mm
2.5197
in
64
mm
212000
lbf
945000
N
170000
lbf
757000
N
2400
rpm
2900
rpm
EJ
Steel
21306EJW33VSL609
30
mm
2.8346
in
72
mm
0.748
in
19
mm
15800
lbf
70300
N
12700
lbf
56500
N
N/A
N/A
EJ
Steel
22336EMBW33W29
180
mm
14.9606
in
380
mm
4.9606
in
126
mm
584000
lbf
2600000
N
491000
lbf
2190000
N
1200
rpm
1300
rpm
EMB
Brass
23032EMW33W29
160
mm
9.4488
in
240
mm
2.3622
in
60
mm
235000
lbf
1040000
N
159000
lbf
705000
N
2000
rpm
2400
rpm
EM
Brass
23092YMBW29W33W45AC3
460
mm
26.7720
in
680
mm
6.417
in
163
mm
1700000
lbf
7570000
N
913000
lbf
4060000
N
550
rpm
640
rpm
YMB
Brass
23140EMBW33W29
200
mm
13.3858
in
340
mm
4.4094
in
112
mm
514000
lbf
2290000
N
373000
lbf
1660000
N
1200
rpm
1400
rpm
EMB
Brass
23148EMBW507C08W29
240
mm
15.748
in
400
mm
5.0394
in
128
mm
714000
lbf
3180000
N
495000
lbf
2200000
N
930
rpm
1100
rpm
EMB
Brass
23240EMBW29W33
200
mm
14.1732
in
360
mm
5.0394
in
128
mm
650000
lbf
2890000
N
480000
lbf
2140000
N
920
rpm
1000
rpm
EMB
Brass
23244EMBW33W29B
220
mm
15.748
in
400
mm
5.6693
in
144
mm
754000
lbf
3350000
N
559000
lbf
2490000
N
830
rpm
920
rpm
EMB
Brass
23244EMBW29W33C3
220
mm
15.748
in
400
mm
5.6693
in
144
mm
754000
lbf
3350000
N
559000
lbf
2490000
N
830
rpm
920
rpm
EMB
Brass
22334EMBW33W29
170
mm
14.1732
in
360
mm
4.7244
in
120
mm
530000
lbf
2360000
N
450000
lbf
2000000
N
1200
rpm
1400
rpm
EM
Brass
Results 1 - 17 of 17
1