All Product Types > TIMKEN® Engineered Marine Solutions > TIMKEN® Engineered Bearings - Marine > Thrust Spherical Roller Bearings - Marine > View Items  

Thrust Spherical Roller Bearings - Marine

Check up to five results to perform an action.


Thrust spherical roller bearings (type TSR) are ideal for applications where conditions include heavy loads, difficulties in establishing or maintaining housing alignment and problems with shaft deflection.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 21 of 21 1 

Part Number

Bore Size

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Thermal Speed Rating

CAD

29420EJN1 100 mm 210 mm
8.268
in
67 mm
2.638
in
2390000 N
536000
lbf
1020000 N
230000
lbf
1800 rpm CAD Icon (for items table)
29324EJN1 120 mm 210 mm
8.268
in
54 mm
2.126
in
2070000 N
466000
lbf
768000 N
173000
lbf
1700 rpm CAD Icon (for items table)
29424EJN1 120 mm 250 mm
9.843
in
78 mm
3.071
in
3320000 N
746000
lbf
1390000 N
312000
lbf
1500 rpm CAD Icon (for items table)
29326EJN1 130 mm 225 mm
8.858
in
58 mm
2.284
in
2410000 N
543000
lbf
852000 N
192000
lbf
1600 rpm CAD Icon (for items table)
29426EJN1 130 mm 270 mm
10.63
in
85 mm
3.346
in
3870000 N
871000
lbf
1600000 N
359000
lbf
1400 rpm CAD Icon (for items table)
29328EJN1 140 mm 240 mm
9.449
in
60 mm
2.362
in
2710000 N
609000
lbf
970000 N
218000
lbf
1500 rpm CAD Icon (for items table)
29428EJN1 140 mm 280 mm
11.024
in
85 mm
3.346
in
4110000 N
924000
lbf
1640000 N
369000
lbf
1300 rpm CAD Icon (for items table)
29330EJ 150 mm 250 mm
9.843
in
60 mm
2.362
in
2760000 N
620000
lbf
993000 N
223000
lbf
1400 rpm CAD Icon (for items table)
29330EJN1 150 mm 250 mm
9.843
in
60 mm
2.362
in
2760000 N
620000
lbf
993000 N
223000
lbf
1400 rpm CAD Icon (for items table)
29332EJN1 160 mm 270 mm
10.63
in
67 mm
2.638
in
3370000 N
758000
lbf
1190000 N
267000
lbf
1300 rpm CAD Icon (for items table)
29334EJN1 170 mm 280 mm
11.024
in
67 mm
2.638
in
3430000 N
770000
lbf
1230000 N
277000
lbf
1200 rpm CAD Icon (for items table)
29434EJN1 170 mm 340 mm
13.386
in
103 mm
4.055
in
6140000 N
1380000
lbf
2380000 N
536000
lbf
1100 rpm CAD Icon (for items table)
29336EJN1 180 mm 300 mm
11.811
in
73.03 mm
2.875
in
4130000 N
927000
lbf
1430000 N
322000
lbf
1200 rpm CAD Icon (for items table)
29436EJ 180 mm 360 mm
14.173
in
109.03 mm
4.291
in
7090000 N
1590000
lbf
2660000 N
598000
lbf
990 rpm CAD Icon (for items table)
29436EJN1 180 mm 360 mm
14.173
in
109.03 mm
4.291
in
7090000 N
1590000
lbf
2660000 N
598000
lbf
990 rpm CAD Icon (for items table)
29338EJ 190 mm 320 mm
12.598
in
78.13 mm
3.076
in
4550000 N
1020000
lbf
1620000 N
364000
lbf
1100 rpm CAD Icon (for items table)
29338EJN1 190 mm 320 mm
12.598
in
78.13 mm
3.076
in
4550000 N
1020000
lbf
1620000 N
364000
lbf
1100 rpm CAD Icon (for items table)
29340EJN1 200 mm 340 mm
13.386
in
85.04 mm
3.348
in
5370000 N
1210000
lbf
1880000 N
423000
lbf
1000 rpm CAD Icon (for items table)
29344EJN1 220 mm 360 mm
14.172
in
85.03 mm
3.348
in
5840000 N
1310000
lbf
1950000 N
437000
lbf
960 rpm CAD Icon (for items table)
29348EJN1 240 mm 380 mm
14.961
in
85.03 mm
3.348
in
6280000 N
1410000
lbf
2040000 N
458000
lbf
870 rpm CAD Icon (for items table)
29448EJN1 240 mm 440 mm
17.323
in
122 mm
4.803
in
9520000 N
2140000
lbf
3410000 N
767000
lbf
770 rpm CAD Icon (for items table)
  Results 1 - 21 of 21 1