Part Number |
Bore Size |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Thermal Speed Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 29420EJN1 | Bore Size N/A 100 mm | Outside Diameter N/A 210 mm8.268 in | Total Width N/A 67 mm2.638 in | Static Load Rating N/A 2390000 N536000 lbf | Dynamic Load Rating N/A 1020000 N230000 lbf | Thermal Speed Rating N/A 1800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29324EJN1 | Bore Size N/A 120 mm | Outside Diameter N/A 210 mm8.268 in | Total Width N/A 54 mm2.126 in | Static Load Rating N/A 2070000 N466000 lbf | Dynamic Load Rating N/A 768000 N173000 lbf | Thermal Speed Rating N/A 1700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29424EJN1 | Bore Size N/A 120 mm | Outside Diameter N/A 250 mm9.843 in | Total Width N/A 78 mm3.071 in | Static Load Rating N/A 3320000 N746000 lbf | Dynamic Load Rating N/A 1390000 N312000 lbf | Thermal Speed Rating N/A 1500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29326EJN1 | Bore Size N/A 130 mm | Outside Diameter N/A 225 mm8.858 in | Total Width N/A 58 mm2.284 in | Static Load Rating N/A 2410000 N543000 lbf | Dynamic Load Rating N/A 852000 N192000 lbf | Thermal Speed Rating N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29426EJN1 | Bore Size N/A 130 mm | Outside Diameter N/A 270 mm10.63 in | Total Width N/A 85 mm3.346 in | Static Load Rating N/A 3870000 N871000 lbf | Dynamic Load Rating N/A 1600000 N359000 lbf | Thermal Speed Rating N/A 1400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29328EJN1 | Bore Size N/A 140 mm | Outside Diameter N/A 240 mm9.449 in | Total Width N/A 60 mm2.362 in | Static Load Rating N/A 2710000 N609000 lbf | Dynamic Load Rating N/A 970000 N218000 lbf | Thermal Speed Rating N/A 1500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29428EJN1 | Bore Size N/A 140 mm | Outside Diameter N/A 280 mm11.024 in | Total Width N/A 85 mm3.346 in | Static Load Rating N/A 4110000 N924000 lbf | Dynamic Load Rating N/A 1640000 N369000 lbf | Thermal Speed Rating N/A 1300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29330EJ | Bore Size N/A 150 mm | Outside Diameter N/A 250 mm9.843 in | Total Width N/A 60 mm2.362 in | Static Load Rating N/A 2760000 N620000 lbf | Dynamic Load Rating N/A 993000 N223000 lbf | Thermal Speed Rating N/A 1400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29330EJN1 | Bore Size N/A 150 mm | Outside Diameter N/A 250 mm9.843 in | Total Width N/A 60 mm2.362 in | Static Load Rating N/A 2760000 N620000 lbf | Dynamic Load Rating N/A 993000 N223000 lbf | Thermal Speed Rating N/A 1400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29332EJN1 | Bore Size N/A 160 mm | Outside Diameter N/A 270 mm10.63 in | Total Width N/A 67 mm2.638 in | Static Load Rating N/A 3370000 N758000 lbf | Dynamic Load Rating N/A 1190000 N267000 lbf | Thermal Speed Rating N/A 1300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29334EJN1 | Bore Size N/A 170 mm | Outside Diameter N/A 280 mm11.024 in | Total Width N/A 67 mm2.638 in | Static Load Rating N/A 3430000 N770000 lbf | Dynamic Load Rating N/A 1230000 N277000 lbf | Thermal Speed Rating N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29434EJN1 | Bore Size N/A 170 mm | Outside Diameter N/A 340 mm13.386 in | Total Width N/A 103 mm4.055 in | Static Load Rating N/A 6140000 N1380000 lbf | Dynamic Load Rating N/A 2380000 N536000 lbf | Thermal Speed Rating N/A 1100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29336EJN1 | Bore Size N/A 180 mm | Outside Diameter N/A 300 mm11.811 in | Total Width N/A 73.03 mm2.875 in | Static Load Rating N/A 4130000 N927000 lbf | Dynamic Load Rating N/A 1430000 N322000 lbf | Thermal Speed Rating N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29436EJ | Bore Size N/A 180 mm | Outside Diameter N/A 360 mm14.173 in | Total Width N/A 109.03 mm4.291 in | Static Load Rating N/A 7090000 N1590000 lbf | Dynamic Load Rating N/A 2660000 N598000 lbf | Thermal Speed Rating N/A 990 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29436EJN1 | Bore Size N/A 180 mm | Outside Diameter N/A 360 mm14.173 in | Total Width N/A 109.03 mm4.291 in | Static Load Rating N/A 7090000 N1590000 lbf | Dynamic Load Rating N/A 2660000 N598000 lbf | Thermal Speed Rating N/A 990 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29338EJ | Bore Size N/A 190 mm | Outside Diameter N/A 320 mm12.598 in | Total Width N/A 78.13 mm3.076 in | Static Load Rating N/A 4550000 N1020000 lbf | Dynamic Load Rating N/A 1620000 N364000 lbf | Thermal Speed Rating N/A 1100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29338EJN1 | Bore Size N/A 190 mm | Outside Diameter N/A 320 mm12.598 in | Total Width N/A 78.13 mm3.076 in | Static Load Rating N/A 4550000 N1020000 lbf | Dynamic Load Rating N/A 1620000 N364000 lbf | Thermal Speed Rating N/A 1100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29340EJN1 | Bore Size N/A 200 mm | Outside Diameter N/A 340 mm13.386 in | Total Width N/A 85.04 mm3.348 in | Static Load Rating N/A 5370000 N1210000 lbf | Dynamic Load Rating N/A 1880000 N423000 lbf | Thermal Speed Rating N/A 1000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29344EJN1 | Bore Size N/A 220 mm | Outside Diameter N/A 360 mm14.172 in | Total Width N/A 85.03 mm3.348 in | Static Load Rating N/A 5840000 N1310000 lbf | Dynamic Load Rating N/A 1950000 N437000 lbf | Thermal Speed Rating N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29348EJN1 | Bore Size N/A 240 mm | Outside Diameter N/A 380 mm14.961 in | Total Width N/A 85.03 mm3.348 in | Static Load Rating N/A 6280000 N1410000 lbf | Dynamic Load Rating N/A 2040000 N458000 lbf | Thermal Speed Rating N/A 870 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29448EJN1 | Bore Size N/A 240 mm | Outside Diameter N/A 440 mm17.323 in | Total Width N/A 122 mm4.803 in | Static Load Rating N/A 9520000 N2140000 lbf | Dynamic Load Rating N/A 3410000 N767000 lbf | Thermal Speed Rating N/A 770 rpm |
CAD
N/A
|
Add To Cart
Request Quote |