Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken Wheel-Pac™
The Timken Wheel-Pac™ bearing is a pre-set, pre-greased, pre-sealed integrated bearing assembly that provides outstanding wheel end performance for commercial vehicle trucks and trailers. We customized Wheel-Pac™ to suit the truck builder’s preferred hub design.

Design Attributes:
Pre-set, pre-greased and pre-sealed bearing package eliminates the need for manual bearing adjustment and features fewer components, simplifying installation and maintenance. Features a reduced bearing setting range that reduces runout, increases assembly stiffness and provides better friction control for increased system life. Design optimizes weight and packaging for high power density – greater performance in a smaller package. Additional design options include through hardened or case carburized steel (for improved debris resistance), greased, super-sealed or oiled lubrication options, and anti-lock braking systems ring integration.

Applications:
Commercial vehicle truck and trailer wheel ends
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore (Outboard) (in)

Bore (Outboard) (mm)

Bore (Inboard) (in)

Bore (Inboard) (mm)

Cup Outside Diameter (Outboard) (in)

Cup Outside Diameter (Outboard) (mm)

Cup Outside Diameter (Inboard) (in)

Cup Outside Diameter (Inboard) (mm)

Total Width (in)

Total Width (mm)

Part Number

Bore (Outboard)

Bore (Inboard)

Cup Outside Diameter (Outboard)

Cup Outside Diameter (Inboard)

Total Width

CAD

SET2311 N/A 2.276 in57.800 mm N/A 2.283 in58.000 mm N/A 4.331 in110.000 mm N/A 4.331 in110.000 mm N/A 4.528 in115.000 mm N/A
SET2312 N/A 2.677 in68.000 mm N/A 2.685 in68.200 mm N/A 4.921 in125.000 mm N/A 4.921 in125.000 mm N/A 4.528 in115.000 mm N/A CAD Icon (for items table)
SET2346 N/A 2.748 in69.800 mm N/A 2.756 in70.000 mm N/A 4.921 in125.000 mm N/A 4.921 in125.000 mm N/A 4.488 in114.00 mm N/A CAD Icon (for items table)
SET2351 N/A 2.748 in69.800 mm N/A 2.756 in70.000 mm N/A 4.713 in119.700 mm N/A 4.909 in124.689 mm N/A 4.335 in110.100 mm N/A CAD Icon (for items table)
SET2370 N/A 3.465 in88.000 mm N/A 3.465 in88.000 mm N/A 5.433 in138.000 mm N/A 5.433 in138.000 mm N/A 4.724 in120.00 mm N/A
SET2314 N/A 3.693 in93.800 mm N/A 3.701 in94.000 mm N/A 5.827 in148.000 mm N/A 5.827 in148.000 mm N/A 5.315 in135.00 mm N/A CAD Icon (for items table)
SET2352 N/A 3.929 in99.800 mm N/A 3.937 in100.000 mm N/A 5.827 in148.000 mm N/A 5.827 in148.000 mm N/A 5.315 in135.00 mm N/A CAD Icon (for items table)
SET2371 N/A 3.937 in100.000 mm N/A 3.937 in100.000 mm N/A 5.827 in148.000 mm N/A 5.827 in148.000 mm N/A 5.551 in141.000 mm N/A CAD Icon (for items table)
SET2335 N/A 4.134 in105.000 mm N/A 4.134 in105.000 mm N/A 6.299 in160.000 mm N/A 6.299 in160.000 mm N/A 5.512 in140.00 mm N/A CAD Icon (for items table)
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1