Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
251 - 260 of 260 | Results Per Page | View | Unit of Measure
« 11 
Clear Filter

Bore Size (in)

Bore Size (mm)

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

SUCAF210-32-IP69K/F N/A 2 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC210-32-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCAF210-32-IP69K/FVSL613 N/A 2 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC210-32-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCBF210-32-IP69K/F N/A 2 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC210-32-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCBF210-32-IP69K/FVSL613 N/A 2 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC210-32-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCPLF210-32-IP69K/F N/A 2 in N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A SUC210-32-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCPLF210-32-IP69K/FVSL613 N/A 2 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A SUC210-32-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCSF210-32-IP69K/F N/A 2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC210-32-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCSF210-32-IP69K/FVSL613 N/A 2 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC210-32-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCSFQK210-32-IP69K/F N/A 2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC210-32-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCSFQK210-32-IP69K/FVSL613 N/A 2 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC210-32-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
251 - 260 of 260 | Results Per Page | View | Unit of Measure
« 11